(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High chemical resistance thermoplastic, available in either cast or extruded types. Surface quality achieved by casting against glass92% Light transmissionExcellent long term weather resistance with no discolouration
Part Number |
---|
824-496 |
824-503 |
824-660 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thickness |
---|---|---|---|---|---|---|---|---|
฿ 1,648.49 ฿ 1,163.67 | ACRYLIC SHEET | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) | 10 | 2mm | ||
฿ 952.56 ฿ 672.41 | ACRYLIC SHEET | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) | 10 | 2.5mm | ||
฿ 2,578.29 ฿ 1,718.95 | ACRYLIC SHEET | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | 10 | 4mm |
Loading...
Finish | Clear | Material | Acrylic | Length | 500mm |
---|---|---|---|---|---|
Maximum Operating Temperature | +70°C | Width | 400mm | Density | 1.41g/cm³ |
Tensile Strength | 65 MPa | Hardness | M 90 Rockwell | Water Absorption | 0.00005 |
How can we improve?
How can we improve?