(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A ring gasket with an O-shaped cross section that seals against fluids and dust. A wide variety of rubber materials are available to suit a range of usage conditions.
O-rings are ring gaskets with an O-shaped (circular) cross-section. They are fitted into a groove and then pressed in place to prevent leakage of a wide variety of fluids such as oil, water, air or gas. NOK uses synthetic rubber suitable for a variety of applications to provide an O-ring that can withstand long-term use and harsh conditions.
Material | JASO symbol | Class 1A | Class 2 | Class 3 | Class 4C | Class 4D | Class 4E | Class 5 | H* |
NOK symbol | A305 | A122 | R189 | S503 | F201 | T767 | E116 | G607 |
NOK code | NOK Calliout number | O-Ring dimension | ||||||||||||
Type Dimension code | Material code *Material 'H' is NOK material symbol of Hydrogenated nitrile rubber (HNBR) | Thickness W | Inside diameter d0 | Tolerance of inside diameter 'd0' | ||||||||||
Class 1A A305 | Class 2 A122 | Class 3 R189 | Class 4C S503 | Class 4D F201 | Class 4E T767 | Class 5 E116 | H* G607 | A305 (Class 1A) A122 (Class 2) R189 (Class 3) | S503 (Class 4C) T767 (Class 4E) E116 (Class 5) | F201 (Class 4D) G607 (H*) | ||||
CO 0000 | A | C | K | L | S9 | P2 | S1 | W0 | 1003 | 1.9±0.07 | 2.8 | ±0.12 | ±0.36 | ±0.24 |
CO 0001 | R4 | G4 | H1 | W0 | 1004 | 3.8 | ||||||||
CO 0002 | S8 | Z3 | H1 | X2 | 1005 | 4.8 | ||||||||
CO 0003 | T9 | H4 | Z1 | W0 | 1006 | 5.8 | ||||||||
CO 0004 | T8 | H4 | O2 | Q1 | 1007 | 6.8 | ||||||||
CO 0005 | U5 | T3 | R2 | V1 | 1008 | 7.8 | ||||||||
CO 0006 | Q5 | R3 | U1 | G0 | 1009 | 8.8 | ||||||||
CO 0007 | U9 | S4 | O1 | Y0 | 1010 | 9.8 | ||||||||
CO 0600 | X0 | G2 | W0 | R0 | 1011 | 11.0 | ||||||||
CO 0601 | S0 | G3 | Z2 | S1 | 1012 | 12.3 | ||||||||
CO 0602 | T0 | G3 | Y0 | Z0 | 1013 | 13.0 | ||||||||
CO 0604 | P5 | V1 | H1 | R0 | 1014 | 13.8 | ||||||||
CO 0605 | N4 | H3 | R1 | Q0 | 1015 | 14.8 | ||||||||
CO 0606 | Q7 | X2 | N1 | X0 | 1016 | 15.8 | ||||||||
CO 0607 | O3 | Q1 | Y0 | U0 | 1017 | 16.8 | ||||||||
CO 0609 | N3 | G3 | Q1 | R1 | 1018 | 17.8 | ||||||||
CO 0610 | A | C | K | L | N0 | W1 | V0 | G0 | 1019 | 18.8 | ±0.15 | ±0.45 | ±0.30 | |
CO 0612 | O3 | H2 | R1 | V1 | 1020 | 19.8 | ||||||||
CO 0613 | N4 | G2 | T0 | G0 | 1021 | 21.0 | ||||||||
CO 0614 | G0 | H1 | V0 | R0 | 1022 | 22.1 | ||||||||
CO 0616 | N0 | G2 | Y0 | T0 | 1023 | 23.3 | ||||||||
CO 0618 | U3 | V0 | S0 | P0 | 1025 | 24.7 | ||||||||
CO 0620 | N0 | G1 | W0 | Y0 | 1026 | 26.2 | ||||||||
CO 0622 | S0 | X0 | T0 | G0 | 1028 | 27.7 | ||||||||
CO 0624 | N0 | U0 | S0 | O0 | 1030 | 29.7 | ||||||||
CO 0626 | H0 | S0 | P0 | Q0 | 1031 | 31.2 | ||||||||
CO 0628 | O0 | Z0 | V0 | W0 | 1033 | 33.2 | ||||||||
CO 0630 | H0 | T0 | Q0 | R0 | 1035 | 35.2 |
NOK code | NOK Calliout number | O-Ring dimension | ||||||||||||
Type Dimension code | Material code *Material 'H' is NOK material symbol of Hydrogenated nitrile rubber (HNBR) | Thickness W | Inside diameter d0 | Tolerance of inside diameter 'd0' | ||||||||||
Class 1A A305 | Class 2 A122 | Class 3 R189 | Class 4C S503 | Class 4D F201 | Class 4E T767 | Class 5 E116 | H* G607 | A305 (Class 1A) A122 (Class 2) R189 (Class 3) | S503 (Class 4C) T767 (Class 4E) E116 (Class 5) | F201 (Class 4D) G607 (H*) | ||||
CO 0008 | A | C | K | L | X9 | G5 | Y1 | T0 | 2010 | 2.4±0.07 | 9.8 | ±0.12 | ±0.36 | ±0.24 |
CO 0010 | U3 | T1 | H1 | S0 | 2011 | 11.0 | ||||||||
CO 0012 | Q0 | G2 | G1 | T0 | 2012 | 12.3 | ||||||||
CO 0603 | H0 | T0 | P0 | Q0 | 2013 | 13.0 | ||||||||
CO 0013 | X0 | G3 | G2 | Q1 | 2014 | 13.8 | ||||||||
CO 0014 | U3 | G4 | Y1 | Z0 | 2015 | 14.8 | ||||||||
CO 0015 | V9 | P3 | Z1 | X0 | 2016 | 15.8 | ||||||||
CO 0608 | P5 | X0 | P0 | H0 | 2017 | 16.8 | ||||||||
CO 0016 | T9 | R2 | G1 | X0 | 2018 | 17.8 | ||||||||
CO 0611 | A | C | K | L | O2 | G2 | X0 | Z0 | 2019 | 18.8 | ±0.15 | ±0.45 | ±0.30 | |
CO 0017 | R7 | T2 | Z1 | G0 | 2020 | 19.8 | ||||||||
CO 0018 | S6 | G3 | Y1 | G0 | 2021 | 20.8 | ||||||||
CO 0615 | H0 | Y0 | V0 | W0 | 2022 | 22.1 | ||||||||
CO 0617 | P0 | P1 | U0 | H0 | 2023 | 23.3 | ||||||||
CO 0619 | U3 | H1 | Z0 | G0 | 2025 | 24.7 | ||||||||
CO 0621 | N3 | H2 | W0 | R0 | 2026 | 26.2 | ||||||||
CO 0623 | O3 | P2 | S1 | P1 | 2028 | 27.7 | ||||||||
CO 0625 | U3 | Z0 | V0 | T0 | 2030 | 29.7 | ||||||||
CO 0627 | H0 | H1 | X0 | Y0 | 2031 | 31.2 | ||||||||
CO 0629 | O6 | Z0 | U0 | W0 | 2033 | 33.2 | ||||||||
CO 0631 | N3 | Z0 | V0 | Y1 | 2035 | 35.2 | ||||||||
CO 0632 | R0 | Y0 | T0 | U0 | 2037 | 37.2 | ||||||||
CO 0633 | U3 | G2 | Z0 | G1 | 2040 | 39.7 | ||||||||
CO 0634 | A | C | K | L | Q4 | Z0 | V0 | W0 | 2042 | 42.2 | ±0.25 | ±0.75 | ±0.50 | |
CO 0635 | O0 | Y0 | U0 | H0 | 2045 | 44.7 | ||||||||
CO 0636 | P3 | Z0 | U0 | X0 | 2047 | 47.2 | ||||||||
CO 0637 | G0 | X0 | T0 | U0 | 2050 | 49.7 | ||||||||
CO 0638 | X0 | H1 | Z0 | H0 | 2053 | 52.6 | ||||||||
CO 0640 | U0 | H1 | Y0 | G1 | 2056 | 55.6 | ||||||||
CO 0642 | N1 | U0 | S0 | T0 | 2060 | 59.6 | ||||||||
CO 0644 | G0 | R0 | P0 | Q0 | 2063 | 62.6 | ||||||||
CO 0646 | G0 | Z0 | S0 | P0 | 2067 | 66.6 | ||||||||
CO 0648 | A | C | K | L | P0 | V0 | U0 | S0 | 2071 | 70.6 | ±0.40 | ±1.20 | ±0.80 |
NOK code | NOK Calliout number | O-Ring dimension | ||||||||||||
Type Dimension code | Material code *Material 'H' is NOK material symbol of Hydrogenated nitrile rubber (HNBR) | Thickness W | Inside diameter d0 | Tolerance of inside diameter 'd0' | ||||||||||
Class 1A A305 | Class 2 A122 | Class 3 R189 | Class 4C S503 | Class 4D F201 | Class 4E T767 | Class 5 E116 | H* G607 | A305 (Class 1A) A122 (Class 2) R189 (Class 3) | S503 (Class 4C) T767 (Class 4E) E116 (Class 5) | F201 (Class 4D) G607 (H*) | ||||
CO 0200 | A | C | K | L | R7 | N2 | R1 | T0 | 3025 S | 3.1±0.10 | 24.4 | ±0.15 | ±0.45 | ±0.30 |
CO 0201 | U0 | X 1 | S1 | G0 | 3030 S | 29.4 | ||||||||
CO 0202 | U3 | W1 | P1 | H0 | 3035 S | 34.4 | ||||||||
CO 0203 | A | C | K | L | U3 | X 1 | V1 | G1 | 3040 S | 39.4 | ±0.25 | ±0.75 | ±0.50 | |
CO 0204 | U3 | T 1 | Z0 | Y0 | 3045 S | 44.4 | ||||||||
CO 0205 | U0 | H2 | Y1 | P1 | 3050 S | 49.4 | ||||||||
CO 0206 | R9 | U2 | X1 | W1 | 3055 S | 54.4 | ||||||||
CO 0207 | U0 | N1 | X1 | W1 | 3060 S | 59.4 | ||||||||
CO 0208 | Q7 | G2 | Z1 | X1 | 3065 S | 64.4 | ||||||||
CO 0209 | U3 | O2 | S1 | Z1 | 3070 S | 69.4 | ||||||||
CO 0210 | A | C | K | L | U3 | Q2 | P2 | X1 | 3075 S | 74.4 | ±0.40 | ±1.20 | ±0.80 | |
CO 0211 | U3 | X 1 | W1 | Q1 | 3080 S | 79.4 | ||||||||
CO 0212 | Q1 | T2 | Z1 | G1 | 3085 S | 84.4 | ||||||||
CO 0213 | U3 | S1 | G1 | H0 | 3090 S | 89.4 | ||||||||
CO 0214 | U3 | P2 | G1 | Z0 | 3095 S | 94.4 | ||||||||
CO 0215 | U3 | G2 | S1 | Y0 | 3100 S | 99.4 | ||||||||
CO 0216 | U3 | R1 | Q1 | G0 | 3105 S | 104.4 | ||||||||
CO 0217 | U3 | H2 | H1 | Q1 | 3110 S | 109.4 | ||||||||
CO 0218 | U3 | Q1 | W1 | G0 | 3115 S | 114.4 | ||||||||
CO 0219 | R0 | U1 | T1 | O1 | 3120 S | 119.4 | ||||||||
CO 0220 | U3 | Q1 | X0 | G1 | 3125 S | 124.4 | ||||||||
CO 0221 | A | C | K | L | U3 | G2 | N1 | S1 | 3130 S | 129.4 | ±0.60 | ±1.80 | ±1.20 | |
CO 0222 | U3 | Y1 | X1 | V1 | 3135 S | 134.4 | ||||||||
CO 0223 | X0 | S1 | X1 | H1 | 3140 S | 139.4 | ||||||||
CO 0224 | U3 | Q1 | H1 | P1 | 3145 S | 144.4 |
NOK code | NOK Calliout number | O-Ring dimension | ||||||||||||
Type Dimension code | Material code *Material 'H' is NOK material symbol of Hydrogenated nitrile rubber (HNBR) | Thickness W | Inside diameter d0 | Tolerance of inside diameter 'd0' | ||||||||||
Class 1A A305 | Class 2 A122 | Class 3 R189 | Class 4C S503 | Class 4D F201 | Class 4E T767 | Class 5 E116 | H* G607 | A305 (Class 1A) A122 (Class 2) R189 (Class 3) | S503 (Class 4C) T767 (Class 4E) E116 (Class 5) | F201 (Class 4D) G607 (H*) | ||||
CO 0021 | A | C | K | L | G0 | Y0 | R0 | S0 | 3022 | 3.5±0.10 | 22.1 | ±0.15 | ±0.45 | ±0.30 |
CO 0022 | U3 | H2 | V1 | Z0 | 3024 | 23.7 | ||||||||
CO 0023 | Q0 | G2 | G1 | P1 | 3025 | 24.7 | ||||||||
CO 0025 | N5 | H3 | G1 | Y0 | 3026 | 25.7 | ||||||||
CO 0026 | U3 | H2 | N1 | Z0 | 3028 | 27.7 | ||||||||
CO 0029 | S0 | G2 | G1 | G0 | 3030 | 29.7 | ||||||||
CO 0031 | U3 | W0 | H0 | P0 | 3031 | 31.2 | ||||||||
CO 0033 | R0 | G3 | N1 | W1 | 3034 | 33.7 | ||||||||
CO 0035 | U3 | V0 | Q0 | R0 | 3035 | 35.2 | ||||||||
CO 0037 | Q0 | H1 | U1 | V0 | 3038 | 37.7 | ||||||||
CO 0038 | U3 | G2 | X0 | G0 | 3039 | 38.7 | ||||||||
CO 0039 | W0 | G2 | P1 | Z0 | 3040 | 39.7 | ||||||||
CO 0041 | A | C | K | L | U3 | S1 | P1 | X1 | 3042 | 41.7 | ±0.25 | ±0.75 | ±0.50 | |
CO 0042 | U3 | G3 | G1 | G0 | 3044 | 43.7 | ||||||||
CO 0043 | P4 | G2 | S1 | G1 | 3045 | 44.7 | ||||||||
CO 0046 | X0 | G3 | H1 | Y1 | 3048 | 47.7 | ||||||||
CO 0049 | Q6 | G2 | T1 | X1 | 3050 | 49.7 | ||||||||
CO 0639 | H0 | R0 | P0 | Q0 | 3053 | 52.6 | ||||||||
CO 0641 | U3 | V0 | R0 | U0 | 3056 | 55.6 | ||||||||
CO 0643 | O3 | S0 | Q0 | R0 | 3060 | 59.6 | ||||||||
CO 0645 | U3 | V0 | S0 | O0 | 3063 | 62.6 | ||||||||
CO 0647 | G0 | U0 | R0 | S0 | 3067 | 66.6 | ||||||||
CO 0649 | A | C | K | L | U3 | V0 | Q0 | R0 | 3071 | 70.6 | ±0.40 | ±1.20 | ±0.80 | |
CO 0650 | G0 | W0 | U0 | V0 | 3075 | 74.6 | ||||||||
CO 0651 | H0 | G1 | W0 | Y0 | 3080 | 79.6 | ||||||||
CO 0652 | O2 | U0 | S0 | T0 | 3085 | 84.6 | ||||||||
CO 0653 | U3 | W0 | U0 | V0 | 3090 | 89.6 | ||||||||
CO 0654 | Q0 | U0 | S0 | T0 | 3095 | 94.6 | ||||||||
CO 0655 | G0 | T0 | R0 | S0 | 3100 | 99.6 | ||||||||
CO 0656 | G0 | T0 | P0 | Q0 | 3106 | 105.6 | ||||||||
CO 0657 | G0 | Q0 | N0 | P0 | 3112 | 111.6 | ||||||||
CO 0658 | N0 | P0 | O0 | G0 | 3118 | 117.6 | ||||||||
CO 0659 | G0 | R0 | P0 | Q0 | 3125 | 124.6 | ||||||||
CO 0660 | A | C | K | L | H0 | S0 | P0 | Q0 | 3132 | 131.6 | ±0.60 | ±1.80 | ±1.20 | |
CO 0661 | H0 | T0 | R0 | S0 | 3140 | 139.6 | ||||||||
CO 0662 | H0 | S0 | Q0 | R0 | 3150 | 149.6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | I.D. d (Ø) | Thickness W (mm) | Material | Environment, application | O.D. (Ø) | Material (JASO Number) | NOK Nominal Number | Operating Temperature Range (℃) | Wire Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17.00 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 2.8 | 1.9 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 6.6 | 5 (for coolant resistance) | 1003 | -49 to 130 | ±0.07 | ||
฿ 21.82 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 2.8 | 1.9 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 6.6 | Class 4D (for heat resistance) | 1003 | -15 to 200 | ±0.07 | ||
฿ 21.82 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 2.8 | 1.9 | Hydrogenated Nitrile Rubber | Heat Resistant | 6.6 | H | 1003 | -22 to 110 | ±0.07 | ||
฿ 17.00 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 3.8 | 1.9 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 7.6 | 5 (for coolant resistance) | 1004 | -49 to 130 | ±0.07 | ||
฿ 21.82 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 3.8 | 1.9 | Hydrogenated Nitrile Rubber | Heat Resistant | 7.6 | H | 1004 | -22 to 110 | ±0.07 | ||
฿ 23.63 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 4.8 | 1.9 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 8.6 | Class 4D (for heat resistance) | 1005 | -15 to 200 | ±0.07 | ||
฿ 21.82 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 4.8 | 1.9 | Hydrogenated Nitrile Rubber | Heat Resistant | 8.6 | H | 1005 | -22 to 110 | ±0.07 | ||
฿ 23.63 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 5.8 | 1.9 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 9.6 | Class 4D (for heat resistance) | 1006 | -15 to 200 | ±0.07 | ||
฿ 21.82 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 5.8 | 1.9 | Hydrogenated Nitrile Rubber | Heat Resistant | 9.6 | H | 1006 | -22 to 110 | ±0.07 | ||
฿ 17.00 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 5.8 | 1.9 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 9.6 | 5 (for coolant resistance) | 1006 | -49 to 130 | ±0.07 | ||
฿ 17.00 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 6.8 | 1.9 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 10.6 | 5 (for coolant resistance) | 1007 | -49 to 130 | ±0.07 | ||
฿ 21.82 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 6.8 | 1.9 | Hydrogenated Nitrile Rubber | Heat Resistant | 10.6 | H | 1007 | -22 to 110 | ±0.07 | ||
฿ 29.66 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 6.8 | 1.9 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 10.6 | Class 4D (for heat resistance) | 1007 | -15 to 200 | ±0.07 | ||
฿ 36.29 | NOK O-RINGS | 100 Piece(s) | 9 Day(s) | 7.8 | 1.9 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 11.6 | Class 4D (for heat resistance) | 1008 | -15 to 200 | ±0.07 | ||
฿ 21.82 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 7.8 | 1.9 | Hydrogenated Nitrile Rubber | Heat Resistant | 11.6 | H | 1008 | -22 to 110 | ±0.07 | ||
฿ 21.82 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 8.8 | 1.9 | Hydrogenated Nitrile Rubber | Heat Resistant | 12.6 | H | 1009 | -22 to 110 | ±0.07 | ||
฿ 32.68 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 8.8 | 1.9 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 12.6 | Class 4D (for heat resistance) | 1009 | -15 to 200 | ±0.07 | ||
฿ 17.00 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 8.8 | 1.9 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 12.6 | 5 (for coolant resistance) | 1009 | -49 to 130 | ±0.07 | ||
฿ 21.82 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 9.8 | 1.9 | Hydrogenated Nitrile Rubber | Heat Resistant | 13.6 | H | 1010 | -22 to 110 | ±0.07 | ||
฿ 24.84 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 9.8 | 2.4 | Hydrogenated Nitrile Rubber | Heat Resistant | 14.6 | H | 2010 | -22 to 110 | ±0.07 | ||
฿ 39.31 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 9.8 | 2.4 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 14.6 | Class 4D (for heat resistance) | 2010 | -15 to 200 | ±0.07 | ||
฿ 20.61 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 9.8 | 2.4 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 14.6 | 5 (for coolant resistance) | 2010 | -49 to 130 | ±0.07 | ||
฿ 20.61 | NOK O-RINGS | 10 Piece(s) | 9 Day(s) | 11 | 2.4 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 15.8 | 5 (for coolant resistance) | 2011 | -49 to 130 | ±0.07 | ||
฿ 24.84 | NOK O-RINGS | 1 Piece(s) | 5 Day(s) | 11 | 2.4 | Hydrogenated Nitrile Rubber | Heat Resistant | 15.8 | H | 2011 | -22 to 110 | ±0.07 | ||
฿ 39.31 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 12.3 | 2.4 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 17.1 | Class 4D (for heat resistance) | 2012 | -15 to 200 | ±0.07 | ||
฿ 24.84 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 13.8 | 2.4 | Hydrogenated Nitrile Rubber | Heat Resistant | 18.6 | H | 2014 | -22 to 110 | ±0.07 | ||
฿ 39.31 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 13.8 | 2.4 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 18.6 | Class 4D (for heat resistance) | 2014 | -15 to 200 | ±0.07 | ||
฿ 43.35 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 14.8 | 2.4 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 19.6 | Class 4D (for heat resistance) | 2015 | -15 to 200 | ±0.07 | ||
฿ 43.35 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 15.8 | 2.4 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 20.6 | Class 4D (for heat resistance) | 2016 | -15 to 200 | ±0.07 | ||
฿ 29.66 | NOK O-RINGS | 1 Piece(s) | 5 Day(s) | 15.8 | 2.4 | Hydrogenated Nitrile Rubber | Heat Resistant | 20.6 | H | 2016 | -22 to 110 | ±0.07 | ||
฿ 23.63 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 17.8 | 2.4 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 22.6 | 5 (for coolant resistance) | 2018 | -49 to 130 | ±0.07 | ||
฿ 50.32 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 17.8 | 2.4 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 22.6 | Class 4D (for heat resistance) | 2018 | -15 to 200 | ±0.07 | ||
฿ 29.66 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 17.8 | 2.4 | Hydrogenated Nitrile Rubber | Heat Resistant | 22.6 | H | 2018 | -22 to 110 | ±0.07 | ||
฿ 29.66 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 19.8 | 2.4 | Hydrogenated Nitrile Rubber | Heat Resistant | 24.6 | H | 2020 | -22 to 110 | ±0.07 | ||
฿ 50.32 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 19.8 | 2.4 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 24.6 | Class 4D (for heat resistance) | 2020 | -15 to 200 | ±0.07 | ||
฿ 29.66 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 20.8 | 2.4 | Hydrogenated Nitrile Rubber | Heat Resistant | 25.6 | H | 2021 | -22 to 110 | ±0.07 | ||
฿ 58.84 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 20.8 | 2.4 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 25.6 | Class 4D (for heat resistance) | 2021 | -15 to 200 | ±0.07 | ||
฿ 23.63 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 20.8 | 2.4 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 25.6 | 5 (for coolant resistance) | 2021 | -49 to 130 | ±0.07 | ||
฿ 24.84 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 22.1 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 29.1 | 5 (for coolant resistance) | 3022 | -49 to 130 | ±0.10 | ||
฿ 92.90 | NOK O-RINGS | 1 Piece(s) | 7 Day(s) | 23.7 | 3.5 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 30.7 | Class 4D (for heat resistance) | 3024 | -15 to 200 | ±0.10 | ||
฿ 24.84 | NOK O-RINGS | 1 Piece(s) | 5 Day(s) | 23.7 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 30.7 | 5 (for coolant resistance) | 3024 | -49 to 130 | ±0.10 | ||
฿ 92.90 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 24.7 | 3.5 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 31.7 | Class 4D (for heat resistance) | 3025 | -15 to 200 | ±0.10 | ||
฿ 28.45 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 25.7 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 32.7 | 5 (for coolant resistance) | 3026 | -49 to 130 | ±0.10 | ||
฿ 97.55 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 25.7 | 3.5 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 32.7 | Class 4D (for heat resistance) | 3026 | -15 to 200 | ±0.10 | ||
฿ 28.45 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 27.7 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 34.7 | 5 (for coolant resistance) | 3028 | -49 to 130 | ±0.10 | ||
฿ 104.52 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 27.7 | 3.5 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 34.7 | Class 4D (for heat resistance) | 3028 | -15 to 200 | ±0.10 | ||
฿ 31.47 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 29.7 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 36.7 | 5 (for coolant resistance) | 3030 | -49 to 130 | ±0.10 | ||
฿ 118.45 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 29.7 | 3.5 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 36.7 | Class 4D (for heat resistance) | 3030 | -15 to 200 | ±0.10 | ||
฿ 32.68 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 31.2 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 38.2 | 5 (for coolant resistance) | 3031 | -49 to 130 | ±0.10 | ||
฿ 32.68 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 33.7 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 40.7 | 5 (for coolant resistance) | 3034 | -49 to 130 | ±0.10 | ||
฿ 36.29 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 35.2 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 42.2 | 5 (for coolant resistance) | 3035 | -49 to 130 | ±0.10 | ||
฿ 36.29 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 37.7 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 44.7 | 5 (for coolant resistance) | 3038 | -49 to 130 | ±0.10 | ||
฿ 39.31 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 39.7 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 46.7 | 5 (for coolant resistance) | 3040 | -49 to 130 | ±0.10 | ||
฿ 164.13 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 39.7 | 3.5 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 46.7 | Class 4D (for heat resistance) | 3040 | -15 to 200 | ±0.10 | ||
฿ 39.31 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 41.7 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 48.7 | 5 (for coolant resistance) | 3042 | -49 to 130 | ±0.10 | ||
฿ 174.19 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 41.7 | 3.5 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 48.7 | Class 4D (for heat resistance) | 3042 | -15 to 200 | ±0.10 | ||
฿ 41.81 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 43.7 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 50.7 | 5 (for coolant resistance) | 3044 | -49 to 130 | ±0.10 | ||
฿ 204.39 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 44.7 | 3.5 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 51.7 | Class 4D (for heat resistance) | 3045 | -15 to 200 | ±0.10 | ||
฿ 41.81 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 44.7 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 51.7 | 5 (for coolant resistance) | 3045 | -49 to 130 | ±0.10 | ||
฿ 41.81 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 44.7 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 51.7 | 5 (for coolant resistance) | 3045 | -49 to 130 | ±0.10 | ||
฿ 204.39 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 44.7 | 3.5 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 51.7 | Class 4D (for heat resistance) | 3045 | -15 to 200 | ±0.10 | ||
฿ 204.39 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 49.7 | 3.5 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 56.7 | Class 4D (for heat resistance) | 3050 | -15 to 200 | ±0.10 | ||
฿ 48.77 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 49.7 | 3.5 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 56.7 | 5 (for coolant resistance) | 3050 | -49 to 130 | ±0.10 | ||
฿ 35.09 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 24.4 | 3.1 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 30.6 | 5 (for coolant resistance) | 3025 | -49 to 130 | ±0.10 | ||
฿ 87.48 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 24.4 | 3.1 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 30.6 | Class 4D (for heat resistance) | 3025 | -15 to 200 | ±0.10 | ||
฿ 41.81 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 24.4 | 3.1 | Hydrogenated Nitrile Rubber | Heat Resistant | 30.6 | H | 3025 | -22 to 110 | ±0.10 | ||
฿ 41.81 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 29.4 | 3.1 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 35.6 | 5 (for coolant resistance) | 3030 | -49 to 130 | ±0.10 | ||
฿ 106.06 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 29.4 | 3.1 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 35.6 | Class 4D (for heat resistance) | 3030 | -15 to 200 | ±0.10 | ||
฿ 55.74 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 34.4 | 3.1 | Hydrogenated Nitrile Rubber | Heat Resistant | 40.6 | H | 3035 | -22 to 110 | ±0.10 | ||
฿ 44.90 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 34.4 | 3.1 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 40.6 | 5 (for coolant resistance) | 3035 | -49 to 130 | ±0.10 | ||
฿ 29.66 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 39.4 | 3.1 | Nitrile Rubber | - | 45.6 | 1A | 3040 | -24 to 100 | ±0.10 | ||
฿ 64.26 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 39.4 | 3.1 | Hydrogenated Nitrile Rubber | Heat Resistant | 45.6 | H | 3040 | -22 to 110 | ±0.10 | ||
฿ 145.55 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 39.4 | 3.1 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 45.6 | Class 4D (for heat resistance) | 3040 | -15 to 200 | ±0.10 | ||
฿ 51.87 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 39.4 | 3.1 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 45.6 | 5 (for coolant resistance) | 3040 | -49 to 130 | ±0.10 | ||
฿ 155.61 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 44.4 | 3.1 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 50.6 | Class 4D (for heat resistance) | 3045 | -15 to 200 | ±0.10 | ||
฿ 64.26 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 44.4 | 3.1 | Hydrogenated Nitrile Rubber | Heat Resistant | 50.6 | H | 3045 | -22 to 110 | ±0.10 | ||
฿ 51.87 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 44.4 | 3.1 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 50.6 | 5 (for coolant resistance) | 3045 | -49 to 130 | ±0.10 | ||
฿ 74.32 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 49.4 | 3.1 | Hydrogenated Nitrile Rubber | Heat Resistant | 55.6 | H | 3050 | -22 to 110 | ±0.10 | ||
฿ 184.26 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 49.4 | 3.1 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 55.6 | Class 4D (for heat resistance) | 3050 | -15 to 200 | ±0.10 | ||
฿ 58.84 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 49.4 | 3.1 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 55.6 | 5 (for coolant resistance) | 3050 | -49 to 130 | ±0.10 | ||
฿ 195.87 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 54.4 | 3.1 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 60.6 | Class 4D (for heat resistance) | 3055 | -15 to 200 | ±0.10 | ||
฿ 67.35 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 59.4 | 3.1 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 65.6 | 5 (for coolant resistance) | 3060 | -49 to 130 | ±0.10 | ||
฿ 232.26 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 64.4 | 3.1 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 70.6 | Class 4D (for heat resistance) | 3065 | -15 to 200 | ±0.10 | ||
฿ 232.26 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 69.4 | 3.1 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 75.6 | Class 4D (for heat resistance) | 3070 | -15 to 200 | ±0.10 | ||
฿ 274.06 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 74.4 | 3.1 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 80.6 | Class 4D (for heat resistance) | 3075 | -15 to 200 | ±0.10 | ||
฿ 45.68 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 79.4 | 3.1 | Nitrile Rubber | - | 85.6 | 1A | 3080 | -24 to 100 | ±0.10 | ||
฿ 274.06 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 79.4 | 3.1 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 85.6 | Class 4D (for heat resistance) | 3080 | -15 to 200 | ±0.10 | ||
฿ 309.68 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 84.4 | 3.1 | Fluorine Rubber | Gasoline Resistance / Heat Resistant | 90.6 | Class 4D (for heat resistance) | 3085 | -15 to 200 | ±0.10 | ||
฿ 89.81 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 84.4 | 3.1 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 90.6 | 5 (for coolant resistance) | 3085 | -49 to 130 | ±0.10 | ||
฿ 99.87 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 89.4 | 3.1 | Ethylene Propylene Rubber | Heat Resistant / Water Resistance | 95.6 | 5 (for coolant resistance) | 3090 | -49 to 130 | ±0.10 |
Loading...
Types | P (for Motion / Fixing) | Hardness | 70 |
---|
How can we improve?
How can we improve?