1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Captive Stud Fasteners【50 Pieces Per Package】

CAPTIVE STUD FASTENERS

Captive Stud Fasteners
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 770.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Threaded self-clinching studs designed for quick installation using a simple press.
Case-hardened, zinc plated & clear passivated mild steel, to BS3382
Provides a cost-effective means of threaded stud placement in thin sheet metal applications

 
Part Number
827-372 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 770.32

฿ 543.77

CAPTIVE STUD FASTENERS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Size M4 Finish Zinc plated & clear Passivated Material Steel
Length 10mm Head Diameter 5.5mm For Panel Thickness Minimum 1mm
Fixing Hole Diameter 4mm

Please check the type/dimensions/specifications of the part 827-372 in the Captive Stud Fasteners series.