1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Rubber

SILICONE RUBBER

Silicone Rubber
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,679.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Commercial silicone rubber sheet
Wide operational temperature range
Good electrical insulation properties
Good resistance to ozone and compression set

 
Part Number
506-3292 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,679.80

฿ 7,120.22

SILICONE RUBBER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length 1.2m Maximum Operating Temperature +200°C Minimum Operating Temperature -40°C
Width 600mm Thickness 1.5mm Colour White
Suitability Cold Water, Hot Water Elongation 4.5 Density 1.25g/cm³

Please check the type/dimensions/specifications of the part 506-3292 in the Silicone Rubber series.