1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toggle Clamps

TOGGLE CLAMPS

Toggle Clamps
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,154.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A range of horizontal and vertical toggle-action clamps, ideal for many temporary clamping uses, e.g. printed circuit board/module test jigs or general production or workshop use where fast and effective clamping is required.
The design of the clamps enables speed of operation and release, combined with high holding force
Supplied complete with holding spindle which may be adjusted for height and overall reach
Available in steel or stainless steel - dimensions are the same

 
Part Number
254-715 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,154.03

฿ 814.63

TOGGLE CLAMPS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Horizontal Toggle Clamp Jaw Opening 90° Jaw Depth 7.5mm

Please check the type/dimensions/specifications of the part 254-715 in the Toggle Clamps series.