(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced.
AC40D-B external appearance
JIS symbol
Model | AC20D-B | AC30D-B | AC40D-B | AC40D-06-B | |
---|---|---|---|---|---|
Components | Filter regulator [AW] | AW20-B | AC30-B | AW40-B | AW40-06-B |
Mist Separator [AFM] | AFM20-A | AFM30-A | AFM40-A | AFM40-06-A | |
Port size | 1/8, 1/4 | 1/4, 3/8 | 1/4 / 3/8 / 1/2 | 3/4 | |
Pressure Gauge Connection Port Size [AW]*1 | 1/8 | ||||
Fluid | Air | ||||
Ambient temperature and working fluid temperature Note 2) | -5 to +60°C (no freezing) | ||||
Proof pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Set Pressure Range [AW] | 0.05 to 0.85 MPa | ||||
Filtration [AW/AFM] | AW: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%) | ||||
Rated Flow (L/min [ANR]) [AFM] *3 | 150 | 330 | 800 | 800 | |
Outlet Oil Mist Density [AFM]*4 *5 | Max. 1.0 mg/m3(ANR) (≈ 0.8 ppm) | ||||
Bowl Material [AW/AFM] | Polycarbonate | ||||
Bowl Guard [AW/AFM] | Semi-standard (steel) | Standard equipment (polycarbonate) | |||
Structure [AW] | Relieving type | ||||
Weight (kg) | 0.32 | 0.62 | 1.15 | 1.25 |
*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.
*3: Conditions: Mist separator inlet pressure is 0.5 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
*4: At compressor discharge concentration 30 mg/m3 (ANR)
*5: The bowl seal and other O-rings use a small amount of grease.
AC20D-B dimensional drawing
AC30D-B to AC40D-06-B dimensional drawing
(Unit: mm)
Model | Standard specification | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P1 | P2 | A | B | C* | E | F | G | J | K | Bracket mounting dimensions | |||||||
M | Q1 | Q2 | R | S | U | V | |||||||||||
AC20D-B | 1/8, 1/4 | 1/8 | 83.2 | 87.6 | 72.4 | - | 41.6 | 40 | 26 | 5 | 3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Max. Operating Pressure (MPa) | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit | Made to order specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,182.40 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc3/8 | - | [Plastic] Polycarbonate Case | Presence | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 30 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | None | Copper and Fluorine Unavailable Specifications | ||
฿ 3,182.40 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc3/8 | - | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 40 | None | Mounting position: V+AW□K+AFM | 0.05 to 0.85 MPa | With drain cock | MPa | None | Copper and Fluorine Unavailable Specifications | ||
฿ 3,712.44 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | - | - | ||
฿ 4,063.57 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | - | - | ||
฿ 3,737.95 | SMC AC TYPE | 1 Piece(s) | 3 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 4,276.47 | SMC AC TYPE | 1 Piece(s) | 45 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate case with case guard | Presence | Non-relief type | [Reverse Flow (Right to Left)] Flow Direction | [Not Provided] No (Drain Guide) | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | 0.05 to 0.85 MPa | Drain guide 1/8 | MPa | - | - | ||
฿ 3,715.75 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 5,668.68 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | Mounting position: V + AW□K + AFM | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 3,182.40 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/8 | - | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | Mounting position: AW+AFM+V | 0.02 to 0.2 MPa | With drain cock | MPa | None | Standard | ||
฿ 5,668.68 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 5,534.84 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 5,534.84 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 7,488.36 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | Mounting position: V + AW□K + AFM | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 7,640.27 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Nylon Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 7,488.36 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 9,176.23 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 9,176.23 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 9,176.23 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 3,182.40 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/8 | - | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | None | Standard | ||
฿ 6,475.07 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 2,954.60 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | - | - | ||
฿ 6,141.10 | SMC AC TYPE | 1 Piece(s) | 45 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,543.60 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,141.10 | SMC AC TYPE | 1 Piece(s) | 45 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 8,714.78 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 3,847.10 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 8,360.30 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 10,668.31 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | Mounting position: V + AW□K + AFM | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 10,313.23 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 8,074.07 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: V + AW□K + AFM | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 3,182.40 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/8 | - | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: AW+AFM+V | 0.05 to 0.85 MPa | With drain cock | MPa | None | Standard | ||
฿ 8,634.36 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Plastic] Nylon case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 8,074.07 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,528.05 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | - | - | ||
฿ 6,482.42 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,127.94 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,550.39 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,146.95 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,141.10 | SMC AC TYPE | 1 Piece(s) | 45 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 8,367.11 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 10,318.42 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 8,435.35 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: V + AW□K + AFM | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 8,079.25 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: V + AW□K + AFM | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 8,617.77 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Plastic] Nylon case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 8,080.87 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | psi, °F | - | - | ||
฿ 6,175.21 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 8,129.77 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 7,356.62 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 7,772.71 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 7,372.52 | SMC AC TYPE | 1 Piece(s) | 45 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 3,182.40 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/8 | - | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | Yes | Mounting position: AW+AFM+V | 0.05 to 0.85 MPa | With drain cock | MPa | None | Standard | ||
฿ 9,310.07 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | Mounting position: V + AW□K + AFM | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 9,725.64 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | Mounting position: V + AW□K + AFM | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 9,310.07 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | Mounting position: V + AW□K + AFM | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 9,310.07 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 9,725.64 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 9,310.07 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 9,309.87 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa/psi, °F | - | - | ||
฿ 7,356.33 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 9,291.42 | SMC AC TYPE | 1 Piece(s) | 45 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | Mounting position: V + AW□K + AFM | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 9,310.07 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 3,182.40 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/8 | - | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 20 | None | Mounting position: V+AW□K+AFM | 0.05 to 0.85 MPa | With drain cock | MPa | None | Standard | ||
฿ 4,300.91 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | - | - | ||
฿ 4,704.35 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | - | - | ||
฿ 4,300.91 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | - | - | ||
฿ 4,649.83 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 4,649.28 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | - | - | ||
฿ 1,934.60 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 4,717.04 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 4,862.03 | SMC AC TYPE | 1 Piece(s) | 45 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate case with case guard | Presence | Non-relief type | [Reverse Flow (Right to Left)] Flow Direction | [Not Provided] No (Drain Guide) | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | Drain guide 1/8 | MPa | - | - | ||
฿ 4,301.46 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,540.62 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,540.62 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 8,842.52 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 8,494.15 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | Yes | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,253.84 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: V + AW□K + AFM | 0.02 to 0.2 MPa | With drain cock | MPa | - | - | ||
฿ 6,254.39 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: V + AW□K + AFM | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,254.39 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: V + AW□K + AFM | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,241.81 | SMC AC TYPE | 1 Piece(s) | 45 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,658.44 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 4,304.93 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | - | - | ||
฿ 3,182.40 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/8 | - | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | None | Standard | ||
฿ 4,656.63 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 4,791.11 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No (Drain Guide) | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | Drain guide 1/8 | MPa | - | - | ||
฿ 4,656.07 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.02 to 0.2 MPa | With drain cock | MPa | - | - | ||
฿ 1,934.60 | SMC AC TYPE | 1 Piece(s) | 55 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 4,722.21 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate case with case guard | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 4,323.68 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 4,308.26 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - | ||
฿ 6,895.78 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/8 | 1 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | Yes | None | 0.05 to 0.85 MPa | With drain cock | MPa | - | - |
Loading...
Regulator Unit Combination | Filter Regulator + Mist Separator | Filter, Filtration Level | 5μm | Mist Separator | 0.3μm |
---|---|---|---|---|---|
Operating Environment | Air powered tools | Compressed Air Quality | General Dry Air |
How can we improve?
How can we improve?