1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Safety Beam Sensor [Type4] (ST4 Sensor Head)

Compact Safety Beam Sensor [Type4] (ST4 Sensor Head)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,931.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

From wide areas to narrow spaces, full support for both safety and productivity!

 
Part Number
ST4-A1-J02V
ST4-A1-J1
ST4-A1-J1V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct type Cable length
(m)

฿ 9,931.67

SNX PHOTOELECTRIC SENSORS ST4 1 Piece(s) 60 Day(s) 10With emission amount adjuster0.2

฿ 10,833.33

SNX PHOTOELECTRIC SENSORS ST4 1 Piece(s) 20 Day(s) 10Standard1

฿ 11,171.67

SNX PHOTOELECTRIC SENSORS ST4 1 Piece(s) 90 Day(s) 10With emission amount adjuster1

Loading...

  1. 1

Basic Information

Type Sensor head Minimum detectable object(φ) φ9 Supply voltage Supplied from controller