1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Curtain Mounting Bracket for SF4B/SF4B-G Series

SNXSENSOROPTIONSMS

Light Curtain Mounting Bracket for SF4B/SF4B-G Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,075.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Mounting bracket for light curtain SF4B/SF4B-G series. [Mounting Bracket Dedicated to Bottom/Side] material: SPCC, [360° Mounting Bracket] material: zinc die-cast, [Dead Spaceless Mounting Bracket] material: zinc die-cast, [Standard L Bracket] material: SPHC (trivalent chromate plating), [Dead Spaceless Mounting Bracket] material: mounting bracket: SPCC (trivalent chromate plating) / holding bracket: PPS, [Intermediate Holding Bracket] material: zinc die-cast

 
Part Number
MS-SFB-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,075.00

SNXSENSOROPTIONSMS 1 Piece(s) 40 Day(s) 10

Loading...

  1. 1

Basic Information

Type Mounting bracket Product type ntermediate supporting bracket

Please check the type/dimensions/specifications of the part MS-SFB-2 in the Light Curtain Mounting Bracket for SF4B/SF4B-G Series series.