1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Flex Locator (Protecting Cover)

One-Touch Flex Locator (Protecting Cover)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 501.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]Insert it into the center hole of the bushing to use as a protective cover.

 
Part Number
CP735-0939P
CP735-1246P
CP735-1656P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Diameter
(mm)
Outer Diameter
(mm)
Applicable Tapered Bushing

฿ 501.53

IMA PINS 1 Piece(s) 8 Day(s) 10M49CP735-0939L

฿ 544.80

IMA PINS 1 Piece(s) 8 Day(s) 10M412CP735-1246L

฿ 589.43

IMA PINS 1 Piece(s) 8 Day(s) 10M516CP735-1656L

Loading...

  1. 1

Basic Information

Type Protection Covers Basic Shape Square Mounting Flange Fixing Support No
Material Aluminum I.D. Shape Round shape