1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KN Series Nozzle With Male Thread

KN Series Nozzle With Male Thread
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 108.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

Nozzle with male thread for blow guns.
[Features]
· Connection thread: R1/4.
· Hex width across flats: 14.

KN Series Nozzle With Male Thread Specifications

KN Series Nozzle With Male Thread External Appearance

KN Series Nozzle With Male Thread External Appearance

KN Series Nozzle With Male Thread (Unit: mm)

KN Series Nozzle With Male Thread (Unit: mm)

 

(Unit: mm)

 

ModelNozzle diameter
D
Connection threadHex width across flatsL1A*
H1
KN-R02-100ø1 (diameter 1 mm)R1/41431.425.4
KN-R02-150ø1.5 (diameter 1.5 mm)3125
KN-R02-200ø2 (diameter 2 mm)30.524.5
KN-R02-250ø2.5 (diameter 2.5 mm)30.124.1
VMG1-R02-300ø3 (diameter 3 mm)3024
VMG1-R02-350ø3.5 (diameter 3.5 mm)29.523.5
VMG1-R02-400ø4 (diameter 4 mm)29.523.5

*R thread reference dimensions when screwed in

*Product images are representative images.

Part Number
KN-R02-100
KN-R02-150
KN-R02-200
KN-R02-250
VMG1-R02-300
VMG1-R02-350
VMG1-R02-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRound Nozzle Dia.
(Ø)

฿ 108.00

NOZZLE 1 Piece(s) Same day 1

฿ 108.00

NOZZLE 1 Piece(s) Same day 1.5

฿ 108.00

NOZZLE 2 Piece(s) 3 Day(s) 2

฿ 108.00

NOZZLE 2 Piece(s) 3 Day(s) 2.5

฿ 130.50

SMC VMG TYPE 2 Piece(s) 3 Day(s) 3

฿ 130.50

SMC VMG TYPE 2 Piece(s) 55 Day(s) 3.5

฿ 130.50

VALVE 1 Piece(s) 3 Day(s) 4

Loading...

  1. 1
 

Basic Information

Type Nozzle Nozzle Shape Standard Features Standard
Connecting Port Type of Nozzle Threaded Nozzle Material Brass Max. Operating Pressure(MPa) 1
Connector size R1/4