1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Strength Stainless Steel Hex Socket Head Cap Screws SNSLG【1-10 Pieces Per Package】

High-Strength Stainless Steel Hex Socket Head Cap Screws SNSLG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

● High-strength stainless steel hex socket head cap screws. (Tensile strength: 1,000 N/mm2, 0.2% yield strength: 800 N/mm2)
● The yield strength is approximately 1.8x that of normal stainless steel hex socket head cap screws. Smaller screw diameters and reduced quantities are available to save space and reduce weight.
● Made of SUS316L. Excellent corrosion resistance.
● Non-magnetic.

 
Part Number
SNSLG-M3-6
SNSLG-M3-6-VA
SNSLG-M3-8
SNSLG-M3-8-VA
SNSLG-M3-10
SNSLG-M3-10-VA
SNSLG-M3-12
SNSLG-M3-12-VA
SNSLG-M3-15
SNSLG-M3-15-VA
SNSLG-M3-20
SNSLG-M3-20-VA
SNSLG-M3-25
SNSLG-M3-25-VA
SNSLG-M4-8
SNSLG-M4-8-VA
SNSLG-M4-10
SNSLG-M4-10-VA
SNSLG-M4-12
SNSLG-M4-12-VA
SNSLG-M4-15
SNSLG-M4-15-VA
SNSLG-M4-20
SNSLG-M4-20-VA
SNSLG-M4-25
SNSLG-M4-25-VA
SNSLG-M5-10
SNSLG-M5-10-VA
SNSLG-M5-12
SNSLG-M5-12-VA
SNSLG-M5-15
SNSLG-M5-15-VA
SNSLG-M5-20
SNSLG-M5-20-VA
SNSLG-M5-25
SNSLG-M5-25-VA
SNSLG-M5-30
SNSLG-M5-30-VA
SNSLG-M6-12
SNSLG-M6-12-VA
SNSLG-M6-15
SNSLG-M6-15-VA
SNSLG-M6-20
SNSLG-M6-20-VA
SNSLG-M6-25
SNSLG-M6-25-VA
SNSLG-M6-30
SNSLG-M6-30-VA
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Sales Unit

฿ 344.75

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 36Box/package

฿ 42.03

NBK BOLT 1 Piece(s) 7 Day(s) 36Low Quantity (can be purchased from one)

฿ 349.75

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 38Box/package

฿ 42.03

NBK BOLT 1 Piece(s) 7 Day(s) 38Low Quantity (can be purchased from one)

฿ 355.34

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 310Box/package

฿ 42.63

NBK BOLT 1 Piece(s) 7 Day(s) 310Low Quantity (can be purchased from one)

฿ 360.17

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 312Box/package

฿ 43.23

NBK BOLT 1 Piece(s) 7 Day(s) 312Low Quantity (can be purchased from one)

฿ 370.42

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 315Box/package

฿ 44.44

NBK BOLT 1 Piece(s) 7 Day(s) 315Low Quantity (can be purchased from one)

฿ 380.75

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 320Box/package

฿ 45.04

NBK BOLT 1 Piece(s) 7 Day(s) 320Low Quantity (can be purchased from one)

฿ 391.35

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 325Box/package

฿ 46.25

NBK BOLT 1 Piece(s) 7 Day(s) 325Low Quantity (can be purchased from one)

฿ 571.06

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 48Box/package

฿ 64.34

NBK BOLT 1 Piece(s) 7 Day(s) 48Low Quantity (can be purchased from one)

฿ 581.65

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 410Box/package

฿ 65.55

NBK BOLT 1 Piece(s) 7 Day(s) 410Low Quantity (can be purchased from one)

฿ 586.81

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 412Box/package

฿ 65.55

NBK BOLT 1 Piece(s) 7 Day(s) 412Low Quantity (can be purchased from one)

฿ 602.40

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 415Box/package

฿ 67.36

NBK BOLT 1 Piece(s) 7 Day(s) 415Low Quantity (can be purchased from one)

฿ 623.59

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 420Box/package

฿ 69.17

NBK BOLT 1 Piece(s) 7 Day(s) 420Low Quantity (can be purchased from one)

฿ 654.00

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 425Box/package

฿ 72.18

NBK BOLT 1 Piece(s) 7 Day(s) 425Low Quantity (can be purchased from one)

฿ 603.09

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 510Box/package

฿ 67.36

NBK BOLT 1 Piece(s) 7 Day(s) 510Low Quantity (can be purchased from one)

฿ 624.11

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 512Box/package

฿ 69.17

NBK BOLT 1 Piece(s) 7 Day(s) 512Low Quantity (can be purchased from one)

฿ 639.43

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 515Box/package

฿ 70.98

NBK BOLT 1 Piece(s) 7 Day(s) 515Low Quantity (can be purchased from one)

฿ 670.44

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 520Box/package

฿ 73.99

NBK BOLT 1 Piece(s) 7 Day(s) 520Low Quantity (can be purchased from one)

฿ 691.71

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 525Box/package

฿ 75.80

NBK BOLT 1 Piece(s) 7 Day(s) 525Low Quantity (can be purchased from one)

฿ 723.23

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 530Box/package

฿ 78.81

NBK BOLT 1 Piece(s) 7 Day(s) 530Low Quantity (can be purchased from one)

฿ 642.17

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 612Box/package

฿ 70.98

NBK BOLT 1 Piece(s) 7 Day(s) 612Low Quantity (can be purchased from one)

฿ 653.62

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 615Box/package

฿ 71.58

NBK BOLT 1 Piece(s) 7 Day(s) 615Low Quantity (can be purchased from one)

฿ 684.36

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 620Box/package

฿ 74.59

NBK BOLT 1 Piece(s) 7 Day(s) 620Low Quantity (can be purchased from one)

฿ 706.75

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 625Box/package

฿ 77.01

NBK BOLT 1 Piece(s) 7 Day(s) 625Low Quantity (can be purchased from one)

฿ 758.00

NBK BOLT 1 Pack(s)

10 Pieces Per Package

7 Day(s) 630Box/package

฿ 81.83

NBK BOLT 1 Piece(s) 7 Day(s) 630Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material Stainless Steel SurfaceTreatment No Basic Shape Standard (Round)
Mounting Hole Shape Hex Socket Thread Type Metric coarse Application Standard