1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex Socket Head Cap Screw - Special Low Profile - Stainless Steel SSHS/SSHL【10 Pieces Per Package】

SPECIAL SCREWS WITH HEX SOCKET

Hex Socket Head Cap Screw - Special Low Profile - Stainless Steel SSHS/SSHL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 850.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Special low profile hex socket head cap screws made using stainless steel.
· Head height of 1.5 mm or less. For helping make equipment and devices smaller, or for use in areas with limited overhead clearance.
· SUS316L has better hydrogen embrittlement resistance, fluorine gas resistance, chlorine gas resistance and heat resistance than SUS304. This steel demonstrates also greater resistance than SUS304 to corrosion caused by chemicals, salt water, etc.
· SUS316L is non-magnetic.
[Applications]
· For helping make equipment and devices smaller

 
Part Number
SSHS-M3-4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 850.00

SPECIAL SCREWS WITH HEX SOCKET 1 Pack(s)

10 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Length L(mm) 4 Detailed Shape Extra Low Head
Mounting Hole Shape Hex Socket Material SUSXM7 (SUS304 Equivalent) Sales Unit Box/package
Pitch(mm) 0.5 Basic Shape Standard (Round) SurfaceTreatment No
Thread Type Metric coarse Additional Shape Standard Application Standard / Non-Magnetic
Strength Class (Stainless Steel) A2-50

Please check the type/dimensions/specifications of the part SSHS-M3-4 in the Hex Socket Head Cap Screw - Special Low Profile - Stainless Steel SSHS/SSHL series.