1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Socket Head Cap Screw / Special Low & Small Profile SSHS-SD

SPECIAL SCREWS WITH HEX SOCKET

Hex Socket Head Cap Screw / Special Low & Small Profile SSHS-SD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 130.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Hex socket head cap screws with special low profiles and small head diameters. Enables use of a smaller countersink hole diameter than standard hex socket head cap bolts with a special low profile.
[Applications]
· For helping make equipment and devices smaller

 
Part Number
SSHS-M2.5-5-SD-VA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 130.56

SPECIAL SCREWS WITH HEX SOCKET 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Length L(mm) 5 Detailed Shape Extra Low Head Mounting Hole Shape Hex Socket
Material SUSXM7 (SUS304 Equivalent) Sales Unit Low Quantity (can be purchased from one) Basic Shape Standard (Round)
SurfaceTreatment No Thread Type Metric coarse Additional Shape Standard
Application Standard Strength Class (Stainless Steel) A2-50

Please check the type/dimensions/specifications of the part SSHS-M2.5-5-SD-VA in the Hex Socket Head Cap Screw / Special Low & Small Profile SSHS-SD series.