1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2.0 × 19 mm Coarse Thread (700 pcs.)

EXTRA FINE BIS

2.0 × 19 mm Coarse Thread (700 pcs.)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,075.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Materials: Killed steel (Hardening treatment / nickel plating)
· (+) Countersunk head
·For woodworking such as wooden racks and wooden panel pasting and mounting of hardware.
·Even with hard wood, there are few breaks and bends when screwing.
·Please use #1 as the screwdriver.
·Size (mm): 2.0 × 19
·Quantity: 700 pcs.

Part Number
EA949FC-219
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,075.00

EXTRA FINE BIS 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Materials Killed steel (Hardening treatment / nickel plating) Quantity 700 pcs. Size (mm) 2.0×19

Please check the type/dimensions/specifications of the part EA949FC-219 in the 2.0 × 19 mm Coarse Thread (700 pcs.) series.