1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Titanium Cross Recessed Pan Head Machine Screws SNPTG

Titanium Cross Recessed Pan Head Machine Screws SNPTG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 84.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

● Screws made of high-strength titanium alloy.
● Specific gravity is approximately 60% that of stainless steel.
● Non-magnetic.
● These screws are resistant to corrosion and are particularly resistant to salt water.

Part Number
SNPTG-M3X6
SNPTG-M3X8
SNPTG-M3X10
SNPTG-M4X6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 84.78

NBK SCREWS 1 Piece(s) 8 Day(s) 360.5

฿ 84.78

NBK SCREWS 1 Piece(s) 8 Day(s) 380.5

฿ 95.06

NBK SCREWS 1 Piece(s) 8 Day(s) 3100.5

฿ 99.04

NBK SCREWS 1 Piece(s) 8 Day(s) 460.7

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 No Detailed Shape Pan
Material Titanium Thread Type Metric coarse Basic Shape Standard (Round)
Sales Unit Low Quantity (can be purchased from one) Tip Shape Flat End Additional Shape Standard
Application Standard / High Strength / Non-Magnetic / Use for Clean circumstance Screw Type Complete thread