1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gripper, Open/Close Confirmation Sensor (Part Number)

Gripper, Open/Close Confirmation Sensor
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,108.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The images for this product are representative images. Refer to the product standards for details.

Product Description

Compact non-contact system.
[Features]
■ Contact method, 2 color display, resistant to cutting oil.
■ A lineup of supported sensors.

 
Part Number
ER2
ER2-M5
ER2L
ER2L-M5
ER3SALE
ER3-M5
ER3L
ER3L-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Lead‑wire pull out direction Lead‑wire length
(m)

฿ 3,108.00

KONDOU 1 Piece(s) 3 Day(s) 10ER2Straight3

฿ 3,175.04

KON SENSOR 1 Piece(s) 9 Day(s) 10ER2Straight5

฿ 3,171.94

KONDOU 1 Piece(s) 9 Day(s) 10ER2L-shaped3

฿ 3,175.04

KON SENSOR 1 Piece(s) 9 Day(s) 10ER2L-shaped5

฿ 30,002.30

฿ 1,761.14

KONDOU 1 Piece(s) Same day 10ER3Straight3

฿ 3,175.04

KON SENSOR 1 Piece(s) 9 Day(s) 10ER3Straight5

฿ 3,171.94

KON SENSOR 1 Piece(s) 9 Day(s) 10ER3L-shaped3

฿ 3,175.04

KON SENSOR 1 Piece(s) 9 Day(s) 10ER3L-shaped5

Loading...

  1. 1

Basic Information

Type Related Components