1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JIS B 2401 V (For Vacuum Flanges)【10-100 Pieces Per Package】

JIS B 2401 V (For Vacuum Flanges)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,006.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is representative only. See the product standards for more details.

Product Description

JIS B 2401 V (For Vacuum Flanges)
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter (mm.): 14.5, 33.5, 54.5 and 119
● Thickness (mm.) : 4
● Material :
Nitrile Rubber Class 1A
Silicon Rubber Class 4C
Fluoro Rubber Class 4D
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases for vacuum flanges and so on

Part Number
1A-V-15
1A-V-55
4C-V-120
4D-V-34
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Material Environment, Applications Outer Dia. D
(Ø)
Material (JIS code)

฿ 1,006.45

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1014.5Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant22.5Class 1A

฿ 1,104.77

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

7 Day(s) 1054.5Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant62.5Class 1A

฿ 1,287.62

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

6 Day(s) 10119Silicon RubberHeat Resistant / Cold Resistant127Class 4C

฿ 3,607.74

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

7 Day(s) 1033.5Fluoro RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Heat Resistant / Chemical Resistant41.5Class 4D

Loading...

  1. 1

Basic Information

Type V (For Vacuum Flanges) Wire Dia. W(mm) 4