(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Polyurethane tubing with superior resiliency even when compared to nylon tubing.
[Features]
· Fluid: air.
· Available in 2 types: standard and high pressure.
· Colors: black, translucent white, blue, translucent.
· Superior resiliency.
Maximum operating pressure
Nominal | TUH0428 | TUH0644 | TUH0858 | TUH1073 | TUH1288 |
---|---|---|---|---|---|
Outer diameter (mm) | 4 | 6 | 8 | 10 | 12 |
Inner diameter (mm) | 2.8 | 4.4 | 5.8 | 7.3 | 8.8 |
Fluid | Air | |||||
---|---|---|---|---|---|---|
Maximum operating pressure MPa | 20°C | 0.8 | ||||
40°C | 0.65 | |||||
60°C | 0.5 | |||||
Applicable fittings | One-touch fittings | |||||
Minimum bending radius mm | 10 | 18 | 24 | 30 | 36 | |
Operating temperature | -20 to 60°C | |||||
Material | Polyurethane |
Maximum operating pressure
Nominal | TUH0425 | TUH0604 | TUH0805 | TUH1065 | TUH1208 |
---|---|---|---|---|---|
Outer diameter (mm) | 4 | 6 | 8 | 10 | 12 |
Inner diameter (mm) | 2.5 | 4 | 5 | 6.5 | 8 |
Fluid | Air | |||||
---|---|---|---|---|---|---|
Maximum operating pressure MPa | 20°C | 1.0 | ||||
40°C | 0.85 | |||||
60°C | 0.7 | |||||
Applicable fittings | One-touch fittings, insert fittings, miniature fittings | |||||
Minimum bending radius mm | 10 | 15 | 20 | 27 | 35 | |
Operating temperature | -20 to 60°C | |||||
Material | Polyurethane |
Minimum bending radius
Bend the tube into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the tube breaks or is crushed.
Caution
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Operating Environment | Color | Minimum Bending Radius (mm) | Bundle winding length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 366.35 | TUBE | 1 Piece(s) | 55 Day(s) | 4 | ~4 | 2.5 | ~3 | Pressure Resistance | [Black] Black (opaque) | 10 | 20 | ||
฿ 1,762.90 | TUBE | 1 Piece(s) | 55 Day(s) | 4 | ~4 | 2.5 | ~3 | Pressure Resistance | [Black] Black (opaque) | 10 | 100 | ||
฿ 345.95 | TUBE | 1 Piece(s) | Same day | 4 | ~4 | 2.5 | ~3 | Pressure Resistance | [Blue] Blue | 10 | 20 | ||
฿ 1,659.20 | TUBE | 1 Piece(s) | Same day | 4 | ~4 | 2.5 | ~3 | Pressure Resistance | [Blue] Blue | 10 | 100 | ||
฿ 366.35 | TUBE | 1 Piece(s) | 3 Day(s) | 4 | ~4 | 2.5 | ~3 | Pressure Resistance | [Transparent (including non-white colors)] Translucent (Material Color) | 10 | 20 | ||
฿ 1,762.90 ฿ 1,555.58 | TUBE | 1 Piece(s) | Same day | 4 | ~4 | 2.5 | ~3 | Pressure Resistance | [Transparent (including non-white colors)] Translucent (Material Color) | 10 | 100 | ||
฿ 366.35 ฿ 323.27 | TUBE | 1 Piece(s) | Same day | 4 | ~4 | 2.5 | ~3 | Pressure Resistance | Milky White | 10 | 20 | ||
฿ 1,762.90 ฿ 1,555.58 | TUBE | 1 Piece(s) | Same day | 4 | ~4 | 2.5 | ~3 | Pressure Resistance | Milky White | 10 | 100 | ||
฿ 331.50 | TUBE | 1 Piece(s) | 55 Day(s) | 4 | ~4 | - | ~3 | Standard | [Black] Black (opaque) | 10 | 20 | ||
฿ 1,590.35 | TUBE | 1 Piece(s) | 3 Day(s) | 4 | ~4 | - | ~3 | Standard | [Black] Black (opaque) | 10 | 100 | ||
฿ 311.10 ฿ 217.58 | TUBE | 1 Piece(s) | Same day | 4 | ~4 | - | ~3 | Standard | [Blue] Blue | 10 | 20 | ||
฿ 1,486.65 | TUBE | 1 Piece(s) | 3 Day(s) | 4 | ~4 | - | ~3 | Standard | [Blue] Blue | 10 | 100 | ||
฿ 331.50 ฿ 292.52 | TUBE | 1 Piece(s) | Same day | 4 | ~4 | - | ~3 | Standard | [Transparent (including non-white colors)] Translucent (Material Color) | 10 | 20 | ||
฿ 1,590.35 | TUBE | 1 Piece(s) | 55 Day(s) | 4 | ~4 | - | ~3 | Standard | [Transparent (including non-white colors)] Translucent (Material Color) | 10 | 100 | ||
฿ 331.50 ฿ 292.52 | TUBE | 1 Piece(s) | Same day | 4 | ~4 | - | ~3 | Standard | Milky White | 10 | 20 | ||
฿ 1,590.35 ฿ 1,403.32 | TUBE | 1 Piece(s) | Same day | 4 | ~4 | - | ~3 | Standard | Milky White | 10 | 100 | ||
฿ 546.55 | TUBE | 1 Piece(s) | Same day | 6 | ~6 | 4 | ~4 | Pressure Resistance | [Black] Black (opaque) | 15 | 20 | ||
฿ 2,592.50 | TUBE | 1 Piece(s) | 55 Day(s) | 6 | ~6 | 4 | ~4 | Pressure Resistance | [Black] Black (opaque) | 15 | 100 | ||
฿ 518.50 | TUBE | 1 Piece(s) | Same day | 6 | ~6 | 4 | ~4 | Pressure Resistance | [Blue] Blue | 15 | 20 | ||
฿ 2,454.80 | TUBE | 1 Piece(s) | 55 Day(s) | 6 | ~6 | 4 | ~4 | Pressure Resistance | [Blue] Blue | 15 | 100 | ||
฿ 546.55 | TUBE | 1 Piece(s) | 3 Day(s) | 6 | ~6 | 4 | ~4 | Pressure Resistance | [Transparent (including non-white colors)] Translucent (Material Color) | 15 | 20 | ||
฿ 2,592.50 | TUBE | 1 Piece(s) | 55 Day(s) | 6 | ~6 | 4 | ~4 | Pressure Resistance | [Transparent (including non-white colors)] Translucent (Material Color) | 15 | 100 | ||
฿ 546.55 | TUBE | 1 Piece(s) | 55 Day(s) | 6 | ~6 | 4 | ~4 | Pressure Resistance | Milky White | 15 | 20 | ||
฿ 2,592.50 | TUBE | 1 Piece(s) | 55 Day(s) | 6 | ~6 | 4 | ~4 | Pressure Resistance | Milky White | 15 | 100 | ||
฿ 491.30 | TUBE | 1 Piece(s) | Same day | 6 | ~6 | - | ~5 | Standard | [Black] Black (opaque) | - | 20 | ||
฿ 2,316.25 ฿ 1,619.99 | TUBE | 1 Piece(s) | Same day | 6 | ~6 | - | ~5 | Standard | [Black] Black (opaque) | - | 100 | ||
฿ 470.05 | TUBE | 1 Piece(s) | Same day | 6 | ~6 | - | ~5 | Standard | [Blue] Blue | - | 20 | ||
฿ 2,247.40 | TUBE | 1 Piece(s) | 55 Day(s) | 6 | ~6 | - | ~5 | Standard | [Blue] Blue | - | 100 | ||
฿ 491.30 ฿ 433.52 | TUBE | 1 Piece(s) | Same day | 6 | ~6 | - | ~5 | Standard | [Transparent (including non-white colors)] Translucent (Material Color) | - | 20 | ||
฿ 2,316.25 | TUBE | 1 Piece(s) | 55 Day(s) | 6 | ~6 | - | ~5 | Standard | [Transparent (including non-white colors)] Translucent (Material Color) | - | 100 | ||
฿ 491.30 | TUBE | 1 Piece(s) | 55 Day(s) | 6 | ~6 | - | ~5 | Standard | Milky White | - | 20 | ||
฿ 2,316.25 | TUBE | 1 Piece(s) | 55 Day(s) | 6 | ~6 | - | ~5 | Standard | Milky White | - | 100 | ||
฿ 1,161.95 | TUBE | 1 Piece(s) | 3 Day(s) | 8 | ~8 | 5 | ~5 | Pressure Resistance | [Black] Black (opaque) | 20 | 20 | ||
฿ 5,530.95 | TUBE | 1 Piece(s) | 3 Day(s) | 8 | ~8 | 5 | ~5 | Pressure Resistance | [Black] Black (opaque) | 20 | 100 | ||
฿ 1,113.50 | TUBE | 1 Piece(s) | Same day | 8 | ~8 | 5 | ~5 | Pressure Resistance | [Blue] Blue | 20 | 20 | ||
฿ 5,289.55 | TUBE | 1 Piece(s) | 55 Day(s) | 8 | ~8 | 5 | ~5 | Pressure Resistance | [Blue] Blue | 20 | 100 | ||
฿ 1,161.95 ฿ 812.67 | TUBE | 1 Piece(s) | Same day | 8 | ~8 | 5 | ~5 | Pressure Resistance | [Transparent (including non-white colors)] Translucent (Material Color) | 20 | 20 | ||
฿ 5,530.95 ฿ 3,868.35 | TUBE | 1 Piece(s) | Same day | 8 | ~8 | 5 | ~5 | Pressure Resistance | [Transparent (including non-white colors)] Translucent (Material Color) | 20 | 100 | ||
฿ 1,161.95 ฿ 1,025.30 | TUBE | 1 Piece(s) | Same day | 8 | ~8 | 5 | ~5 | Pressure Resistance | Milky White | 20 | 20 | ||
฿ 5,530.95 | TUBE | 1 Piece(s) | 55 Day(s) | 8 | ~8 | 5 | ~5 | Pressure Resistance | Milky White | 20 | 100 | ||
฿ 1,043.80 ฿ 729.93 | TUBE | 1 Piece(s) | Same day | 8 | ~8 | - | ~6 | Standard | [Black] Black (opaque) | - | 20 | ||
฿ 4,977.60 | TUBE | 1 Piece(s) | 55 Day(s) | 8 | ~8 | - | ~6 | Standard | [Black] Black (opaque) | - | 100 | ||
฿ 1,002.15 | TUBE | 1 Piece(s) | 55 Day(s) | 8 | ~8 | - | ~6 | Standard | [Blue] Blue | - | 20 | ||
฿ 4,770.20 | TUBE | 1 Piece(s) | 55 Day(s) | 8 | ~8 | - | ~6 | Standard | [Blue] Blue | - | 100 | ||
฿ 1,043.80 ฿ 730.03 | TUBE | 1 Piece(s) | Same day | 8 | ~8 | - | ~6 | Standard | [Transparent (including non-white colors)] Translucent (Material Color) | - | 20 | ||
฿ 4,977.60 | TUBE | 1 Piece(s) | Same day | 8 | ~8 | - | ~6 | Standard | [Transparent (including non-white colors)] Translucent (Material Color) | - | 100 | ||
฿ 1,043.80 ฿ 921.05 | TUBE | 1 Piece(s) | Same day | 8 | ~8 | - | ~6 | Standard | Milky White | - | 20 | ||
฿ 4,977.60 | TUBE | 1 Piece(s) | 55 Day(s) | 8 | ~8 | - | ~6 | Standard | Milky White | - | 100 | ||
฿ 1,632.00 | TUBE | 1 Piece(s) | Same day | 10 | ~10 | 6.5 | ~7 | Pressure Resistance | [Black] Black (opaque) | 27 | 20 | ||
฿ 7,743.50 | TUBE | 1 Piece(s) | 55 Day(s) | 10 | ~10 | 6.5 | ~7 | Pressure Resistance | [Black] Black (opaque) | 27 | 100 | ||
฿ 1,548.70 | TUBE | 1 Piece(s) | 55 Day(s) | 10 | ~10 | 6.5 | ~7 | Pressure Resistance | [Blue] Blue | 27 | 20 | ||
฿ 7,363.55 | TUBE | 1 Piece(s) | 55 Day(s) | 10 | ~10 | 6.5 | ~7 | Pressure Resistance | [Blue] Blue | 27 | 100 | ||
฿ 1,632.00 | TUBE | 1 Piece(s) | Same day | 10 | ~10 | 6.5 | ~7 | Pressure Resistance | [Transparent (including non-white colors)] Translucent (Material Color) | 27 | 20 | ||
฿ 7,743.50 | TUBE | 1 Piece(s) | 55 Day(s) | 10 | ~10 | 6.5 | ~7 | Pressure Resistance | [Transparent (including non-white colors)] Translucent (Material Color) | 27 | 100 | ||
฿ 1,632.00 | TUBE | 1 Piece(s) | 55 Day(s) | 10 | ~10 | 6.5 | ~7 | Pressure Resistance | Milky White | 27 | 20 | ||
฿ 7,743.50 | TUBE | 1 Piece(s) | 55 Day(s) | 10 | ~10 | 6.5 | ~7 | Pressure Resistance | Milky White | 27 | 100 | ||
฿ 1,465.40 | TUBE | 1 Piece(s) | Same day | 10 | ~10 | - | ~8 | Standard | [Black] Black (opaque) | 30 | 20 | ||
฿ 6,982.75 | TUBE | 1 Piece(s) | 55 Day(s) | 10 | ~10 | - | ~8 | Standard | [Black] Black (opaque) | 30 | 100 | ||
฿ 1,396.55 | TUBE | 1 Piece(s) | 55 Day(s) | 10 | ~10 | - | ~8 | Standard | [Blue] Blue | 30 | 20 | ||
฿ 6,637.65 | TUBE | 1 Piece(s) | 55 Day(s) | 10 | ~10 | - | ~8 | Standard | [Blue] Blue | 30 | 100 | ||
฿ 1,465.40 | TUBE | 1 Piece(s) | 55 Day(s) | 10 | ~10 | - | ~8 | Standard | [Transparent (including non-white colors)] Translucent (Material Color) | 30 | 20 | ||
฿ 6,982.75 | TUBE | 1 Piece(s) | Same day | 10 | ~10 | - | ~8 | Standard | [Transparent (including non-white colors)] Translucent (Material Color) | 30 | 100 | ||
฿ 1,465.40 | TUBE | 1 Piece(s) | 55 Day(s) | 10 | ~10 | - | ~8 | Standard | Milky White | 30 | 20 | ||
฿ 6,982.75 | TUBE | 1 Piece(s) | 55 Day(s) | 10 | ~10 | - | ~8 | Standard | Milky White | 30 | 100 | ||
฿ 2,136.05 | TUBE | 1 Piece(s) | 55 Day(s) | 12 | ~15 | 8 | ~8 | Pressure Resistance | [Black] Black (opaque) | 35 | 20 | ||
฿ 10,163.45 | TUBE | 1 Piece(s) | 3 Day(s) | 12 | ~15 | 8 | ~8 | Pressure Resistance | [Black] Black (opaque) | 35 | 100 | ||
฿ 2,032.35 | TUBE | 1 Piece(s) | 3 Day(s) | 12 | ~15 | 8 | ~8 | Pressure Resistance | [Blue] Blue | 35 | 20 | ||
฿ 9,644.95 | TUBE | 1 Piece(s) | 55 Day(s) | 12 | ~15 | 8 | ~8 | Pressure Resistance | [Blue] Blue | 35 | 100 | ||
฿ 2,136.05 | TUBE | 1 Piece(s) | 55 Day(s) | 12 | ~15 | 8 | ~8 | Pressure Resistance | [Transparent (including non-white colors)] Translucent (Material Color) | 35 | 20 | ||
฿ 10,163.45 | TUBE | 1 Piece(s) | 55 Day(s) | 12 | ~15 | 8 | ~8 | Pressure Resistance | [Transparent (including non-white colors)] Translucent (Material Color) | 35 | 100 | ||
฿ 2,136.05 | TUBE | 1 Piece(s) | 55 Day(s) | 12 | ~15 | 8 | ~8 | Pressure Resistance | Milky White | 35 | 20 | ||
฿ 10,163.45 | TUBE | 1 Piece(s) | 55 Day(s) | 12 | ~15 | 8 | ~8 | Pressure Resistance | Milky White | 35 | 100 | ||
฿ 1,921.85 | TUBE | 1 Piece(s) | 3 Day(s) | 12 | ~15 | - | ~9 | Standard | [Black] Black (opaque) | - | 20 | ||
฿ 9,126.45 | TUBE | 1 Piece(s) | 55 Day(s) | 12 | ~15 | - | ~9 | Standard | [Black] Black (opaque) | - | 100 | ||
฿ 1,832.60 | TUBE | 1 Piece(s) | 55 Day(s) | 12 | ~15 | - | ~9 | Standard | [Blue] Blue | - | 20 | ||
฿ 8,711.65 | TUBE | 1 Piece(s) | 55 Day(s) | 12 | ~15 | - | ~9 | Standard | [Blue] Blue | - | 100 | ||
฿ 1,921.85 | TUBE | 1 Piece(s) | 3 Day(s) | 12 | ~15 | - | ~9 | Standard | [Transparent (including non-white colors)] Translucent (Material Color) | - | 20 | ||
฿ 9,126.45 | TUBE | 1 Piece(s) | 55 Day(s) | 12 | ~15 | - | ~9 | Standard | [Transparent (including non-white colors)] Translucent (Material Color) | - | 100 | ||
฿ 1,921.85 | TUBE | 1 Piece(s) | 55 Day(s) | 12 | ~15 | - | ~9 | Standard | Milky White | - | 20 | ||
฿ 9,126.45 | TUBE | 1 Piece(s) | 55 Day(s) | 12 | ~15 | - | ~9 | Standard | Milky White | - | 100 |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Air | Material, Urethane | Polyurethane | Maximum operating pressure(MPa) | 0.8 (at 20°C) |
Operating temperature(°C) | -20 to +60 |
How can we improve?
How can we improve?