1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Spur Gear, Gear Module 2.5

Standard Spur Gear, Gear Module 2.5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 335.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product has not been tapped.

Product Description

Modules with commonly used numbers of teeth are available, from 12T up to 80T. Standard products are used for speed ratio combination as well. The manufacturer can also provide additional machining such as shaft hole and key machining.

Part Number
MSB2.5-15
MSB2.5-24
MSB2.5-25
MSB2.5-50
MSB2.5-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Number of Teeth
(Teeth)

฿ 335.26

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 101315

฿ 581.98

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 101324

฿ 591.05

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 101325

฿ 1,475.05

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 101850

฿ 2,434.06

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 102370

Loading...

  1. 1

Basic Information

Gear Shape Shape B Module 2.5 Tooth Width B(mm) 25
Material General Steel Material Surface Treatment Not Provided Heat Treatment Not Provided
Ground Tooth Not Provided Bearing Not Provided Backlash Provided
Shaft Bore Tolerance H7 Metal Bushing Not Provided Shaft Bore Config. Round hole