1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Underfloor Ventilation Opening (Slide Type)

Underfloor Ventilation Opening (Slide Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 639.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Product Description

Square underfloor air vent. Specifications: sliding type, material: stainless steel, finish: silver, wire mesh: 12M

Part Number
YSD1530-SM
YSD1545-SM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipB
(mm)

฿ 639.59

VENTILATION PORT 1 Piece(s) 6 Day(s) 300

฿ 784.71

VENTILATION PORT 1 Piece(s) 6 Day(s) 450

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Square shape A(mm) 150
Specifications Slide type Material Stainless steel Finish Silver
Wire mesh 12M