1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Register / B-Type Louver

Square Register / B-Type Louver
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 888.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Product Description

[Features]·Door registers and louvers. Register only, louver only, and a set of a register and a lover are available. ·There are 4 types of finish: silver, black, bronze, and white.

Part Number
GB2040-BK
GB2040-BR
GB2040-W
GB3050-BK
GB3050-BR
GB3050-S
RB2040-BK
RB2040-BR
RB2040-S
RB2040-W
RB3050-BK
RB3050-BR
RB3050-S
RGB2040-BK
RGB2040-BR
RGB2040-S
RGB2040-W
RGB3050-BK
RGB3050-BR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
E
(mm)
Finish Wire mesh Cutting size
(mm)
Features

฿ 888.23

VENTILATION PORT 2 Piece(s) 6 Day(s) 2004005Black-180 × 380Louver

฿ 888.23

VENTILATION PORT 2 Piece(s) 6 Day(s) 2004005Bronze-180 × 380Louver

฿ 888.23

VENTILATION PORT 2 Piece(s) 6 Day(s) 2004005White-180 × 380Louver

฿ 1,531.68

VENTILATION PORT 2 Piece(s) 6 Day(s) 3064957Black-280 × 480Louver

฿ 1,531.68

VENTILATION PORT 2 Piece(s) 6 Day(s) 3064957Bronze-280 × 480Louver

฿ 1,290.46

VENTILATION PORT 2 Piece(s) 6 Day(s) 3064957Silver-280 × 480Louver

฿ 1,049.24

VENTILATION PORT 2 Piece(s) 6 Day(s) 2004005Black18M180 × 380Register

฿ 1,049.24

VENTILATION PORT 2 Piece(s) 6 Day(s) 2004005Bronze18M180 × 380Register

฿ 928.64

VENTILATION PORT 2 Piece(s) 6 Day(s) 2004005Silver18M180 × 380Register

฿ 1,049.24

VENTILATION PORT 2 Piece(s) 6 Day(s) 2004005White18M180 × 380Register

฿ 1,673.19

VENTILATION PORT 2 Piece(s) 6 Day(s) 3064957Black14M280 × 480Register

฿ 1,673.19

VENTILATION PORT 2 Piece(s) 6 Day(s) 3064957Bronze14M280 × 480Register

฿ 1,351.76

VENTILATION PORT 2 Piece(s) 6 Day(s) 3064957Silver14M280 × 480Register

฿ 1,663.95

VENTILATION PORT 1 Piece(s) 6 Day(s) 2004005Black18M180 × 380Set

฿ 1,663.95

VENTILATION PORT 1 Piece(s) 6 Day(s) 2004005Bronze18M180 × 380Set

฿ 1,367.04

VENTILATION PORT 1 Piece(s) 6 Day(s) 2004005Silver18M180 × 380Set

฿ 1,663.95

VENTILATION PORT 1 Piece(s) 6 Day(s) 2004005White18M180 × 380Set

฿ 3,061.19

VENTILATION PORT 1 Piece(s) 6 Day(s) 3064957Black14M280 × 480Set

฿ 3,061.19

VENTILATION PORT 1 Piece(s) 6 Day(s) 3064957Bronze14M280 × 480Set

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Square shape Specifications For doors
Material Stainless steel