1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ring‑Shaped Ferrite Magnet【2-10 Pieces Per Package】

Ring‑Shaped Ferrite Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 883.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The external appearance is grayish black. Has the same properties as ceramic. Is relatively brittle so should be handled with care.
· The main raw material is iron oxide, making it suitable for applications where keeping costs under control is important.
· While having comparatively stable magnetic properties, the Hcj (coercive force) temperature characteristics are the opposite of that of metal magnets. At low temperatures the Hcj deteriorates, so if using in temperatures below -30°C it is necessary to be careful of low temperature demagnetization.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[FRR01/FRR02/FRR31/FRR37]

Part Number
FRR01
FRR02
FRR03
FRR04
FRR05
FRR06
FRR08
FRR09
FRR10
FRR11
FRR12
FRR13
FRR14
FRR15
FRR16
FRR17
FRR18
FRR19
FRR20
FRR21
FRR22
FRR23
FRR24
FRR25
FRR27
FRR28
FRR29
FRR30
FRR32
FRR33
FRR34
FRR36
FRR37
FRR38
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Inner Dia.
(Ø)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

฿ 1,033.72

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.0-315IsotropicHeight directionMirror finish48≦-60

฿ 1,033.74

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.0-319IsotropicHeight directionMirror finish40≦-60

฿ 1,033.75

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.00.1416IsotropicHeight directionMirror finish50≦-60

฿ 1,033.77

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.00.1418IsotropicHeight directionMirror finish57≦-60

฿ 1,070.06

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.00.25.518IsotropicHeight directionMirror finish57≦-60

฿ 1,052.04

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.00.36111IsotropicHeight directionMirror finish55≦-60

฿ 883.05

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.01.11032AnisotropicHeight directionNo plating89≦-50

฿ 883.16

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.01.613.552AnisotropicHeight directionNo plating82≦-45

฿ 1,106.75

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.04.91675AnisotropicHeight directionNo plating124≦-60

฿ 955.85

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.03.417.573AnisotropicHeight directionNo plating94≦-50

฿ 1,337.29

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.09.6196.510AnisotropicHeight directionNo plating145≦-70

฿ 955.89

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.04.120103AnisotropicHeight directionNo plating96≦-50

฿ 1,143.15

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.06.32112.54.5AnisotropicHeight directionNo plating121≦-60

฿ 1,185.73

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.04.8236.53.7AnisotropicHeight directionNo plating86≦-45

฿ 1,337.50

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 1010.1~20.010.923108AnisotropicHeight directionNo plating135≦-65

฿ 1,337.45

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.09.52586AnisotropicHeight directionNo plating112≦-55

฿ 1,108.03

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.07.629103.5AnisotropicHeight directionNo plating75≦-45

฿ 1,186.96

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.09.730125AnisotropicHeight directionNo plating98≦-50

฿ 1,186.88

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 10~10.09.83012.55AnisotropicHeight directionNo plating99≦-50

฿ 1,410.77

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 1010.1~20.011.43285AnisotropicHeight directionNo plating84≦-45

฿ 1,410.37

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 1010.1~20.013.732186AnisotropicHeight directionNo plating118≦-60

฿ 1,490.95

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 1010.1~20.014.238146AnisotropicHeight directionNo plating94≦-45

฿ 1,717.29

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 1020.1~30.025.145228AnisotropicHeight directionNo plating112≦-55

฿ 2,254.68

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 1030.1~40.031.3501610AnisotropicHeight directionNo plating106≦-50

฿ 2,253.47

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 1030.1~40.03460328AnisotropicHeight directionNo plating102≦-50

฿ 2,411.13

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 1040.1~50.046.370328AnisotropicHeight directionNo plating85≦-45

฿ 2,488.64

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 1040.1~50.046.7703210AnisotropicHeight directionNo plating98≦-45

฿ 2,655.09

FERRITE MAGNET 1 Pack(s)

8 Pieces Per Package

13 Day(s) 1070.1~80.073.5723215AnisotropicHeight directionNo plating119≦-55

฿ 2,344.01

FERRITE MAGNET 1 Pack(s)

10 Pieces Per Package

13 Day(s) 1050.1~60.053.9804010AnisotropicHeight directionNo plating95≦-45

฿ 2,531.30

FERRITE MAGNET 1 Pack(s)

8 Pieces Per Package

13 Day(s) 1060.1~70.067.6804012AnisotropicHeight directionNo plating106≦-50

฿ 2,627.92

FERRITE MAGNET 1 Pack(s)

3 Pieces Per Package

13 Day(s) 10100.1~104.8905016AnisotropicHeight directionNo plating122≦-55

฿ 3,557.97

FERRITE MAGNET 1 Pack(s)

3 Pieces Per Package

13 Day(s) 10100.1~165.61006020AnisotropicHeight directionNo plating144≦-40

฿ 3,318.56

FERRITE MAGNET 1 Pack(s)

3 Pieces Per Package

13 Day(s) 10~10.0-1206010AnisotropicSingle face 8 polesNo plating104≦-45

฿ 2,937.94

FERRITE MAGNET 1 Pack(s)

2 Pieces Per Package

13 Day(s) 10100.1~170.51206020AnisotropicHeight directionNo plating114≦-55

Loading...

  1. 1

Basic Information

Shape Ring Magnet Type (Material) Ferrite Magnet