1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Retaining Ring for Snap Ring Hole, Steel / Stainless Steel【11 Pieces Per Package】

SCREW

Retaining Ring for Snap Ring Hole, Steel / Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 460.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Available in sizes from S-10 to S50. It is for retaining ring shafts made of steel and stainless steel.

 
Part Number
2700320018
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 460.52

SCREW 1 Pack(s)

11 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (External) Shape Retaining Ring C Type for Shaft Material Stainless Steel
Retaining Ring Type Retained with Outer Ring Mounting Method Type Standard Sales Unit Box, Pkg.
Product Type Retaining Ring Size S-18 JAN code 4997265166557

Please check the type/dimensions/specifications of the part 2700320018 in the Retaining Ring for Snap Ring Hole, Steel / Stainless Steel series.