1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Countersunk Head Frame Machine Screw Stainless Steel 27006500【122 Pieces Per Package】

SMALL SCREW

Countersunk Head Frame Machine Screw Stainless Steel 27006500
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 339.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Surface treatment]Bright chromate Trivalent W
[Nominal thread size]M3 M4 M5 M6 M8

Part Number
1700041146
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 339.58

SMALL SCREW 1 Pack(s)

122 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L(mm) 6 Mounting Hole Shape Cross Recessed
Surface Treatment_02 Trivalent Chromate Detailed Shape Truss Material Steel
Basic Shape Standard (Round) Sales Unit Box, Pkg. Tip Shape Flat End
Screw Type Full Thread