1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

(Cross-Head) Pan Head Machine Screw, Stainless Steel 20000100【50-157 Pieces Per Package】

(Cross-Head) Pan Head Machine Screw, Stainless Steel 20000100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 339.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Surface treatment]Bright chromate, nickel, trivalent W
[Nominal thread size]M2 M2.6 M3 M4 M5 M6 M8 M10

Part Number
1700011146
27000100860
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material

฿ 339.58

SMALL SCREW 1 Pack(s)

157 Pieces Per Package

31 Day(s) 46Trivalent ChromateSteel

฿ 2,837.00

SMALL SCREW 1 Pack(s)

50 Pieces Per Package

21 Day(s) 860-Stainless Steel

Loading...

  1. 1

Basic Information

Mounting Hole Shape Cross Recessed Detailed Shape Pan Head Basic Shape Standard (Round)
Sales Unit Box, Pkg. Tip Shape Flat End Screw Type Full Thread