1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Galvanized Hexagonal Wire Mesh

Galvanized Hexagonal Wire Mesh
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,430.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Product pictures are representations.

Product Description

[Wire diameter]
0.5 mm 0.7 mm 0.9 mm
[Count]
#18 #20 #23
[Pitch]
10 mm 13 mm 16 mm 26 mm 40 mm
[Width]
910 mm
[Length]
15‑m roll 30‑m roll

Part Number
00956449
00956451
00956453
00956455
00956456
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCount Wire diameter
(mm)
Pitch
(mm)
JAN code

฿ 5,431.70

FENCE AND NET 1 Piece(s) 7 Day(s) #230.5104967938161592

฿ 7,650.92

FENCE AND NET 1 Piece(s) 7 Day(s) #200.7104967938161547

฿ 4,599.50

FENCE AND NET 1 Piece(s) 7 Day(s) #200.7164967938161561

฿ 3,284.85

FENCE AND NET 1 Piece(s) 7 Day(s) #200.7264967938161578

฿ 2,430.73

FENCE AND NET 1 Piece(s) 7 Day(s) #200.7404967938161585

Loading...

  1. 1

Basic Information

Width(mm) 910 Length(m) 30