1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Pan-Head Set Screw (With SW/PW) / B-0000-S1

Brass Pan-Head Set Screw (With SW/PW) / B-0000-S1
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal thread (M)] 2/2.5/2.6/3/4/5
Pan-Head Screw
[Material] Brass
[Surface treatment] Nickel plating (Ni)
Spring washer (SW)
[Material] Phosphor bronze
[Surface treatment] Nickel plating (Ni)
Flat washer (PW)
[Material] Brass
[Surface treatment] Nickel plating (Ni)

 
Part Number
B-0206-S1
B-0306-S1
B-0308-S1
B-0408-S1
B-0410-S1
B-0512-S1
B-2605-S1
B-2606-S1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 5.87

HSK BUSHING 50 Piece(s) 3 Day(s) 102-0.4

฿ 77.34

HSK BUSHING 20 Piece(s) Available 3 Day(s) 103-0.5

฿ 77.34

HSK BUSHING 20 Piece(s) Available 3 Day(s) 103-0.5

฿ 78.48

HSK BUSHING 20 Piece(s) Available 3 Day(s) 10---

฿ 7.48

HSK BUSHING 50 Piece(s) 3 Day(s) 10---

฿ 10.18

HSK BUSHING 50 Piece(s) 3 Day(s) 10-12-

฿ 5.87

HSK BUSHING 50 Piece(s) 3 Day(s) 102.650.45

฿ 5.87

HSK BUSHING 50 Piece(s) 3 Day(s) 102.6-0.45

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 Nickel Plating Detailed Shape Pan
Material Brass Thread Type Metric coarse Basic Shape Standard (Round)
Sales Unit Low Quantity (can be purchased from one) Tip Shape Flat End Additional Shape Washer Included
Application Standard Screw Type Complete thread