(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Two Hand Control Valve, VR51 Series - outputs with two-handed simultaneous operation (within 0.5 s).
[Features]
· EN574 standard compliant.
· Prevents accidents whereby the operator's hands get caught or trapped by requiring both hands to initialize operations.
[Applications]
· Riveting, press fitting work.
· Clamping.
Two Hand Control Valve VR51 Series: product images
Applicable fluids | Air | |||
---|---|---|---|---|
Operating pressure | 0.25 to 1 MPa | |||
Proof pressure | 1.5 MPa | |||
Ambient temperature and working fluid temperature | -5 to 60°C (no freezing) | |||
Flow rate characteristics | C [dm3/(s·bar)] | b | Cv | |
P → A | 0.3 | - | - | |
A → R | 1.0 | 0.12 | 0.25 | |
Connection port size | Metric size | ø6 | ||
Inch size | ø1/4 | |||
Applicable tubing material Note) | Nylon, soft nylon, polyurethane, FR soft nylon, FR double layer, FR double layer polyurethane | |||
Weight | 340 g | |||
Accessories | Silencer | Part number: AN101-01 | ||
Option | Bracket | Part number: VR51B | ||
Standard | EN574: 1996 + A1: 2008 Class: Type IIIA |
Structural Drawings
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cover | Die-cast aluminum | Urban gray |
2 | Body | Die-cast aluminum | Urban white |
3 | Plate | Rolled steel | Nickel plating |
4 | Spool valve | Aluminum alloy | - |
5 | Orifice | Brass | Electroless nickel plating |
6 | Valve seat | Aluminum alloy | - |
7 | Valve guide B | Aluminum alloy | - |
8 | Valve guide A | Aluminum alloy | - |
9 | Guide | Brass | Electroless nickel plating |
10 | Clip | Stainless steel | - |
11 | Gasket | H-NBR | - |
12 | Spring | Stainless steel | - |
13 | Cassette assembly | - | - |
14 | Seal | NBR | - |
15 | Valve | H-NBR | - |
16 | Valve | NBR | - |
17 | Valve | H-NBR | - |
18 | U-shaped seal | H-NBR | - |
(Unit: mm)
VR51-C06/VR51-C07 dimensional drawings
(Unit: mm)
VR51-C06B/VR51-C07B dimensional drawings
Part Number |
---|
VR51-C06 |
VR51-C06B |
VR51-C07 |
VR51-C07B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Connection port size | Option |
---|---|---|---|---|---|---|---|---|---|
฿ 4,229.60 | VALVE | 1 Piece(s) | 3 Day(s) | - | Metric size | 6 | No bracket | ||
฿ 4,417.60 | VALVE | 1 Piece(s) | 3 Day(s) | - | Metric size | 6 | With bracket | ||
฿ 4,400.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Inch size | 1/4 | No bracket | ||
฿ 4,588.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 10 | Inch size | 1/4 | With bracket |
Loading...
Type | Bulb |
---|
How can we improve?
How can we improve?