Transmitter / Pneumatic Indicator VR3100 Series

Caution
- Refer to the catalog for details on product specifications.
- The products shown in the image are representative.
Product Description
Transmitter / Pneumatic Indicator VR3100 Series indicates the presence of pneumatic pressure.
[Features]
· Equivalent to lamps in an electrical system.
· Operating pressure 0.1 to 0.8 MPa.
· Ambient and operating air temperature: -5 to +60°C (no freezing).
· Operating frequency: 100 c.p.m or less.
Transmitter / Pneumatic Indicator VR3100 Series: Details

Transmitter / Pneumatic Indicator VR3100 Series product images

Transmitter / Pneumatic Indicator VR3100 Series indicator symbols
Transmitter / Pneumatic Indicator VR3100 Series Specifications
Specifications/Model
| Model | VR3100-01R | VR3100-01G | VR3100-01O |
|---|---|---|---|
| Color of indicator | Red | Green | Orange |
| Operating pressure | 0.1 to 0.8MPa | ||
| Ambient and operating air temperature | -5 to +60°C (no freezing) | ||
| Operating frequency | 100 c.p.m or less | ||
| Connection port size | Rc 1/8 | ||
| Weight | 40 g | ||
Structural Drawings

Transmitter / Pneumatic Indicator VR3100 Series structural drawings
| Number | Name | Materials |
|---|---|---|
| 1 | Main body | Aluminum alloy |
| 2 | Indicator window | Acrylic |
| 3 | Piston | POM |
| 4 | Return spring | Stainless steel |
| 5 | DY seal | NBR |
Transmitter / Pneumatic Indicator VR3100 Series Dimensions
(Unit: mm)

Transmitter / Pneumatic Indicator VR3100 Series dimensional drawings