(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The Pneumatic-Electric Relay VR3200/3201 Series converts pneumatic signals to electrical signals.
[Features]
· Operating pressure: 0.1 to 1.0 MPa.
· · Ambient and operating air temperature: -5 to +60°C (no freezing).
· Contacts: 1ab.
Transmitter / Pneumatic-Electric Relay VR3200/3201 Series: product image (1)
Transmitter / Pneumatic-Electric Relay VR3200/3201 Series: product image (2)
Transmitter / Pneumatic-Electric Relay VR3200/3201 Series: JIS symbol
Model | VR3200-□01 | VR3201-□01 | VR3202-□01 |
---|---|---|---|
Waterproof type | Open type | Splashproof (IP44 equivalent) Conduit: G1/2 | Splashproof with earth terminal Conduit: Pg13.5 |
Weight | 130 g | 260 g | 260 g |
Operating pressure | 0.1 to 1.0 MPa | ||
Ambient and operating air temperature | -5 to 60°C (no freezing) | ||
Contacts | 1ab | ||
Connection port size | 1/8 | ||
Standard | - | EN60947-5-1:2004 Note) |
Voltage | Non-inductive load (A) | Inductive load (A) | ||||||
---|---|---|---|---|---|---|---|---|
Resistance load | Lamp load | Inductive load | Electric motor load | |||||
N.C. | N.O. | N.C. | N.O. | N.C. | N.O. | N.C. | N.O. | |
125 V AC | 15 | 15 | 3 | 1.5 | 15 | 15 | 5 | 2.5 |
250 V AC | 15 | 15 | 2.5 | 1.25 | 15 | 15 | 3 | 1.5 |
8 V DC | 15 | 15 | 3 | 1.5 | 15 | 15 | 5 | 2.5 |
14 V DC | 15 | 15 | 3 | 1.5 | 10 | 10 | 5 | 2.5 |
30 V DC | 6 | 6 | 3 | 1.5 | 5 | 5 | 5 | 2.5 |
125 V DC | 0.5 | 0.5 | 0.5 | 0.5 | 0.05 | 0.05 | 0.05 | 0.05 |
250 V DC | 0.25 | 0.25 | 0.25 | 0.25 | 0.03 | 0.03 | 0.03 | 0.03 |
Model number example
Transmitter / Pneumatic-Electric Relay VR3200/3201 Series structural drawings
Number | Name | Materials | Additional notes |
---|---|---|---|
1 | Main body | Brass | - |
2 | Cap | Brass | - |
3 | Piston | POM | - |
4 | Spring | Stainless steel | - |
5 | Microswitch | - | Contacts 1ab |
(Unit: mm)
VR3200 dimensional drawings
(Unit: mm)
VR3201/VR3202 dimensional drawings
Part Number |
---|
VR3200-01 |
VR3200-F01 |
VR3200-N01 |
VR3201-01 |
VR3201-F01 |
VR3201-N01 |
VR3202-01 |
VR3202-F01 |
VR3202-N01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Thread type |
---|---|---|---|---|---|---|---|
฿ 989.60 | VALVE | 1 Piece(s) | 3 Day(s) | Waterproof type: open type | Rc | ||
฿ 989.60 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Waterproof type: open type | G | ||
฿ 989.60 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Waterproof type: open type | NPT | ||
฿ 1,620.00 ฿ 1,518.75 | VALVE | 1 Piece(s) | Same day | Waterproof type: splashproof type (IP44 equivalent) | Rc | ||
฿ 1,620.00 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Waterproof type: splashproof type (IP44 equivalent) | G | ||
฿ 1,620.00 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Waterproof type: splashproof type (IP44 equivalent) | NPT | ||
฿ 1,910.40 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | Splash-proof with ground terminal (IP44 equivalent) / CE-compliant | Rc | ||
฿ 9,990.00 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 46 Day(s) | Splash-proof with ground terminal (IP44 equivalent) / CE-compliant | G | ||
฿ 9,990.00 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 46 Day(s) | Splash-proof with ground terminal (IP44 equivalent) / CE-compliant | NPT |
Loading...
Type | Relay Device | Connection port size | 1/8 | Materials | Main body/cap: brass, Piston: POM, Spring: stainless steel |
---|
How can we improve?
How can we improve?