(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Transmitter / Time Delay Valve VR2110 Series operates in a similar way to an electrical time delay relay.
[Features]
· The combination of an adjustable orifice and fixed flow allows the transmission of a pneumatic signal after a fixed time period (delay).
Transmitters / Time Delay Valve VR2110 Series: product images
Transmitter / Time Delay Valve VR2110 Series JIS symbol
Input signal (PIL) vs. time delay
Example: Point A was set with an input signal pressure of 0.25 MPa and a delay time of 60 seconds. With the same status, if the input signal pressure is increased to 0.8 MPa, the delay time changes to point B (approximately 40 seconds).
Piping length vs. release time when input signal (PIL) is OFF
If the input signal (PIL) is turned OFF, the release time for the time delay valve will change depending on the effective area of the valve and the length and diameter of the piping. Use the graph above as a reference.
Model | VR2110-01 | |
---|---|---|
Supply pressure | 0 to 1.0 MPa | |
Input signal pressure | 0.25 to 0.8 MPa | |
Time delay | 0.5 to 60 s | |
Repeatability * | ±10% F.S. (representative value) | |
Operating and operating air temperature | -5 to 60°C (no freezing) | |
Flow rate characteristics | C [dm3/(s·bar)] | 0.5 (P → A), 0.4 (A → R) |
b | 0.2 (P → A), 0.15 (A → R) | |
Connection port size | 1/8 | |
Weight | 500 g |
Release time
Actuated - before time set
Actuated - after time set
Number | Name | Materials | Additional notes |
---|---|---|---|
1 | Valve main body | ADC | Platinum silver |
2 | Differential piston | Brass, NBR | Rubber lined |
3 | Exhaust piston | Brass, NBR | Rubber lined |
4 | Needle | Brass | - |
5 | Return spring | Steel wire | - |
6 | Valve main body | ZDC | Platinum silver |
7 | Plunger | POM | - |
8 | Valve | NBR | - |
Model number example
(Unit: mm)
Transmitter / Time Delay Valve VR2110 Series Dimensional Drawings
Part Number |
---|
VR2110-01 |
VR2110-01-X3 |
VR2110-01-X102 |
VR2110-F01 |
VR2110-F01-X3 |
VR2110-F01-X102 |
VR2110-N01 |
VR2110-N01-X3 |
VR2110-N01-X102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread type | Option |
---|---|---|---|---|---|---|---|
฿ 3,513.60 | VALVE | 1 Piece(s) | Same day | Rc | None | ||
฿ 3,752.00 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 3 Day(s) | Rc | Secondary tank connection port Rc1/4 | ||
฿ 4,639.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 3 Day(s) | Rc | N.O. N.C. common type (with VM430) | ||
฿ 3,513.60 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | G | None | ||
฿ 9,990.00 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 46 Day(s) | G | Secondary tank connection port Rc1/4 | ||
฿ 4,639.20 | SMC VR TYPE | 1 Piece(s) | 55 Day(s) | G | N.O. N.C. common type (with VM430) | ||
฿ 3,513.60 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | NPT | None | ||
฿ 3,752.00 | SMC VR TYPE | 1 Piece(s) | 55 Day(s) | NPT | Secondary tank connection port Rc1/4 | ||
฿ 4,639.20 | SMC VR TYPE | 1 Piece(s) | 55 Day(s) | NPT | N.O. N.C. common type (with VM430) |
Loading...
Type | Relay Device | Connection port size | 1/8 |
---|
How can we improve?
How can we improve?