(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Transmitter / AND Valve With One-Touch Fitting, VR1211F Series for controlling pneumatic signal lines.
[Features]
· Proof pressure: 1.5 MPa.
· Maximum operating pressure: 1.0 MPa.
· Minimum operating pressure 0.05 MPa.
· Ambient and working fluid temperature: -5 to 60°C (no freezing).
· Applicable tubing material: nylon, soft nylon, polyurethane.
Transmitter / AND Valve With One-Touch Fitting, VR1211F Series image (1)
Transmitter / AND Valve With One-Touch Fitting, VR1211F Series image (2)
Output to the OUT side only when air is supplied to both P1 and P2. If the air pressures differ, the pressure that is lowest is output to the OUT side.
If air is supplied to only one of P1, P2 then it is not output to the OUT side.
Transmitter / AND Valve With One-Touch Fitting, VR1211F Series: JIS symbol
Model | Applicable tube outer diameter | |||||
---|---|---|---|---|---|---|
Metric size | Inch size | |||||
3.2 | 4 | 6 | 1/8" | 5/32" | 1/4" | |
VR1211F | ● | ● | ● | ● | ● | ● |
Proof pressure | 1.5 MPa |
---|---|
Maximum operating pressure | 1.0 MPa |
Minimum operating pressure | 0.05 MPa |
Ambient temperature and working fluid temperature | -5 to 60°C (no freezing) |
Note 1) Applicable tube material | Nylon, soft nylon, polyurethane |
Model | VR1211F | ||||
---|---|---|---|---|---|
Applicable tube outer diameter | Metric size | ø3.2 (diameter 3.2 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | - |
Inch size | ø1/8" (diameter 1/8 mm) | ø5/32" (diameter 5/32 mm) | - | ø1/4" (diameter 1/4 mm) | |
Flow rate characteristics | C [dm3/(s·bar)] | 0.3 | 0.4 | 0.5 | 0.6 |
b | 0.25 | 0.25 | 0.25 | 0.25 |
Model number example
Transmitter / AND Valve With One-Touch Fitting, VR1211F Series: operating circuit examples
Transmitter / AND Valve With One-Touch Fitting, VR1211F Series Dimensional Drawings
Model | d | D1 | D2 | D3 | L1 | L2 | L3 | L4 | L5 | M1 | M2 | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VR1211F-23 | 3.2 | 11.4 | 8.4 | 14.8 | 52 | 6.2 | 25.7 | 36.1 | 17.5 | 12.7 | 12.9 | 26.4 |
VR1211F-04 | 4 | 11 | 10.4 | 53 | 6.8 | 26.6 | 37.8 | 21.9 | 16.5 | 15.8 | 20.8 | |
VR1211F-06 | 6 | 12.8 | 12.8 | 53.2 | 28.8 | 41.9 | 25.2 | 16.8 | 16.8 | 25.0 |
Model | d | D1 | D2 | D3 | L1 | L2 | L3 | L4 | L5 | M1 | M2 | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VR1211F-01 | 1/8" | 11.4 | 8.4 | 14.8 | 52 | 6.2 | 25.7 | 36.1 | 17.5 | 12.7 | 12.9 | 26.4 |
VR1211F-03 | 5/32" | 11 | 10.4 | 53 | 6.8 | 26.6 | 37.8 | 21.9 | 16.5 | 15.8 | 20.8 | |
VR1211F-07 | 1/4" | 13.2 | 13.2 | 54.4 | 7.1 | 28.8 | 42.5 | 25.6 | 16.8 | 16.8 | 27.0 |
Part Number |
---|
VR1211F-01 |
VR1211F-03 |
VR1211F-04 |
VR1211F-06 |
VR1211F-07 |
VR1211F-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Applicable tube outer diameter |
---|---|---|---|---|---|---|---|
฿ 480.80 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | Inch size | ø1/8 | ||
฿ 450.40 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | Inch size | ø5/32 | ||
฿ 450.40 | VALVE | 1 Piece(s) | Same day | Metric size | ø4 | ||
฿ 450.40 | VALVE | 1 Piece(s) | Same day | Metric size | ø6 | ||
฿ 450.40 | SMC HAND VALVE | 1 Piece(s) | 5 Day(s) | Inch size | ø1/4 | ||
฿ 480.80 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | Metric size | ø3.2 (ø1/8) |
Loading...
Type | Relay Device | Body size | 1/8 standard |
---|
How can we improve?
How can we improve?