(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting that makes for a compact mounting space.
[Features]
· Makes for a more compact mounting space when compared to using multiple bulkhead union fittings for panels.
· Multiple pipes can be removed with a single action, eliminating piping errors and greatly reducing mounting labor.
· Includes a one-touch pipe fitting to greatly reduce piping work.
KDM10 Dimensional Outline Drawing
(Unit: mm)
KDM20 Dimensional Outline Drawing
(Unit: mm)
Plug case, socket case | POM | |
---|---|---|
Plate, bracket | SPCC baked paint finish | |
Plug connector, socket connector | Body | PBT, C3604 (with electroless nickel plating [ø8]) |
Chuck | SUS304 | |
Guide | SUS304, C3604 (with electroless nickel plating), PBT (ø8) | |
Collet, release button | POM | |
Seal | NBR | |
Clamp bolt, bracket screw, pan machine screw with cross recessed head | SWRM (with nickel plating) | |
Type E retaining ring | SUS304 |
KDM Series structural drawing
Number of connection tubes | Tube outer diameter | Part Number | Release button color |
---|---|---|---|
Plug | |||
10 pcs. | ø3.2 | KDM10P-23 | Blue |
ø4 | KDM10P-04 | ||
ø6 | KDM10P-06 | ||
ø8 | KDM10P-08 | ||
20 pcs. | ø3.2 | KDM20P-23 | |
ø4 | KDM20P-04 | ||
ø6 | KDM20P-06 | ||
ø8 | KDM20P-08 |
Note) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.
*Please refer to the manufacturer's catalog for other specifications, etc.
Part Number |
---|
KDM10P-01 |
KDM10P-03 |
KDM10P-03-X2 |
KDM10P-07 |
KDM10P-07-X2 |
KDM10P-07-X12 |
KDM10P-09 |
KDM10P-09-X2 |
KDM20P-01 |
KDM20P-01-X2 |
KDM20P-03 |
KDM20P-03-X2 |
KDM20P-07 |
KDM20P-07-X2 |
KDM20P-09 |
KDM20P-09-X2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Applicable Tube O.D.1 (φ) | Number of Connection Tubes (piece) | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,059.30 | CONNECTOR | 10 Piece(s) | 55 Day(s) | [Standard (PBT)] PBT | 1/8 | 10 | Red | N/A | ||
฿ 1,035.90 | CONNECTOR | 10 Piece(s) | 55 Day(s) | [Standard (PBT)] PBT | 5/32 | 10 | Red | N/A | ||
฿ 1,045.80 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Standard (PBT)] PBT | 5/32 | 10 | Red | Copper-free (With electroless nickel plating) | ||
฿ 1,059.30 | CONNECTOR | 10 Piece(s) | 55 Day(s) | [Standard (PBT)] PBT | 1/4 | 10 | Red | N/A | ||
฿ 1,068.30 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Standard (PBT)] PBT | 1/4 | 10 | Red | Copper-free (With electroless nickel plating) | ||
฿ 1,059.30 | SMC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 55 Day(s) | [Standard (PBT)] PBT | 1/4 | 10 | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 2,298.01 | CONNECTOR | 10 Piece(s) | 45 Day(s) | [Others] Other | 5/16 | 10 | Red | N/A | ||
฿ 1,533.60 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Others] Other | 5/16 | 10 | Red | Copper-free (With electroless nickel plating) | ||
฿ 2,971.02 | CONNECTOR | 10 Piece(s) | 45 Day(s) | [Standard (PBT)] PBT | 1/8 | 20 | Red | N/A | ||
฿ 1,975.50 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Standard (PBT)] PBT | 1/8 | 20 | Red | Copper-free (With electroless nickel plating) | ||
฿ 2,903.48 | CONNECTOR | 10 Piece(s) | 45 Day(s) | [Standard (PBT)] PBT | 5/32 | 20 | Red | N/A | ||
฿ 1,929.60 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Standard (PBT)] PBT | 5/32 | 20 | Red | Copper-free (With electroless nickel plating) | ||
฿ 2,700.00 | CONNECTOR | 10 Piece(s) | 55 Day(s) | [Standard (PBT)] PBT | 1/4 | 20 | Red | N/A | ||
฿ 1,975.50 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Standard (PBT)] PBT | 1/4 | 20 | Red | Copper-free (With electroless nickel plating) | ||
฿ 4,322.06 | CONNECTOR | 10 Piece(s) | 45 Day(s) | [Others] Other | 5/16 | 20 | Red | N/A | ||
฿ 2,906.10 | SMC CONNECTOR | 10 Piece(s) | 55 Day(s) | [Others] Other | 5/16 | 20 | Red | Copper-free (With electroless nickel plating) |
Loading...
Types | Single-Action | Fitting Type | Other shapes | Applicable Fluid | Air |
---|---|---|---|---|---|
Application | Standard/Mini | Other Shapes | Plug Connector | Connector type | Plug |
How can we improve?
How can we improve?