1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Elbow Plug For Connection KCL Tube Coupler KC Series (Part Number)

Elbow Plug For Connection KCL Tube Coupler KC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 147.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

An elbow plug for connection.
[Features]
· Streamlines and reduces labor for piping work.
· One-touch fitting that stops air flow when detached. (Built-in self-sealing mechanism)
· Specification not acceptable for copper (electroless nickel plating).
· Sealant is standard.
[Applications]
· Used when there is a relatively high frequency of tube disconnection, eliminating tube cutting labor.
· Used for perpendicular piping from a partner tube coupler.

Elbow Plug For Connection: KCL Specifications

KCL External Appearance

KCL External Appearance

KCL dimensional drawing

KCL dimensional drawing

 

(Unit: mm)

 

Applicable tubing
Outer diameter (mm)
ModelApplicable fittings
Size (ød)
øD1Note) øD2Note) L1L2AMEffective cross-sectional area
(mm2)
Weight
g
NylonUrethane
4KCL04-99410.4101834.322.6164.24.27
6KCL06-99612.8102036.524.11711.49.08
8KCL08-99815.2122340.325.218.521.614.912
10KCL10-991018.51726.544.328.62135.225.025
12KCL12-991220.91728.546.829.42250.239.730

Note) øD1 and øD2 represent maximum diameter.

Tube Coupler KC Series Specifications

KC Series Structural Drawing

KC Series Structural Drawing

Usable fluidsAir
Maximum operating pressure1 MPa
Proof pressure3 MPa
Ambient and fluid temperature-5 to 60°C (no freezing)
ThreadMounting sectionJIS B0203 (taper thread for piping)
JIS B0205 (metric coarse thread)
Nut partJIS B0205 (metric fine thread)
Screw section seal (standard)With sealant
Copper-free specification (standard)Brass parts are all electroless nickel plated.

Applicable tubing

Tube materialsNylon, soft nylon, polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12

Principle Part Materials

BodyC3604, PBT
StudC3604 (thread portion)
Chuck/springSUS304
GuideSUS304, PBT
Collet / Release buttonPOM
Valve/retainerPOM
StopperC3604, POM
Seal/O-RingNBR
GasketSUS304/NBR
Part Number
KCL04-99
KCL06-99
KCL08-99
KCL10-99
KCL12-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Fitting Size (mm)

฿ 147.90

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 44

฿ 147.90

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 3 Day(s) 66

฿ 159.80

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 88

฿ 179.35

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 1010

฿ 199.75

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) 1212

Loading...

  1. 1

Basic Information

Types Single Action / Pipe Fitting Type Other shapes Applicable Fluid Air
Body Material C3604+PBT Application Standard/Mini Packing, Material of O-Ring NBR
Other Shapes Plug Connector Operating Temperature(°C) -5::60 Release button color Blue