(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to branch line from female thread in both 90° directions.
Branch Tee Union Fitting: KQ2T-G (Sealant) Outline Drawing
(Unit: mm)
Applicable tubing outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1Note) | Release bushing dimensions | øD2 | L1 | L2 | A* | M | Effective cross-sectional area (mm2) | Minimum bore diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
øX (X) | Y | Nylon | Urethane | ||||||||||||
ø4 | 1/8 | KQ2T04-01GS1 | 10 | 8.2 | 7.7 | 10 | 10 | 14.8 | 16.2 | 17.2 | 13.3 | 6 | 4.1 | 3 | 5.5 |
1/4 | KQ2T04-02GS1 | 14 | 8.2 | 7.7 | 10 | 10 | 14.8 | 21.7 | 21.1 | 13.3 | 6 | 4.1 | 3 | 15 | |
ø6 | 1/8 | KQ2T06-01GS1 | 10 | 10.4 | 9.7 | 12 | 10 | 15.5 | 17.3 | 19.4 | 13.3 | 13.9 | 11 | 4.5 | 6.1 |
1/4 | KQ2T06-02GS1 | 14 | 10.4 | 9.7 | 12 | 10 | 15.5 | 22.8 | 23.3 | 13.3 | 13.9 | 11 | 4.5 | 15.6 | |
3/8 | KQ2T06-03GS1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 24.1 | 24.2 | 13.3 | 13.9 | 11 | 4.5 | 27.4 | |
ø8 | 1/8 | KQ2T08-01GS | 10 | 13.2 | 13 | - | 10 | 16.4 | 18.7 | 22.2 | 14.2 | 14 | 14 | 4.5 | 7.9 |
1/8 | KQ2T08-01GQS | 12 | 13.2 | 13 | - | 12 | 17.2 | 23.5 | 27 | 14.2 | 26.3 | 18.2 | 6 | 11 | |
1/4 | KQ2T08-02GS | 14 | 13.2 | 13 | - | 12 | 17.2 | 25.4 | 27.3 | 14.2 | 26.3 | 18.2 | 6 | 19.4 | |
3/8 | KQ2T08-03GS | 17 | 13.2 | 13 | - | 12 | 17.2 | 25.5 | 27 | 14.2 | 26.3 | 18.2 | 6 | 26.5 | |
ø10 | 1/8 | KQ2T10-01GS | 12 | 15.9 | 15.6 | - | 12 | 18.6 | 23.5 | 28.4 | 15.6 | 21.6 | 14.9 | 6 | 13.9 |
1/4 | KQ2T10-02GS | 17 | 15.9 | 15.6 | - | 17 | 19.3 | 28.6 | 31.9 | 15.6 | 35.2 | 25 | 7.5 | 24.3 | |
3/8 | KQ2T10-03GS | 17 | 15.9 | 15.6 | - | 17 | 19.3 | 29.5 | 32.4 | 15.6 | 35.2 | 25 | 7.5 | 24.8 | |
1/2 | KQ2T10-04GS | 22 | 15.9 | 15.6 | - | 17 | 19.3 | 33.5 | 35.1 | 15.6 | 35.2 | 25 | 7.5 | 47.3 | |
ø12 | 1/4 | KQ2T12-02GS | 17 | 18.5 | 18.2 | - | 17 | 21.5 | 29.9 | 34.5 | 17 | 57.2 | 45.2 | 9 | 27.3 |
3/8 | KQ2T12-03GS | 17 | 18.5 | 18.2 | - | 17 | 21.5 | 30.8 | 35 | 17 | 57.2 | 45.2 | 9 | 28 | |
1/2 | KQ2T12-04GS | 22 | 18.5 | 18.2 | - | 17 | 21.5 | 34.8 | 37.7 | 17 | 57.2 | 45.2 | 9 | 50.4 | |
ø16 | 3/8 | KQ2T16-03GS | 22 | 23.8 | 23.6 | - | 21 | 27.1 | 35.4 | 42.2 | 20.6 | 71 | 58.9 | 11 | 47.7 |
1/2 | KQ2T16-04GS | 22 | 23.8 | 23.6 | - | 21 | 27.1 | 34.1 | 39.6 | 20.6 | 100 | 58.9 | 13 | 51.4 |
*Reference dimensions of R thread after installation
Note 1) øD1 is the maximum diameter.
Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Structural Drawing
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Usable fluids | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (taper thread for piping) JIS B0205 (metric coarse thread) |
Nut part | JIS B0205 (metric fine thread) | |
Seal (thread portion) | With sealant |
Note 1: Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.
Body | SUS303, PBT |
---|---|
Stud | SUS303 (thread portion) |
Chuck | SUS304 |
Guide | SUS304, SUS303, PBT |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304/NBR |
Part Number |
---|
KQ2T08-02GS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Connection screw | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 211.50 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/4 | With sealing agent | Perfect circle | White | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Application | Standard/Mini | Thread Material | SUS303 |
Screw Mounting, Multipoint | Double Port Tee Union | Operating Temperature(°C) | -5::60 | Types of connection | R |
Number of Connection Tubes(piece) | 2 | Color | White |
Please check the type/dimensions/specifications of the part KQ2T08-02GS in the Quick-Connect Fitting Stainless Steel KQ2-G Series Double-Ended Tee Union KQ2T (No Sealant) series.
Part Number |
---|
KQ2T06-01G1 |
KQ2T06-01GS1 |
KQ2T06-01GS1-X17 |
KQ2T08-02GS-X17 |
KQ2T08-03G |
KQ2T08-03GS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Connection screw | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37.80 | 2 Piece(s) | 55 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/8 | Without sealing agent | Ellipse | White | N/A | ||
฿ 193.50 | 2 Piece(s) | 3 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/8 | With sealing agent | Ellipse | White | N/A | ||
฿ 211.50 | 2 Piece(s) | 55 Day(s) | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 6 | 1/8 | With sealing agent | Ellipse | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 237.60 | 2 Piece(s) | 55 Day(s) | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | 8 | 1/4 | With sealing agent | Perfect circle | Light Blue | Non-grease specification, rubber material・release push color change | ||
฿ 525.66 | 2 Piece(s) | 32 Day(s) | [Standard (NBR Nitrile Rubber )] NBR | 8 | 3/8 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 2,197.80 | 1 Piece(s) | Same day | [Standard (NBR Nitrile Rubber )] NBR | 8 | 3/8 | With sealing agent | Perfect circle | White | N/A |
How can we improve?
How can we improve?