1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Quick-Connect Fitting Stainless Steel KQ2-G Series Double-Ended Tee Union KQ2T (No Sealant)

Quick-Connect Fitting Stainless Steel KQ2-G Series Double-Ended Tee Union KQ2T (No Sealant)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 37.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to branch line from female thread in both 90° directions.

Branch Tee Union Fitting: KQ2T-G (Sealant) Outline Drawing And Dimensions

Branch Tee Union Fitting: KQ2T-G (Sealant) outline drawing

Branch Tee Union Fitting: KQ2T-G (Sealant) Outline Drawing

 

(Unit: mm)

 

Applicable tubing outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Note) Release bushing dimensionsøD2L1L2A*MEffective cross-sectional area (mm2)Minimum bore diameterWeight
g
øX
(X)
YNylonUrethane
ø41/8KQ2T04-01GS1108.27.7101014.816.217.213.364.135.5
1/4KQ2T04-02GS1148.27.7101014.821.721.113.364.1315
ø61/8KQ2T06-01GS11010.49.7121015.517.319.413.313.9114.56.1
1/4KQ2T06-02GS11410.49.7121015.522.823.313.313.9114.515.6
3/8KQ2T06-03GS11710.49.7121015.524.124.213.313.9114.527.4
ø81/8KQ2T08-01GS1013.213-1016.418.722.214.214144.57.9
1/8KQ2T08-01GQS1213.213-1217.223.52714.226.318.2611
1/4KQ2T08-02GS1413.213-1217.225.427.314.226.318.2619.4
3/8KQ2T08-03GS1713.213-1217.225.52714.226.318.2626.5
ø101/8KQ2T10-01GS1215.915.6-1218.623.528.415.621.614.9613.9
1/4KQ2T10-02GS1715.915.6-1719.328.631.915.635.2257.524.3
3/8KQ2T10-03GS1715.915.6-1719.329.532.415.635.2257.524.8
1/2KQ2T10-04GS2215.915.6-1719.333.535.115.635.2257.547.3
ø121/4KQ2T12-02GS1718.518.2-1721.529.934.51757.245.2927.3
3/8KQ2T12-03GS1718.518.2-1721.530.8351757.245.2928
1/2KQ2T12-04GS2218.518.2-1721.534.837.71757.245.2950.4
ø163/8KQ2T16-03GS2223.823.6-2127.135.442.220.67158.91147.7
1/2KQ2T16-04GS2223.823.6-2127.134.139.620.610058.91351.4

*Reference dimensions of R thread after installation
Note 1) øD1 is the maximum diameter.

Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Common Specifications (Reference)

Structure

Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Structural Drawing

Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Structural Drawing

Applicable tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12, ø16

Specifications

Usable fluidsAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (taper thread for piping)
JIS B0205 (metric coarse thread)
Nut partJIS B0205 (metric fine thread)
Seal (thread portion)With sealant

Note 1: Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KQ2T04-01G1
KQ2T04-01GS1
KQ2T04-02GS1
KQ2T06-01G1
KQ2T06-01GS1
KQ2T06-01GS1-X17
KQ2T06-02G1
KQ2T06-02GS1
KQ2T06-03G1
KQ2T06-03GS1
KQ2T08-01G
KQ2T08-01GQ
KQ2T08-01GQS
KQ2T08-01GS
KQ2T08-02G
KQ2T08-02GS
KQ2T08-02GS-X17
KQ2T08-03G
KQ2T08-03GSSALE
KQ2T10-01GS
KQ2T10-02G
KQ2T10-02GS
KQ2T10-03G
KQ2T10-03GS
KQ2T10-04G
KQ2T10-04GS
KQ2T10-04GS-X17
KQ2T12-02G
KQ2T12-02GSSALE
KQ2T12-03G
KQ2T12-03GS
KQ2T12-04G
KQ2T12-04GS
KQ2T16-03G
KQ2T16-03GS
KQ2T16-04G
KQ2T16-04GS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPacking, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Specifications Release button shape Release button color Custom-made specifications

฿ 423.36

SMC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 33 Day(s) [Standard (NBR Nitrile Rubber )] NBR41/8Without sealing agentEllipseWhiteN/A

฿ 176.40

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR41/8With sealing agentEllipseWhiteN/A

฿ 573.29

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 32 Day(s) [Standard (NBR Nitrile Rubber )] NBR41/4With sealing agentEllipseWhiteN/A

฿ 37.80

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR61/8Without sealing agentEllipseWhiteN/A

฿ 193.50

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 3 Day(s) [Standard (NBR Nitrile Rubber )] NBR61/8With sealing agentEllipseWhiteN/A

฿ 211.50

SMC AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)61/8With sealing agentEllipseLight BlueNon-grease specification, rubber material・release push color change

฿ 483.43

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 32 Day(s) [Standard (NBR Nitrile Rubber )] NBR61/4Without sealing agentEllipseWhiteN/A

฿ 202.50

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR61/4With sealing agentEllipseWhiteN/A

฿ 496.93

SMC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 33 Day(s) [Standard (NBR Nitrile Rubber )] NBR63/8Without sealing agentEllipseWhiteN/A

฿ 207.90

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR63/8With sealing agentEllipseWhiteN/A

฿ 207.00

SMC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR81/8Without sealing agentPerfect circleWhiteN/A

฿ 504.17

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 32 Day(s) [Standard (NBR Nitrile Rubber )] NBR81/8Without sealing agentPerfect circleWhiteConventional product (KG series) Effective cross-sectional area compatible product

฿ 617.81

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 32 Day(s) [Standard (NBR Nitrile Rubber )] NBR81/8With sealing agentPerfect circleWhiteConventional product (KG series) Effective cross-sectional area compatible product

฿ 211.50

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR81/8With sealing agentPerfect circleWhiteN/A

฿ 207.00

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR81/4Without sealing agentPerfect circleWhiteN/A

฿ 211.50

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 3 Day(s) [Standard (NBR Nitrile Rubber )] NBR81/4With sealing agentPerfect circleWhiteN/A

฿ 237.60

SMC AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)81/4With sealing agentPerfect circleLight BlueNon-grease specification, rubber material・release push color change

฿ 525.66

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 32 Day(s) [Standard (NBR Nitrile Rubber )] NBR83/8Without sealing agentPerfect circleWhiteN/A

฿ 2,197.80

฿ 1,831.43

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR83/8With sealing agentPerfect circleWhiteN/A

฿ 283.50

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR101/8With sealing agentPerfect circleWhiteN/A

฿ 673.64

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 32 Day(s) [Standard (NBR Nitrile Rubber )] NBR101/4Without sealing agentPerfect circleWhiteN/A

฿ 283.50

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 3 Day(s) [Standard (NBR Nitrile Rubber )] NBR101/4With sealing agentPerfect circleWhiteN/A

฿ 672.42

SMC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 33 Day(s) [Standard (NBR Nitrile Rubber )] NBR103/8Without sealing agentPerfect circleWhiteN/A

฿ 283.50

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 3 Day(s) [Standard (NBR Nitrile Rubber )] NBR103/8With sealing agentPerfect circleWhiteN/A

฿ 690.76

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 32 Day(s) [Standard (NBR Nitrile Rubber )] NBR101/2Without sealing agentPerfect circleWhiteN/A

฿ 202.50

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR101/2With sealing agentPerfect circleWhiteN/A

฿ 321.30

SMC AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)101/2With sealing agentPerfect circleLight BlueNon-grease specification, rubber material・release push color change

฿ 37.80

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR121/4Without sealing agentPerfect circleWhiteN/A

฿ 310.50

฿ 258.74

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR121/4With sealing agentPerfect circleWhiteN/A

฿ 734.57

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 32 Day(s) [Standard (NBR Nitrile Rubber )] NBR123/8Without sealing agentPerfect circleWhiteN/A

฿ 202.50

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR123/8With sealing agentPerfect circleWhiteN/A

฿ 306.00

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR121/2Without sealing agentPerfect circleWhiteN/A

฿ 202.50

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR121/2With sealing agentPerfect circleWhiteN/A

฿ 934.75

SMC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 33 Day(s) [Standard (NBR Nitrile Rubber )] NBR163/8Without sealing agentPerfect circleWhiteN/A

฿ 397.80

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR163/8With sealing agentPerfect circleWhiteN/A

฿ 934.75

SMC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 33 Day(s) [Standard (NBR Nitrile Rubber )] NBR161/2Without sealing agentPerfect circleWhiteN/A

฿ 397.80

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 55 Day(s) [Standard (NBR Nitrile Rubber )] NBR161/2With sealing agentPerfect circleWhiteN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material SUS303+PBT Application Standard/Mini Thread Material SUS303
Screw Mounting, Multipoint Double Port Tee Union Operating Temperature(°C) -5::60 Types of connection R
Number of Connection Tubes(piece) 2 Color White