(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Use to branch line at right angles to female thread.
Male Branch Connector: 10-KGLU dimensional outline drawing
Applicable tubing outer diameter (mm) | Connection thread R | Model | H (width across flats) | øDNote) | L1 | L2 | L3 | *A | M | P | Q1 | Q2 | Effective cross-sectional area (mm2) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||||
4 | M5 × 0.8 | 10-KGLU04-M5 | 11 | 10.4 | 18.5 | 24 | 29.5 | 25.5 | 16 | 10.4 | 18.5 | 10 | 4.1 | 10 |
1/8 | 10-KGLU04-01 | 25.6 | 31.1 | 27.5 | 4.1 | 12 | ||||||||
1/4 | 10-KGLU04-02 | 14 | 30 | 35.5 | 30 | 21 | ||||||||
6 | M5 × 0.8 | 10-KGLU06-M5 | 13 | 12.8 | 21 | 26.5 | 33 | 29.5 | 17 | 12.8 | 20.5 | 12 | 4.3 | 13 |
1/8 | 10-KGLU06-01 | 28.6 | 35.1 | 32 | 11.0 | 15 | ||||||||
1/4 | 10-KGLU06-02 | 14 | 32.5 | 39 | 33.5 | 22 | ||||||||
3/8 | 10-KGLU06-03 | 17 | 33.9 | 40.4 | 35 | 35 | ||||||||
8 | 1/8 | 10-KGLU08-01 | 17 | 15.2 | 24 | 33.1 | 40.6 | 38 | 18.5 | 15.2 | 24.5 | 14 | 18.2 | 27 |
1/4 | 10-KGLU08-02 | 36.5 | 44 | 38.5 | ||||||||||
3/8 | 10-KGLU08-03 | 36.9 | 44.4 | 39 | 35 | |||||||||
10 | 1/4 | 10-KGLU10-02 | 19 | 18.5 | 27 | 39.5 | 49 | 43.5 | 21 | 18.5 | 28 | 16 | 29.0 | 41 |
3/8 | 10-KGLU10-03 | 39.9 | 49.4 | 44 | 42 | |||||||||
1/2 | 10-KGLU10-04 | 22 | 43.6 | 53.1 | 45.5 | 64 | ||||||||
12 | 1/4 | 10-KGLU12-02 | 22 | 20.9 | 29 | 42 | 52.5 | 47 | 22 | 20.9 | 30 | 18 | 45.2 | 57 |
3/8 | 10-KGLU12-03 | 42.4 | 52.9 | 47.5 | 58 | |||||||||
1/2 | 10-KGLU12-04 | 45.6 | 56.1 | 49 | 65 |
*Reference dimensions of R thread after installation
Note) øD is the maximum diameter.
Part Number |
---|
10-KGLU08-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 146.70 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Application | Clean circumstance / Foods・Drug-Related | Thread Material | SUS303 |
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Branch Elbow | Operating Temperature(°C) | -5::60 |
Applicable Tube O.D.1(φ) | 8 | Types of connection | R | Connection screw | 1/4 |
Number of Connection Tubes(piece) | 2 | Color | White | Specifications | ISO Class:5 |
Release button color | White | Custom-made specifications | N/A | Options | No sealant |
Please check the type/dimensions/specifications of the part 10-KGLU08-02 in the Male Branch Connector 10-KGLU Stainless Steel One-Touch Fitting, KG Series. series.
How can we improve?
How can we improve?