1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Different Diameter Double Union "Y" KGUD Stainless Steel One-Touch Fitting, KG Series.

Different Diameter Double Union "Y" KGUD Stainless Steel One-Touch Fitting, KG Series.
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 430.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used to connect tubes in 4 branches in the same direction, reducing the size of the tubes.

Different Diameter Double Union "Y": KGUD Outline Drawing And Dimensions

Different Diameter Double Union

Different Diameter Double Union "Y": KGUD outline drawing

Applicable tubing
Outer diameter (mm)
ModeløD1Note)øD2Note)L1L2PIQM1M2Effective cross-sectional area
(mm2)
Weight
g
(a)(b)NylonUrethane
46KGUD04-0610.412.835.518.210.4219.716174.24.210
68KGUD06-0812.815.240.520.312.82611.71718.513.410.617

Note) øD1 and øD2 are the maximum diameters.

One-Touch Fitting Stainless Steel KG Series Common Specifications (Reference)

Structure

KG Series structure

KG Series structure

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylonNote 1), polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12, ø16

Note 1) For soft nylon tube, water cannot be used.

Specifications

Usable fluidsAir, waterNote 2)
Operating pressure rangeNote 3)-100 kPa to 1 MPa
Proof pressure3 MPa
Ambient and fluid temperature-5 to 60°C, if water is used then 0 to 40°C (no freezing)
ThreadMounting sectionJIS B 0203 (taper thread for piping)
JIS B 0205 (metric coarse thread)
Nut partJIS B 0205 (metric fine thread)
Thread sealantWith sealantNote 4)Or, without sealants

Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Collet, release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KGUD04-06
KGUD04-06-X12SALE
KGUD04-06-X17SALE
KGUD06-08SALE
KGUD06-08-X12SALE
KGUD06-08-X17SALE
KGUD06-08-X39SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPacking, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Release button color Custom-made specifications

฿ 430.20

AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 3 Day(s) [Standard (NBR Nitrile Rubber )] NBR46WhiteN/A

฿ 430.20

฿ 358.49

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR46WhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

฿ 448.20

฿ 373.49

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)46Light BlueNon-grease specification, rubber material・release push color change

฿ 513.90

฿ 428.23

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR68WhiteN/A

฿ 513.90

฿ 428.23

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR68WhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

฿ 531.90

฿ 443.23

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)68Light BlueNon-grease specification, rubber material・release push color change

฿ 540.00

฿ 449.98

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)68Light BlueNon-grease specification, rubber material / release bush color change, steel-based non-specification (with electroless nickel plating) Clean specification (air blow, double packaging)

Loading...

  1. 1

Basic Information

Types Single-Action Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material SUS303+PBT Application Clean circumstance / Foods・Drug-Related Union, Unequal Dia. Reducing Double Union Wye
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 5 Color White
Specifications ISO Class:6