1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flame Resistant (Equivalent To UL-94 Standard V-0) FR One-Touch Fittings Manifold KRM12 (Part Number)

Flame Resistant (Equivalent To UL-94 Standard V-0) FR One-Touch Fittings Manifold KRM12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 422.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

Flame Resistant (equivalent to UL-94 Standard V-0) FR One-Touch fittings manifold.
[Features]
· Enables piping to be made compact and centralized.
· Four style variations can be combined and fitted with one-touch installation.
· Materials include a main body constructed with flame retardant PBT and tubing made with FR double-layer, FR soft nylon.
[Applications]
· Suitable for tubing outer diameters ø6, 8, 10, 12 (6, 8, 10, 12 cm).
· Can be used as a pipe fitting.

FR One-Touch Fittings Manifold: KRM12 Outline Drawing And Dimensions

FR One-Touch Fittings Manifold: KRM12: related images

FR One-Touch Fittings Manifold: KRM12: dimensional drawing

FR One-Touch Fittings Manifold: KRM12: related images

Front view

Applicable tubing
outer diameter (mm)
Connection thread
Rc
ModelNH
(width across flats)
L1L2L3L4L5L6PQ1Q2MPort B
minimum bore diameter
Weight
(g)
61/4KRM12-06-02-6617991019.531.521.531134713.5177.581
KRM12-06-02-10101257391
83/8KRM12-08-03-661910811.522.535.52434.515.55514.718.5997
KRM12-08-03-101013986112

About This Product Overview

ModelPipe connection typeNumber of A portsPort A
connection size
Port B
connection size
Port APort B
KRM12One-touch fittingRc female thread6, 10ø6 tubeRc 1/4
ø8 tubeRc 3/8

Model

ModelKRM12
Usable fluidsAir, waterNote 1)
Maximum operating pressure1 MPa
Proof pressure3 MPa
Ambient and fluid temperature-5 to 60°C, if water is used then 0 to 60°C (no freezing)
ThreadJIS B0203 (taper thread for piping)
AccessoriesPlug with hexagonal socket head and sealing agents: 1 pc.

Specifications
Note 1) The surge pressure must be under the maximum operating pressure.

Tube materialsFR double-layer, FR soft nylon
Tube outer diameterø6, ø8, ø10, ø12

Applicable tubing

ModelKRM12
BodyFlame resistant PBT (equivalent to UL-94 Standard V-0)
StudC3604
ChuckSUS304
GuideSUS304
ColletPOM
SealNBR
Release buttonFlame resistant PBT (equivalent to UL-94 Standard V-0)
CoverFlame resistant CR (equivalent to UL-94 Standard V-0)

Principle part materials

Part Number
KRM12-06-02-6
KRM12-06-02-10
KRM12-08-03-6
KRM12-08-03-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Connection screw

฿ 422.10

AIR PIPING ONE-TOUCHJOINT 5 Piece(s) 55 Day(s) 61/4

฿ 591.30

AIR PIPING ONE-TOUCHJOINT 5 Piece(s) 55 Day(s) 61/4

฿ 506.70

AIR PIPING ONE-TOUCHJOINT 5 Piece(s) 55 Day(s) 83/8

฿ 675.00

AIR PIPING ONE-TOUCHJOINT 5 Piece(s) 55 Day(s) 83/8

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material PBT Application Standard/Mini Thread Material C3604 (Electroless nickel plating)
Packing, Material of O-Ring NBR Union, Unequal Dia. Single-Action Pipe Fitting / Manifold Types of connection Rc
Number of Connection Tubes(piece) 6