1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick-Connect Fitting KQ2 Series Branch Universal Female Elbow KQ2ZF (Part Number)

AIR PIPING ONE-TOUCHJOINT

Quick-Connect Fitting KQ2 Series Branch Universal Female Elbow KQ2ZF
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 99.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Quick-connect fitting from SMC Corporation.
[Features]
·Can be used for both nylon and urethane. Great holding power
·Light removal force
·Can be used from low vacuum to 1 MPa
·Effective for piping in narrow spaces
・ Improved tube insertion and removal
・ Compact and weight reduced
・ Vacuum -100 kPa can be used
[Applications]
·Used for 2-branch piping in the same direction and 90 degree direction from both female and male threads, and multiple connections are possible

Branch Universal Female Elbow: KQ2ZF (Sealant) Specifications

Branch Universal Female Elbow: KQ2ZF (Sealant): Related Images

Branch Universal Female Elbow: KQ2ZF (Sealant) External Appearance

Branch Universal Female Elbow: KQ2ZF (Sealant): Related Images

Branch Universal Female Elbow: KQ2ZF (Sealant) Dimensional Outline Drawing

Applicable tubing outer diameter mmConnection thread
R, RC
ModelH
(hex size)
øD1Note) øD2L1L2L3A*MPEffective Area
mm2
Minimum Port SizeWeight
g
NylonUrethane
ø41/8KQ2ZF04-01□S148.213.418.514.428.525.413.38.24.74.7318.1
ø61/8KQ2ZF06-01□S1410.413.418.414.428.525.413.310.410.88.64.518.7
1/4KQ2ZF06-02□S1910.420.621.521.240.335.613.310.410.88.64.545.3
ø81/8KQ2ZF08-01□S1713.217.621.215.53026.914.213.220.514.2629.3
1/4KQ2ZF08-02□S1913.220.622.321.240.335.614.213.220.514.2647
ø101/4KQ2ZF10-02□S1915.921.623.620.440.335.615.615.931.822.67.549.9
3/8KQ2ZF10-03□S2215.925.225.523.24438.915.615.931.822.67.568.4
ø123/8KQ2ZF12-03□S2218.524.126.922.74438.91718.544.635.3971
1/2KQ2ZF12-04□S2418.52729.924.448.942.51718.544.635.39100.5

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD1 represents maximum diameter.

Part Number
KQ2ZF06-01AS-X35 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Connection screw Color Specifications Release button color Custom-made specifications

฿ 103.50

฿ 86.25

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass61/8BlackWith sealing agentLight GrayBody color change (black)

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Multipoint A Branch
Branch A Female Branch Aye Operating Temperature(°C) -5::60 Types of connection R/Rc
Number of Connection Tubes(piece) 2 Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2ZF06-01AS-X35 in the Quick-Connect Fitting KQ2 Series Branch Universal Female Elbow KQ2ZF series.

Products with similar specification

Part Number
KQ2ZF04-01N
KQ2ZF04-01NS
KQ2ZF06-01A
KQ2ZF06-01N
KQ2ZF06-01NS
KQ2ZF06-02A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Connection screw Color Specifications Release button color Custom-made specifications

฿ 105.30

10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)41/8WhiteWithout sealing agentLight GrayN/A

฿ 109.80

10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)41/8WhiteWith sealing agentLight GrayN/A

฿ 99.00

1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass61/8WhiteWithout sealing agentLight GrayN/A

฿ 105.30

1 Piece(s) Same day [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)61/8WhiteWithout sealing agentLight GrayN/A

฿ 109.80

10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)61/8WhiteWith sealing agentLight GrayN/A

฿ 125.10

1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass61/4WhiteWithout sealing agentLight GrayN/A