(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick-connect fitting from SMC Corporation.
[Features]
·Can be used for both nylon and urethane. Great holding power
·Light removal force
·Can be used from low vacuum to 1 MPa
·Effective for piping in narrow spaces
・ Improved tube insertion and removal
・ Compact and weight reduced
・ Vacuum -100 kPa can be used
[Applications]
·Used for 2-branch piping in the same direction and 90 degree direction from both female and male threads, and multiple connections are possible
Branch Universal Female Elbow: KQ2ZF (Sealant) External Appearance
Branch Universal Female Elbow: KQ2ZF (Sealant) Dimensional Outline Drawing
Applicable tubing outer diameter mm | Connection thread R, RC | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A* | M | P | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø4 | 1/8 | KQ2ZF04-01□S | 14 | 8.2 | 13.4 | 18.5 | 14.4 | 28.5 | 25.4 | 13.3 | 8.2 | 4.7 | 4.7 | 3 | 18.1 |
ø6 | 1/8 | KQ2ZF06-01□S | 14 | 10.4 | 13.4 | 18.4 | 14.4 | 28.5 | 25.4 | 13.3 | 10.4 | 10.8 | 8.6 | 4.5 | 18.7 |
1/4 | KQ2ZF06-02□S | 19 | 10.4 | 20.6 | 21.5 | 21.2 | 40.3 | 35.6 | 13.3 | 10.4 | 10.8 | 8.6 | 4.5 | 45.3 | |
ø8 | 1/8 | KQ2ZF08-01□S | 17 | 13.2 | 17.6 | 21.2 | 15.5 | 30 | 26.9 | 14.2 | 13.2 | 20.5 | 14.2 | 6 | 29.3 |
1/4 | KQ2ZF08-02□S | 19 | 13.2 | 20.6 | 22.3 | 21.2 | 40.3 | 35.6 | 14.2 | 13.2 | 20.5 | 14.2 | 6 | 47 | |
ø10 | 1/4 | KQ2ZF10-02□S | 19 | 15.9 | 21.6 | 23.6 | 20.4 | 40.3 | 35.6 | 15.6 | 15.9 | 31.8 | 22.6 | 7.5 | 49.9 |
3/8 | KQ2ZF10-03□S | 22 | 15.9 | 25.2 | 25.5 | 23.2 | 44 | 38.9 | 15.6 | 15.9 | 31.8 | 22.6 | 7.5 | 68.4 | |
ø12 | 3/8 | KQ2ZF12-03□S | 22 | 18.5 | 24.1 | 26.9 | 22.7 | 44 | 38.9 | 17 | 18.5 | 44.6 | 35.3 | 9 | 71 |
1/2 | KQ2ZF12-04□S | 24 | 18.5 | 27 | 29.9 | 24.4 | 48.9 | 42.5 | 17 | 18.5 | 44.6 | 35.3 | 9 | 100.5 |
□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD1 represents maximum diameter.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Connection screw | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 99.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | 1/8 | White | Without sealing agent | Light Gray | N/A | ||
฿ 99.00 | SMC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | 1/8 | White | Without sealing agent | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 103.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | 1/8 | White | With sealing agent | Light Gray | N/A | ||
฿ 105.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | 1/8 | White | Without sealing agent | Light Gray | N/A | ||
฿ 109.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | 1/8 | White | With sealing agent | Light Gray | N/A | ||
฿ 99.00 ฿ 82.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | 1/8 | White | Without sealing agent | Light Gray | N/A | ||
฿ 103.50 ฿ 64.08 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | 1/8 | White | With sealing agent | Light Gray | N/A | ||
฿ 103.50 ฿ 86.25 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | 1/8 | Black | With sealing agent | Light Gray | Body color change (black) | ||
฿ 105.30 ฿ 87.75 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | 1/8 | White | Without sealing agent | Light Gray | N/A | ||
฿ 109.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | 1/8 | White | With sealing agent | Light Gray | N/A | ||
฿ 125.10 ฿ 104.25 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | 1/4 | White | Without sealing agent | Light Gray | N/A | ||
฿ 129.60 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | 1/4 | White | With sealing agent | Light Gray | N/A | ||
฿ 129.60 ฿ 108.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | 1/4 | White | With sealing agent | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 187.20 ฿ 155.99 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | 1/4 | Black | With sealing agent | Light Gray | Body color change (black) | ||
฿ 136.80 ฿ 114.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | 1/4 | White | Without sealing agent | Light Gray | N/A | ||
฿ 141.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | 1/4 | White | With sealing agent | Light Gray | N/A | ||
฿ 99.00 ฿ 82.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 8 | 1/8 | White | Without sealing agent | Light Gray | N/A | ||
฿ 103.50 ฿ 86.25 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 8 | 1/8 | White | With sealing agent | Light Gray | N/A | ||
฿ 103.50 ฿ 86.25 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 8 | 1/8 | Black | With sealing agent | Light Gray | Body color change (black) | ||
฿ 108.00 ฿ 90.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | 1/8 | White | Without sealing agent | Light Gray | N/A | ||
฿ 112.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | 1/8 | White | With sealing agent | Light Gray | N/A | ||
฿ 125.10 ฿ 104.25 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 8 | 1/4 | White | Without sealing agent | Light Gray | N/A | ||
฿ 129.60 ฿ 80.62 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 8 | 1/4 | White | With sealing agent | Light Gray | N/A | ||
฿ 187.20 ฿ 155.99 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 8 | 1/4 | Black | With sealing agent | Light Gray | Body color change (black) | ||
฿ 136.80 ฿ 114.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | 1/4 | White | Without sealing agent | Light Gray | N/A | ||
฿ 141.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | 1/4 | White | With sealing agent | Light Gray | N/A | ||
฿ 166.50 ฿ 138.74 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 10 | 1/4 | White | Without sealing agent | Light Gray | N/A | ||
฿ 171.00 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 10 | 1/4 | White | With sealing agent | Light Gray | N/A | ||
฿ 178.20 ฿ 148.49 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 10 | 1/4 | White | Without sealing agent | Light Gray | N/A | ||
฿ 182.70 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 5 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 10 | 1/4 | White | With sealing agent | Light Gray | N/A | ||
฿ 170.10 ฿ 141.74 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 10 | 3/8 | White | Without sealing agent | Light Gray | N/A | ||
฿ 173.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 10 | 3/8 | White | With sealing agent | Light Gray | N/A | ||
฿ 252.00 ฿ 209.99 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 10 | 3/8 | Black | With sealing agent | Light Gray | Body color change (black) | ||
฿ 184.50 ฿ 153.74 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 10 | 3/8 | White | Without sealing agent | Light Gray | N/A | ||
฿ 189.00 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 10 | 3/8 | White | With sealing agent | Light Gray | N/A | ||
฿ 201.60 ฿ 167.99 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 12 | 3/8 | White | Without sealing agent | Light Gray | N/A | ||
฿ 206.10 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 12 | 3/8 | White | With sealing agent | Light Gray | N/A | ||
฿ 298.80 ฿ 248.99 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 12 | 3/8 | Black | With sealing agent | Light Gray | Body color change (black) | ||
฿ 219.60 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 12 | 3/8 | White | Without sealing agent | Light Gray | N/A | ||
฿ 223.20 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 12 | 3/8 | White | With sealing agent | Light Gray | N/A | ||
฿ 207.90 ฿ 173.24 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 12 | 1/2 | White | Without sealing agent | Light Gray | N/A | ||
฿ 212.40 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 12 | 1/2 | White | With sealing agent | Light Gray | N/A | ||
฿ 307.80 ฿ 256.49 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 12 | 1/2 | Black | With sealing agent | Light Gray | Body color change (black) | ||
฿ 551.55 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 45 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 12 | 1/2 | White | Without sealing agent | Light Gray | N/A | ||
฿ 233.10 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 12 | 1/2 | White | With sealing agent | Light Gray | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | A Branch |
Branch A | Female Branch Aye | Operating Temperature(°C) | -5::60 | Types of connection | R/Rc |
Number of Connection Tubes(piece) | 2 | Release button shape | Perfect circle |
How can we improve?
How can we improve?