(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
· Generally use in the same way as an elbow union. Multi-leveled piping is also possible with the plug-in elbow to prevent interference between fittings.
Extended Male Elbow: KQ2W (Face Seal) External Appearance
Extended Male Elbow: KQ2W (Face Seal) Dimensional Outline Drawing
Applicable tubing outer diameter inch | Connection thread NPT | Model | H (hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | With rib | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø1/8 | 1/16 | KQ2W01-33□P1 | 11.11 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 33.2 | 31.4 | 13.3 | 2.8 | 2.4 | 2.5 | 14.3 | - |
1/8 | KQ2W01-34□P1 | 12.7 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 30.3 | 28.5 | 13.3 | 2.8 | 2.4 | 2.5 | 18 | - | |
1/4 | KQ2W01-35□P1 | 17.46 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 33 | 28.5 | 13.3 | 2.8 | 2.4 | 2.5 | 39.9 | - | |
ø5/32 | 1/16 | KQ2W03-33□P1 | 11.11 | 8.2 | 7.7 | 10 | 10 | 14.8 | 32.7 | 31.4 | 13.3 | 4 | 4 | 3 | 14.4 | ● |
1/8 | KQ2W03-34□P1 | 12.7 | 8.2 | 7.7 | 10 | 10 | 14.8 | 29.9 | 28.6 | 13.3 | 4 | 4 | 3 | 18.2 | ● | |
1/4 | KQ2W03-35□P1 | 17.46 | 8.2 | 7.7 | 10 | 10 | 14.8 | 33.5 | 29.5 | 13.3 | 4 | 4 | 3 | 40.1 | ● | |
ø3/16 | 1/8 | KQ2W05-34□P1 | 12.7 | 9.1 | 8.4 | 11 | 10 | 15 | 30.4 | 29.5 | 13.3 | 6.8 | 5.6 | 3.5 | 18.4 | - |
1/4 | KQ2W05-35□P1 | 17.46 | 9.1 | 8.4 | 11 | 10 | 15 | 34 | 30.5 | 13.3 | 6.8 | 5.6 | 3.5 | 40.3 | - |
Applicable tubing Outer diameter (inch) | Connection thread NPT | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | With rib | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø1/8 | 1/16 | KQ2W01-33□P | 11.11 | 7.1 | 10 | 14.5 | 33.2 | 31.4 | 13.3 | 2.8 | 2.4 | 2.5 | 14.3 | - |
1/8 | KQ2W01-34□P | 12.7 | 7.1 | 10 | 14.5 | 30.3 | 28.5 | 13.3 | 2.8 | 2.4 | 2.5 | 18 | - | |
1/4 | KQ2W01-35□P | 17.46 | 7.1 | 10 | 14.5 | 33 | 28.5 | 13.3 | 2.8 | 2.4 | 2.5 | 39.9 | - | |
ø5/32 | 1/16 | KQ2W03-33□P | 11.11 | 8.2 | 10 | 14.8 | 32.7 | 31.4 | 13.3 | 4 | 4 | 3 | 14.4 | ● |
1/8 | KQ2W03-34□P | 12.7 | 8.2 | 10 | 14.8 | 29.9 | 28.6 | 13.3 | 4 | 4 | 3 | 18.2 | ● | |
1/4 | KQ2W03-35□P | 17.46 | 8.2 | 10 | 14.8 | 33.5 | 29.5 | 13.3 | 4 | 4 | 3 | 40.1 | ● | |
ø3/16 | 1/8 | KQ2W05-34□P | 12.7 | 9.1 | 10 | 15 | 30.4 | 29.5 | 13.3 | 6.8 | 5.6 | 3.5 | 18.4 | - |
1/4 | KQ2W05-35□P | 17.46 | 9.1 | 10 | 15 | 34 | 30.5 | 13.3 | 6.8 | 5.6 | 3.5 | 40.3 | - | |
ø1/4 | 1/16 | KQ2W07-33□P | 11.11 | 11.1 | 10 | 15.6 | 34.2 | 34.4 | 13.3 | 6.8 | 6.8 | 3.5 | 15 | ● |
1/8 | KQ2W07-34□P | 12.7 | 11.1 | 10 | 15.6 | 31.4 | 31.5 | 13.3 | 11.3 | 10 | 4.5 | 18.7 | ● | |
1/4 | KQ2W07-35□P | 17.46 | 11.1 | 10 | 15.6 | 35 | 32.5 | 13.3 | 11.3 | 10 | 4.5 | 40.7 | ● | |
3/8 | KQ2W07-36□P | 22 | 11.1 | 10 | 15.6 | 35.5 | 33 | 13.3 | 11.3 | 10 | 4.5 | 67.5 | ● | |
ø5/16 | 1/8 | KQ2W09-34□P | 12.7 | 13.2 | 10 | 16.4 | 32.4 | 33.6 | 14.2 | 11.3 | 11.3 | 4.5 | 19.5 | ● |
1/4 | KQ2W09-35□P | 17.46 | 13.2 | 12 | 17.2 | 37.1 | 35.6 | 14.2 | 20.5 | 14.2 | 6 | 38.9 | ● | |
3/8 | KQ2W09-36□P | 22 | 13.2 | 12 | 17.2 | 38.6 | 37.1 | 14.2 | 20.5 | 14.2 | 6 | 69.6 | ● | |
ø3/8 | 1/4 | KQ2W11-35□P | 17.46 | 15.4 | 17 | 19.3 | 45.1 | 44.7 | 15.6 | 28.8 | 23.8 | 7.5 | 49.7 | ● |
3/8 | KQ2W11-36□P | 22 | 15.4 | 17 | 19.3 | 42 | 41.6 | 15.6 | 28.8 | 23.8 | 7.5 | 55.8 | ● | |
1/2 | KQ2W11-37□P | 28.57 | 15.4 | 17 | 19.3 | 47.3 | 44.6 | 15.6 | 28.8 | 23.8 | 7.5 | 128.9 | ● | |
ø1/2 | 1/4 | KQ2W13-35□P | 17.46 | 19.3 | 17 | 21.5 | 47 | 48.6 | 17 | 50.3 | 44.4 | 9 | 52 | - |
3/8 | KQ2W13-36□P | 22 | 19.3 | 17 | 21.8 | 47.9 | 49.5 | 17 | 56 | 44.4 | 9.5 | 86.7 | - | |
1/2 | KQ2W13-37□P | 28.57 | 19.3 | 17 | 21.8 | 53 | 52.3 | 17 | 56 | 44.4 | 9.5 | 168 | - |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
Applicable tubing outer diameter inch | Connection thread R | Model | H (hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø3/16 | 1/8 | KQ2W05-01□P1 | 12 | 9.1 | 8.4 | 11 | 10 | 15 | 29.7 | 29 | 13.3 | 6.8 | 5.6 | 3.5 | 15.7 |
1/4 | KQ2W05-02□P1 | 17 | 9.1 | 8.4 | 11 | 10 | 15 | 32 | 29 | 13.3 | 6.8 | 5.6 | 3.5 | 35.1 |
Applicable tubing outer diameter inch | Connection thread R | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | With rib | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø3/16 | 1/8 | KQ2W05-01□P | 12 | 9.1 | 10 | 15 | 29.7 | 29 | 13.3 | 6.8 | 5.6 | 3.5 | 15.7 | - |
1/4 | KQ2W05-02□P | 17 | 9.1 | 10 | 15 | 32 | 29 | 13.3 | 6.8 | 5.6 | 3.5 | 35.1 | - | |
ø1/4 | 1/8 | KQ2W07-01□P | 12 | 11.1 | 10 | 15.6 | 30.7 | 31 | 13.3 | 11.6 | 10.0 | 4.5 | 16 | ● |
1/4 | KQ2W07-02□P | 17 | 11.1 | 10 | 15.6 | 33 | 31 | 13.3 | 11.6 | 10.0 | 4.5 | 35.4 | ● | |
3/8 | KQ2W07-03□P | 21 | 11.1 | 10 | 15.6 | 35 | 33 | 13.3 | 11.6 | 10.0 | 4.5 | 62.8 | ● | |
ø5/16 | 1/8 | KQ2W09-01□P | 12 | 13.2 | 10 | 16.4 | 31.7 | 33.1 | 14.2 | 11.6 | 11.6 | 4.5 | 16.7 | ● |
1/4 | KQ2W09-02□P | 17 | 13.2 | 12 | 17.2 | 36.1 | 35.1 | 14.2 | 21.5 | 14.9 | 6 | 35.4 | ● | |
3/8 | KQ2W09-03□P | 21 | 13.2 | 12 | 17.2 | 38.1 | 37.1 | 14.2 | 21.5 | 14.9 | 6 | 64.7 | ● | |
ø3/8 | 1/4 | KQ2W11-02□P | 17 | 15.4 | 17 | 19.3 | 49.9 | 50 | 15.6 | 28.8 | 23.8 | 7 | 54.1 | ● |
3/8 | KQ2W11-03□P | 21 | 15.4 | 17 | 19.3 | 44.5 | 44.6 | 15.6 | 28.8 | 23.8 | 7 | 57.5 | ● | |
1/2 | KQ2W11-04□P | 27 | 15.4 | 17 | 19.3 | 49.3 | 46.6 | 15.6 | 28.8 | 23.8 | 7 | 122.5 | ● | |
ø1/2 | 1/4 | KQ2W13-02□P | 17 | 19.3 | 17 | 21.5 | 51.8 | 53.9 | 17 | 56.7 | 44.4 | 9 | 56.4 | - |
3/8 | KQ2W13-03□P | 21 | 19.3 | 17 | 21.8 | 47.4 | 49.5 | 17 | 56.7 | 44.4 | 9.5 | 81.6 | - | |
1/2 | KQ2W13-04□P | 27 | 19.3 | 17 | 21.8 | 52 | 51.3 | 17 | 56.7 | 44.4 | 9.5 | 143.9 | - |
Applicable tubing outer diameter mm | Connection thread R | Model | H (hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | With rib | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø3.2 | 1/8 | KQ2W23-01□P1 | 12 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 29.6 | 28 | 13.3 | 2.8 | 2.4 | 2.5 | 15.3 | - |
1/4 | KQ2W23-02□P1 | 17 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 31 | 27 | 13.3 | 2.8 | 2.4 | 2.5 | 34.6 | - | |
ø4 | 1/8 | KQ2W04-01□P1 | 12 | 8.2 | 7.7 | 10 | 10 | 14.8 | 29.2 | 28.1 | 13.3 | 4 | 4 | 3 | 15.5 | ● |
1/4 | KQ2W04-02□P1 | 17 | 8.2 | 7.7 | 10 | 10 | 14.8 | 31.5 | 28 | 13.3 | 4 | 4 | 3 | 34.9 | ● | |
ø6 | 1/8 | KQ2W06-01□P1 | 12 | 10.4 | 9.7 | 12 | 10 | 15.5 | 30.3 | 30.3 | 13.3 | 10.9 | 8.6 | 4.5 | 15.9 | - |
1/4 | KQ2W06-02□P1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 32.6 | 30.2 | 13.3 | 10.9 | 8.6 | 4.5 | 35.3 | - | |
3/8 | KQ2W06-03□P1 | 21 | 10.4 | 9.7 | 12 | 10 | 15.5 | 34.6 | 32.2 | 13.3 | 10.9 | 8.6 | 4.5 | 62.8 | - |
Applicable tubing outer diameter mm | Connection thread R | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | With rib | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø3.2 | 1/8 | KQ2W23-01□P | 12 | 7.1 | 10 | 14.5 | 29.6 | 28 | 13.3 | 2.8 | 2.4 | 2.5 | 15.3 | - |
1/4 | KQ2W23-02□P | 17 | 7.1 | 10 | 14.5 | 31 | 27 | 13.3 | 2.8 | 2.4 | 2.5 | 34.6 | - | |
ø4 | 1/8 | KQ2W04-01□P | 12 | 8.2 | 10 | 14.8 | 29.2 | 28.1 | 13.3 | 4 | 4 | 3 | 15.5 | ● |
1/4 | KQ2W04-02□P | 17 | 8.2 | 10 | 14.8 | 31.5 | 28 | 13.3 | 4 | 4 | 3 | 34.9 | ● | |
ø6 | 1/8 | KQ2W06-01□P | 12 | 10.4 | 10 | 15.5 | 30.3 | 30.3 | 13.3 | 10.9 | 8.6 | 4.5 | 15.9 | - |
1/4 | KQ2W06-02□P | 17 | 10.4 | 10 | 15.5 | 32.6 | 30.2 | 13.3 | 10.9 | 8.6 | 4.5 | 35.3 | - | |
3/8 | KQ2W06-03□P | 21 | 10.4 | 10 | 15.5 | 34.6 | 32.2 | 13.3 | 10.9 | 8.6 | 4.5 | 62.8 | - | |
ø8 | 1/8 | KQ2W08-01□P | 12 | 13.2 | 10 | 16.4 | 31.7 | 33.1 | 14.2 | 10.9 | 10.9 | 4.5 | 16.7 | ● |
1/4 | KQ2W08-02□P | 17 | 13.2 | 12 | 17.2 | 36.1 | 35.1 | 14.2 | 20.5 | 14.2 | 6 | 35.4 | ● | |
3/8 | KQ2W08-03□P | 21 | 13.2 | 12 | 17.2 | 38.1 | 37.1 | 14.2 | 20.5 | 14.2 | 6 | 64.7 | ● | |
ø10 | 1/4 | KQ2W10-02□P | 17 | 15.9 | 17 | 19.3 | 50.1 | 50.5 | 15.6 | 33.5 | 23.8 | 7.5 | 54.3 | ● |
3/8 | KQ2W10-03□P | 21 | 15.9 | 17 | 19.3 | 44.7 | 45.1 | 15.6 | 33.5 | 23.8 | 7.5 | 57.8 | ● | |
1/2 | KQ2W10-04□P | 27 | 15.9 | 17 | 19.3 | 49.5 | 47.1 | 15.6 | 33.5 | 23.8 | 7.5 | 122.8 | ● | |
ø12 | 1/4 | KQ2W12-02□P | 17 | 18.5 | 17 | 21.5 | 51.4 | 53.1 | 17 | 47.7 | 37.7 | 9 | 56 | ● |
3/8 | KQ2W12-03□P | 21 | 18.5 | 17 | 21.5 | 46 | 47.7 | 17 | 47.7 | 37.7 | 9 | 59.7 | ● | |
1/2 | KQ2W12-04□P | 27 | 18.5 | 17 | 21.5 | 50.8 | 49.7 | 17 | 47.7 | 37.7 | 9 | 124.6 | ● | |
ø16 | 1/4 | KQ2W16-02□P | 17 | 23.8 | 17 | 25.1 | 54.1 | 58.4 | 20.6 | 47.7 | 47.7 | 9 | 60.4 | ● |
3/8 | KQ2W16-03□P | 22 | 23.8 | 21 | 27.1 | 57 | 61.3 | 20.6 | 71 | 58.9 | 11 | 89.1 | - | |
1/2 | KQ2W16-04□P | 27 | 23.8 | 21 | 27.1 | 59 | 60.5 | 20.6 | 100 | 58.9 | 13 | 155.9 | - |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
Applicable tubing outer diameter mm | Connection thread G | Model | H (hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | With rib | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2W04-G01□1 | 12 | 8.2 | 7.7 | 10 | 10 | 14.8 | 30.5 | 29.1 | 13.3 | 4 | 4 | 3 | 16.5 | ● |
1/4 | KQ2W04-G02□1 | 17 | 8.2 | 7.7 | 10 | 10 | 14.8 | 31.2 | 28.8 | 13.3 | 4 | 4 | 3 | 35.8 | ● | |
ø6 | 1/8 | KQ2W06-G01□1 | 12 | 10.4 | 9.7 | 12 | 10 | 15.5 | 31.6 | 31.3 | 13.3 | 10.9 | 8.6 | 4.5 | 17 | - |
1/4 | KQ2W06-G02□1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 32.3 | 31 | 13.3 | 10.9 | 8.6 | 4.5 | 36.2 | - | |
3/8 | KQ2W06-G03□1 | 21 | 10.4 | 9.7 | 12 | 10 | 15.5 | 33.3 | 31 | 13.3 | 10.9 | 8.6 | 4.5 | 59.4 | - |
Applicable tubing outer diameter mm | Connection thread G | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | With rib | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2W04-G01□ | 12 | 8.2 | 10 | 14.8 | 30.5 | 29.1 | 13.3 | 4 | 4 | 3 | 16.5 | ● |
1/4 | KQ2W04-G02□ | 17 | 8.2 | 10 | 14.8 | 31.2 | 28.8 | 13.3 | 4 | 4 | 3 | 35.8 | ● | |
ø6 | 1/8 | KQ2W06-G01□ | 12 | 10.4 | 10 | 15.5 | 31.6 | 31.3 | 13.3 | 10.9 | 8.6 | 4.5 | 17 | - |
1/4 | KQ2W06-G02□ | 17 | 10.4 | 10 | 15.5 | 32.3 | 31 | 13.3 | 10.9 | 8.6 | 4.5 | 36.2 | - | |
3/8 | KQ2W06-G03□ | 21 | 10.4 | 10 | 15.5 | 33.3 | 31 | 13.3 | 10.9 | 8.6 | 4.5 | 59.4 | - | |
ø8 | 1/8 | KQ2W08-G01□ | 12 | 13.2 | 10 | 16.4 | 33 | 34.1 | 14.2 | 10.9 | 10.9 | 4.5 | 17.8 | ● |
1/4 | KQ2W08-G02□ | 17 | 13.2 | 12 | 17.2 | 36.5 | 36.6 | 14.2 | 20.5 | 14.2 | 6 | 37.5 | ● | |
3/8 | KQ2W08-G03□ | 21 | 13.2 | 12 | 17.2 | 37.5 | 36.6 | 14.2 | 20.5 | 14.2 | 6 | 63.9 | ● | |
ø10 | 1/4 | KQ2W10-G02□ | 17 | 15.9 | 17 | 19.3 | 48.8 | 50.3 | 15.6 | 33.5 | 23.8 | 7.5 | 45.1 | ● |
3/8 | KQ2W10-G03□ | 21 | 15.9 | 17 | 19.3 | 46.6 | 47.1 | 15.6 | 33.5 | 23.8 | 7.5 | 62.6 | ● | |
1/2 | KQ2W10-G04□ | 27 | 15.9 | 17 | 19.3 | 48.1 | 47.1 | 15.6 | 33.5 | 23.8 | 7.5 | 120.2 | ● | |
ø12 | 1/4 | KQ2W12-G02□ | 17 | 18.5 | 17 | 21.5 | 50.1 | 52.9 | 17 | 47.7 | 37.7 | 9 | 46.9 | ● |
3/8 | KQ2W12-G03□ | 21 | 18.5 | 17 | 21.5 | 47.9 | 49.7 | 17 | 47.7 | 37.7 | 9 | 64.5 | ● | |
1/2 | KQ2W12-G04□ | 27 | 18.5 | 17 | 21.5 | 49.4 | 49.7 | 17 | 47.7 | 37.7 | 9 | 122.1 | ● | |
ø16 | 3/8 | KQ2W16-G03□ | 21 | 23.8 | 21 | 27.1 | 57.4 | 61.8 | 20.6 | 71 | 58.9 | 11 | 71.7 | - |
1/2 | KQ2W16-G04□ | 27 | 23.8 | 21 | 27.1 | 58.1 | 61 | 20.6 | 100 | 58.9 | 13 | 144.1 | - |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
Part Number |
---|
KQ2W04-02AP |
KQ2W04-02NP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Release button shape | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 230.97 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | R | 1/4 | Perfect circle | N/A | ||
฿ 93.60 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/4 | Perfect circle | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow |
Elbows | Long Elbows | Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |
Color | White |
How can we improve?
How can we improve?