1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Extended Male Elbow KQ2W (Face Seal), One-Touch Fitting

Extended Male Elbow KQ2W (Face Seal), One-Touch Fitting
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 63.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
· Generally use in the same way as an elbow union. Multi-leveled piping is also possible with the plug-in elbow to prevent interference between fittings.

Extended Male Elbow: KQ2W (Face Seal) Specifications

Extended Male Elbow: KQ2W (Face Seal): Related Images

Extended Male Elbow: KQ2W (Face Seal) External Appearance

Extended Male Elbow: KQ2W (Face Seal): Related Images

Extended Male Elbow: KQ2W (Face Seal) Dimensional Outline Drawing

Applicable tubing outer diameter inchConnection thread
NPT
ModelH
(hex size)
øD1Release Button DimensionsøD2L1L2AMEffective Area mm2Minimum Port SizeWeight gWith rib
XYNylonUrethane
ø1/81/16KQ2W01-33□P111.117.16.79.51014.533.231.413.32.82.42.514.3-
1/8KQ2W01-34□P112.77.16.79.51014.530.328.513.32.82.42.518-
1/4KQ2W01-35□P117.467.16.79.51014.53328.513.32.82.42.539.9-
ø5/321/16KQ2W03-33□P111.118.27.7101014.832.731.413.344314.4
1/8KQ2W03-34□P112.78.27.7101014.829.928.613.344318.2
1/4KQ2W03-35□P117.468.27.7101014.833.529.513.344340.1
ø3/161/8KQ2W05-34□P112.79.18.411101530.429.513.36.85.63.518.4-
1/4KQ2W05-35□P117.469.18.41110153430.513.36.85.63.540.3-

Connection Thread: NPT

Applicable tubing
Outer diameter (inch)
Connection thread
NPT
ModelH
(hex size)
øD1Note) øD2L1L2AMEffective Area mm2Minimum Port SizeWeight gWith rib
NylonUrethane
ø1/81/16KQ2W01-33□P11.117.11014.533.231.413.32.82.42.514.3-
1/8KQ2W01-34□P12.77.11014.530.328.513.32.82.42.518-
1/4KQ2W01-35□P17.467.11014.53328.513.32.82.42.539.9-
ø5/321/16KQ2W03-33□P11.118.21014.832.731.413.344314.4
1/8KQ2W03-34□P12.78.21014.829.928.613.344318.2
1/4KQ2W03-35□P17.468.21014.833.529.513.344340.1
ø3/161/8KQ2W05-34□P12.79.1101530.429.513.36.85.63.518.4-
1/4KQ2W05-35□P17.469.110153430.513.36.85.63.540.3-
ø1/41/16KQ2W07-33□P11.1111.11015.634.234.413.36.86.83.515
1/8KQ2W07-34□P12.711.11015.631.431.513.311.3104.518.7
1/4KQ2W07-35□P17.4611.11015.63532.513.311.3104.540.7
3/8KQ2W07-36□P2211.11015.635.53313.311.3104.567.5
ø5/161/8KQ2W09-34□P12.713.21016.432.433.614.211.311.34.519.5
1/4KQ2W09-35□P17.4613.21217.237.135.614.220.514.2638.9
3/8KQ2W09-36□P2213.21217.238.637.114.220.514.2669.6
ø3/81/4KQ2W11-35□P17.4615.41719.345.144.715.628.823.87.549.7
3/8KQ2W11-36□P2215.41719.34241.615.628.823.87.555.8
1/2KQ2W11-37□P28.5715.41719.347.344.615.628.823.87.5128.9
ø1/21/4KQ2W13-35□P17.4619.31721.54748.61750.344.4952-
3/8KQ2W13-36□P2219.31721.847.949.5175644.49.586.7-
1/2KQ2W13-37□P28.5719.31721.85352.3175644.49.5168-

□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.

Applicable tubing outer diameter inchConnection thread
R
ModelH
(hex size)
øD1Release Button DimensionsøD2L1L2AMEffective Area mm2Minimum Port SizeWeight g
XYNylonUrethane
ø3/161/8KQ2W05-01□P1129.18.411101529.72913.36.85.63.515.7
1/4KQ2W05-02□P1179.18.4111015322913.36.85.63.535.1

Connection thread: R

Applicable tubing outer diameter inchConnection thread
R
ModelH
(hex size)
øD1Note) øD2L1L2AMEffective Area mm2Minimum Port SizeWeight gWith rib
NylonUrethane
ø3/161/8KQ2W05-01□P129.1101529.72913.36.85.63.515.7-
1/4KQ2W05-02□P179.11015322913.36.85.63.535.1-
ø1/41/8KQ2W07-01□P1211.11015.630.73113.311.610.04.516
1/4KQ2W07-02□P1711.11015.6333113.311.610.04.535.4
3/8KQ2W07-03□P2111.11015.6353313.311.610.04.562.8
ø5/161/8KQ2W09-01□P1213.21016.431.733.114.211.611.64.516.7
1/4KQ2W09-02□P1713.21217.236.135.114.221.514.9635.4
3/8KQ2W09-03□P2113.21217.238.137.114.221.514.9664.7
ø3/81/4KQ2W11-02□P1715.41719.349.95015.628.823.8754.1
3/8KQ2W11-03□P2115.41719.344.544.615.628.823.8757.5
1/2KQ2W11-04□P2715.41719.349.346.615.628.823.87122.5
ø1/21/4KQ2W13-02□P1719.31721.551.853.91756.744.4956.4-
3/8KQ2W13-03□P2119.31721.847.449.51756.744.49.581.6-
1/2KQ2W13-04□P2719.31721.85251.31756.744.49.5143.9-
Applicable tubing outer diameter mmConnection thread
R
ModelH
(hex size)
øD1Release Button DimensionsøD2L1L2AMEffective Area mm2Minimum Port SizeWeight gWith rib
XYNylonUrethane
ø3.21/8KQ2W23-01□P1127.16.79.51014.529.62813.32.82.42.515.3-
1/4KQ2W23-02□P1177.16.79.51014.5312713.32.82.42.534.6-
ø41/8KQ2W04-01□P1128.27.7101014.829.228.113.344315.5
1/4KQ2W04-02□P1178.27.7101014.831.52813.344334.9
ø61/8KQ2W06-01□P11210.49.7121015.530.330.313.310.98.64.515.9-
1/4KQ2W06-02□P11710.49.7121015.532.630.213.310.98.64.535.3-
3/8KQ2W06-03□P12110.49.7121015.534.632.213.310.98.64.562.8-
Applicable tubing outer diameter mmConnection thread
R
ModelH
(hex size)
øD1Note) øD2L1L2AMEffective Area mm2Minimum Port SizeWeight gWith rib
NylonUrethane
ø3.21/8KQ2W23-01□P127.11014.529.62813.32.82.42.515.3-
1/4KQ2W23-02□P177.11014.5312713.32.82.42.534.6-
ø41/8KQ2W04-01□P128.21014.829.228.113.344315.5
1/4KQ2W04-02□P178.21014.831.52813.344334.9
ø61/8KQ2W06-01□P1210.41015.530.330.313.310.98.64.515.9-
1/4KQ2W06-02□P1710.41015.532.630.213.310.98.64.535.3-
3/8KQ2W06-03□P2110.41015.534.632.213.310.98.64.562.8-
ø81/8KQ2W08-01□P1213.21016.431.733.114.210.910.94.516.7
1/4KQ2W08-02□P1713.21217.236.135.114.220.514.2635.4
3/8KQ2W08-03□P2113.21217.238.137.114.220.514.2664.7
ø101/4KQ2W10-02□P1715.91719.350.150.515.633.523.87.554.3
3/8KQ2W10-03□P2115.91719.344.745.115.633.523.87.557.8
1/2KQ2W10-04□P2715.91719.349.547.115.633.523.87.5122.8
ø121/4KQ2W12-02□P1718.51721.551.453.11747.737.7956
3/8KQ2W12-03□P2118.51721.54647.71747.737.7959.7
1/2KQ2W12-04□P2718.51721.550.849.71747.737.79124.6
ø161/4KQ2W16-02□P1723.81725.154.158.420.647.747.7960.4
3/8KQ2W16-03□P2223.82127.15761.320.67158.91189.1-
1/2KQ2W16-04□P2723.82127.15960.520.610058.913155.9-

□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.

Connection thread: G

Applicable tubing outer diameter mmConnection thread
G
ModelH
(hex size)
øD1Release Button DimensionsøD2L1L2AMEffective Area mm2Minimum Port SizeWeight gWith rib
XYNylonUrethane
ø41/8KQ2W04-G01□1128.27.7101014.830.529.113.344316.5
1/4KQ2W04-G02□1178.27.7101014.831.228.813.344335.8
ø61/8KQ2W06-G01□11210.49.7121015.531.631.313.310.98.64.517-
1/4KQ2W06-G02□11710.49.7121015.532.33113.310.98.64.536.2-
3/8KQ2W06-G03□12110.49.7121015.533.33113.310.98.64.559.4-
Applicable tubing outer diameter mmConnection thread
G
ModelH
(hex size)
øD1Note) øD2L1L2AMEffective Area mm2Minimum Port SizeWeight gWith rib
NylonUrethane
ø41/8KQ2W04-G01□128.21014.830.529.113.344316.5
1/4KQ2W04-G02□178.21014.831.228.813.344335.8
ø61/8KQ2W06-G01□1210.41015.531.631.313.310.98.64.517-
1/4KQ2W06-G02□1710.41015.532.33113.310.98.64.536.2-
3/8KQ2W06-G03□2110.41015.533.33113.310.98.64.559.4-
ø81/8KQ2W08-G01□1213.21016.43334.114.210.910.94.517.8
1/4KQ2W08-G02□1713.21217.236.536.614.220.514.2637.5
3/8KQ2W08-G03□2113.21217.237.536.614.220.514.2663.9
ø101/4KQ2W10-G02□1715.91719.348.850.315.633.523.87.545.1
3/8KQ2W10-G03□2115.91719.346.647.115.633.523.87.562.6
1/2KQ2W10-G04□2715.91719.348.147.115.633.523.87.5120.2
ø121/4KQ2W12-G02□1718.51721.550.152.91747.737.7946.9
3/8KQ2W12-G03□2118.51721.547.949.71747.737.7964.5
1/2KQ2W12-G04□2718.51721.549.449.71747.737.79122.1
ø163/8KQ2W16-G03□2123.82127.157.461.820.67158.91171.7-
1/2KQ2W16-G04□2723.82127.158.16120.610058.913144.1-

□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.

Part Number
KQ2W01-33AP
KQ2W01-33AP1
KQ2W01-33NP
KQ2W01-33NP1
KQ2W01-34AP
KQ2W01-34AP1
KQ2W01-34NP
KQ2W01-34NP1
KQ2W01-35AP
KQ2W01-35AP1
KQ2W01-35NP
KQ2W01-35NP1
KQ2W03-33AP
KQ2W03-33AP1
KQ2W03-33NP
KQ2W03-33NP1
KQ2W03-33NP-X12
KQ2W03-34AP
KQ2W03-34AP1
KQ2W03-34NP
KQ2W03-34NP1
KQ2W03-35AP
KQ2W03-35AP1
KQ2W03-35NP
KQ2W03-35NP1
KQ2W04-01AP
KQ2W04-01AP1
KQ2W04-01NP
KQ2W04-01NP1
KQ2W04-02AP
KQ2W04-02AP1
KQ2W04-02NP
KQ2W04-02NP1
KQ2W04-G01A
KQ2W04-G01A1
KQ2W04-G01N
KQ2W04-G01N1
KQ2W04-G02A
KQ2W04-G02A1
KQ2W04-G02N
KQ2W04-G02N1
KQ2W05-01AP
KQ2W05-01AP1
KQ2W05-01NP
KQ2W05-01NP1
KQ2W05-02AP
KQ2W05-02AP1
KQ2W05-02NP
KQ2W05-02NP1
KQ2W05-34AP
KQ2W05-34AP1
KQ2W05-34NP
KQ2W05-34NP1
KQ2W05-35AP
KQ2W05-35AP1
KQ2W05-35NP
KQ2W05-35NP1
KQ2W06-01APSALE
KQ2W06-01AP1
KQ2W06-01NP
KQ2W06-01NP1
KQ2W06-02APSALE
KQ2W06-02AP1
KQ2W06-02NP
KQ2W06-02NP1
KQ2W06-03AP
KQ2W06-03AP1
KQ2W06-03NP
KQ2W06-03NP1
KQ2W06-G01A
KQ2W06-G01A1SALE
KQ2W06-G01N
KQ2W06-G01N1
KQ2W06-G02A
KQ2W06-G02A1
KQ2W06-G02N
KQ2W06-G02N1
KQ2W06-G03A
KQ2W06-G03A1
KQ2W06-G03N
KQ2W06-G03N1
KQ2W07-01AP
KQ2W07-01NP
KQ2W07-02AP
KQ2W07-02NP
KQ2W07-03AP
KQ2W07-03NP
KQ2W07-33AP
KQ2W07-33NP
KQ2W07-34AP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button shape Custom-made specifications

฿ 72.90

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/8NPT1/16Perfect circleN/A

฿ 236.13

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/8NPT1/16EllipseN/A

฿ 201.59

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/16Perfect circleN/A

฿ 244.65

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/16EllipseN/A

฿ 194.37

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/8NPT1/8Perfect circleN/A

฿ 236.13

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/8NPT1/8EllipseN/A

฿ 202.21

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/8Perfect circleN/A

฿ 244.65

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/8EllipseN/A

฿ 281.26

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/8NPT1/4Perfect circleN/A

฿ 346.84

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/8NPT1/4EllipseN/A

฿ 115.20

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/4Perfect circleN/A

฿ 366.58

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/4EllipseN/A

฿ 193.77

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 9 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass5/32NPT1/16Perfect circleN/A

฿ 236.13

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass5/32NPT1/16EllipseN/A

฿ 201.61

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/16Perfect circleN/A

฿ 244.65

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/16EllipseN/A

฿ 75.60

SMC AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/16Perfect circleLubricant:white petroleum jelly, release push color change

฿ 72.90

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass5/32NPT1/8Perfect circleN/A

฿ 236.13

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass5/32NPT1/8EllipseN/A

฿ 202.24

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/8Perfect circleN/A

฿ 244.65

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/8EllipseN/A

฿ 278.28

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass5/32NPT1/4Perfect circleN/A

฿ 342.97

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass5/32NPT1/4EllipseN/A

฿ 113.40

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/4Perfect circleN/A

฿ 363.48

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/4EllipseN/A

฿ 72.90

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4R1/8Perfect circleN/A

฿ 236.13

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4R1/8EllipseN/A

฿ 201.79

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4R1/8Perfect circleN/A

฿ 244.65

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4R1/8EllipseN/A

฿ 230.97

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4R1/4Perfect circleN/A

฿ 281.42

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4R1/4EllipseN/A

฿ 93.60

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4R1/4Perfect circleN/A

฿ 301.16

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4R1/4EllipseN/A

฿ 63.00

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4G1/8Perfect circleN/A

฿ 205.58

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4G1/8EllipseN/A

฿ 219.45

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 9 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4G1/8Perfect circleN/A

฿ 268.65

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4G1/8EllipseN/A

฿ 63.00

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4G1/4Perfect circleN/A

฿ 229.92

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass4G1/4EllipseN/A

฿ 249.82

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 9 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4G1/4Perfect circleN/A

฿ 306.97

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4G1/4EllipseN/A

฿ 232.58

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass3/16R1/8Perfect circleN/A

฿ 287.61

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass3/16R1/8EllipseN/A

฿ 239.82

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 9 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)3/16R1/8Perfect circleN/A

฿ 298.06

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)3/16R1/8EllipseN/A

฿ 267.79

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass3/16R1/4Perfect circleN/A

฿ 329.81

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass3/16R1/4EllipseN/A

฿ 282.87

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 9 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)3/16R1/4Perfect circleN/A

฿ 350.32

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)3/16R1/4EllipseN/A

฿ 242.68

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass3/16NPT1/8Perfect circleN/A

฿ 300.39

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass3/16NPT1/8EllipseN/A

฿ 249.92

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 9 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)3/16NPT1/8Perfect circleN/A

฿ 310.84

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)3/16NPT1/8EllipseN/A

฿ 281.32

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass3/16NPT1/4Perfect circleN/A

฿ 346.84

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass3/16NPT1/4EllipseN/A

฿ 295.80

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 9 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)3/16NPT1/4Perfect circleN/A

฿ 366.58

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)3/16NPT1/4EllipseN/A

฿ 69.30

฿ 43.11

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass6R1/8Perfect circleN/A

฿ 186.78

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass6R1/8EllipseN/A

฿ 75.60

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6R1/8Perfect circleN/A

฿ 201.86

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6R1/8EllipseN/A

฿ 87.30

฿ 72.75

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass6R1/4Perfect circleN/A

฿ 231.04

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass6R1/4EllipseN/A

฿ 97.20

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6R1/4Perfect circleN/A

฿ 312.39

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6R1/4EllipseN/A

฿ 126.00

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass6R3/8Perfect circleN/A

฿ 387.87

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass6R3/8EllipseN/A

฿ 355.04

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 9 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6R3/8Perfect circleN/A

฿ 427.74

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6R3/8EllipseN/A

฿ 122.40

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass6G1/8Perfect circleN/A

฿ 81.00

฿ 67.50

AIR PIPING ONE-TOUCHJOINT 1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass6G1/8EllipseN/A

฿ 86.40

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6G1/8Perfect circleN/A

฿ 278.32

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6G1/8EllipseN/A

฿ 122.40

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass6G1/4Perfect circleN/A

฿ 236.55

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass6G1/4EllipseN/A

฿ 256.52

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 45 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6G1/4Perfect circleN/A

฿ 256.45

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6G1/4EllipseN/A

฿ 125.10

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass6G3/8Perfect circleN/A

฿ 384.39

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass6G3/8EllipseN/A

฿ 349.05

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 9 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6G3/8Perfect circleN/A

฿ 420.00

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 17 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6G3/8EllipseN/A

฿ 232.63

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/4R1/8Perfect circleN/A

฿ 95.40

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/4R1/8Perfect circleN/A

฿ 270.25

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/4R1/4Perfect circleN/A

฿ 292.57

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 9 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/4R1/4Perfect circleN/A

฿ 325.50

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/4R3/8Perfect circleN/A

฿ 355.04

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 9 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/4R3/8Perfect circleN/A

฿ 72.90

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/4NPT1/16Perfect circleN/A

฿ 201.71

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/4NPT1/16Perfect circleN/A

฿ 75.60

AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 55 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/4NPT1/8Perfect circleN/A

Loading...

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow
Elbows Long Elbows Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1
Color White