1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phillips Undercut Flat Head Screw【800-4,000 Pieces Per Package】 (Part Number)

Phillips Undercut Flat Head Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,534.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Detailed shape] Flat head
[Mounting hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Steel
[Surface treatment] None / bright chromate plating/ chromate plating / trivalent white / trivalent black / nickel plating / chrome plating / black chromate, etc., available.
[Thread type] Metric coarse
[Tip shape] Flat tip
[Additional shapes] Standard
[Applications] Standard
[Thread type] Fully threaded
[Nominal thread (M)] 3/4/5/6
[Length L (mm)] 3/4/5/6
[Pitch (mm)] 0.5/0.7/0.8/1.0

Phillips Undercut Flat Head Screw: Related image

Phillips Undercut Flat Head Screw: Related image

Part Number
CSPCSA-ST3B-M3-3
CSPCSA-ST3B-M4-4
CSPCSA-ST3B-M5-5
CSPCSA-ST3B-M6-6
CSPCSA-ST3W-M3-3
CSPCSA-ST3W-M4-4
CSPCSA-ST3W-M5-5
CSPCSA-ST3W-M6-6
CSPCSA-STC-M3-3
CSPCSA-STC-M4-4
CSPCSA-STC-M5-5
CSPCSA-STC-M6-6
CSPCSA-STCB-M3-3
CSPCSA-STCB-M4-4
CSPCSA-STCB-M5-5
CSPCSA-STCB-M6-6
CSPCSA-STH-M3-3
CSPCSA-STH-M4-4
CSPCSA-STH-M5-5
CSPCSA-STH-M6-6
CSPCSA-STN-M3-3
CSPCSA-STN-M4-4
CSPCSA-STN-M5-5
CSPCSA-STN-M6-6
CSPCSA-STU-M3-3
CSPCSA-STU-M4-4
CSPCSA-STU-M5-5
CSPCSA-STU-M6-6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Pitch
(mm)
Nominal Dimensions

฿ 8,329.55

SA11 FASTENING 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) 1033[Trivalent Chromate] Trivalent Black0.53

฿ 7,470.19

SA11 FASTENING 1 Pack(s)

3,000 Pieces Per Package

5 Day(s) 1044[Trivalent Chromate] Trivalent Black0.74

฿ 3,898.06

SA11 FASTENING 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) 1055[Trivalent Chromate] Trivalent Black0.85

฿ 3,362.32

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

14 Day(s) 1066[Trivalent Chromate] Trivalent Black16

฿ 6,280.26

SA11 FASTENING 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) 1033[Trivalent Chromate] Trivalent White0.53

฿ 5,629.94

SA11 FASTENING 1 Pack(s)

3,000 Pieces Per Package

5 Day(s) 1044[Trivalent Chromate] Trivalent White0.74

฿ 2,939.61

SA11 FASTENING 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 1055[Trivalent Chromate] Trivalent White0.85

฿ 2,534.32

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

5 Day(s) 1066[Trivalent Chromate] Trivalent White16

฿ 6,560.13

SA11 FASTENING 1 Pack(s)

4,000 Pieces Per Package

14 Day(s) -33[Chromate Plating] Chromate Plating0.53

฿ 5,981.81

SA11 FASTENING 1 Pack(s)

3,000 Pieces Per Package

14 Day(s) -44[Chromate Plating] Chromate Plating0.74

฿ 3,192.77

SA11 FASTENING 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) -55[Chromate Plating] Chromate Plating0.85

฿ 2,846.32

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

14 Day(s) -66[Chromate Plating] Chromate Plating16

฿ 8,329.55

SA11 FASTENING 1 Pack(s)

4,000 Pieces Per Package

14 Day(s) -33[Chromate Plating] Black Chromate0.53

฿ 7,470.19

SA11 FASTENING 1 Pack(s)

3,000 Pieces Per Package

14 Day(s) -44[Chromate Plating] Black Chromate0.74

฿ 3,898.06

SA11 FASTENING 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) -55[Chromate Plating] Black Chromate0.85

฿ 3,362.32

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

14 Day(s) -66[Chromate Plating] Black Chromate16

฿ 8,923.74

SA11 FASTENING 1 Pack(s)

4,000 Pieces Per Package

14 Day(s) 1033[Chrome Plating] Chrome Plating0.53

฿ 8,579.23

SA11 FASTENING 1 Pack(s)

3,000 Pieces Per Package

14 Day(s) 1044[Chrome Plating] Chrome Plating0.74

฿ 5,084.90

SA11 FASTENING 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) 1055[Chrome Plating] Chrome Plating0.85

฿ 4,226.71

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

14 Day(s) 1066[Chrome Plating] Chrome Plating16

฿ 6,459.10

SA11 FASTENING 1 Pack(s)

4,000 Pieces Per Package

14 Day(s) 1033[Nickel Plating] Nickel Plating0.53

฿ 5,886.97

SA11 FASTENING 1 Pack(s)

3,000 Pieces Per Package

14 Day(s) 1044[Nickel Plating] Nickel Plating0.74

฿ 3,124.65

SA11 FASTENING 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) 1055[Nickel Plating] Nickel Plating0.85

฿ 2,745.29

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

5 Day(s) 1066[Nickel Plating] Nickel Plating16

฿ 6,560.13

SA11 FASTENING 1 Pack(s)

4,000 Pieces Per Package

14 Day(s) -33[Bright Chrome Plating] Bright Chromate Plating0.53

฿ 5,981.81

SA11 FASTENING 1 Pack(s)

3,000 Pieces Per Package

14 Day(s) -44[Bright Chrome Plating] Bright Chromate Plating0.74

฿ 3,192.77

SA11 FASTENING 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) -55[Bright Chrome Plating] Bright Chromate Plating0.85

฿ 2,846.32

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

14 Day(s) -66[Bright Chrome Plating] Bright Chromate Plating16

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Phillips Detailed Shape Disc Material Steel
Thread Type Metric coarse Basic Shape Standard (Round) Sales Unit Box/package
Tip Shape Flat End Additional Shape Standard Application Standard
Strength Class (Steel) 4.8 Screw Type Complete thread Order Unit(pcs.) Packed Goods