1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phillips Large Head Truss Machine Screw (D=8)【2,000-2,500 Pieces Per Package】

Phillips Large Head Truss Machine Screw (D=8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,034.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Detailed shape] Truss
[Mounting hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Steel
[Surface treatment] Trivalent white
[Thread type] Metric coarse
[Tip shape] Flat tip
[Additional shapes] Standard
[Applications] Standard
[Thread type] Fully threaded
[Nominal thread (M)] 3
[Length L (mm)] 6/8
[Pitch (mm)] 0.5

Phillips Large Head Truss Machine Screw (D=8): Related imagePhillips Large Head Truss Machine Screw (D=8): Related image

Part Number
CSPTRDT-ST3W-M3-6
CSPTRDT-ST3W-M3-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)

฿ 1,207.74

SA11 FASTENING 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 106

฿ 1,034.32

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 108

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Mounting Hole Shape Phillips Surface Treatment_02 Trivalent White
Detailed Shape Truss Material Steel Thread Type Metric coarse
Pitch(mm) 0.5 Basic Shape Standard (Round) Sales Unit Box/package
Tip Shape Flat End Additional Shape Standard Application Standard
Strength Class (Steel) 4.8 Screw Type Complete thread Nominal Dimensions 3
Order Unit(pcs.) Packed Goods