1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Knock Pin D Type

Knock Pin D Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 15.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

This simple dowel pin does not require fitting hole accuracy.
Connects using the protrusions molded on both side of the groove.
The fitting hole recommended tolerance for a nominal diameter of up to 3 mm is H9, and H11 for anything larger.
Material = free-cutting steel; surface processing = nominal diameter less than 4 mm: unprocessed, 4 mm or more: black oxide finish.

Part Number
GP-D1.5-6
GP-D1.5-8
GP-D1.5-10
GP-D1.5-12
GP-D1.5-16
GP-D1.5-20
GP-D2-6
GP-D2-8
GP-D2-10
GP-D2-12
GP-D2-16
GP-D2-20
GP-D2-26
GP-D2.5-8
GP-D2.5-10
GP-D2.5-12
GP-D2.5-16
GP-D2.5-20
GP-D2.5-26
GP-D3-8
GP-D3-10
GP-D3-12
GP-D3-16
GP-D3-20
GP-D3-26
GP-D3-30
GP-D4-10
GP-D4-12
GP-D4-16
GP-D4-20
GP-D4-26
GP-D4-30
GP-D4-36
GP-D4-40
GP-D4-45
GP-D5-12
GP-D5-14
GP-D5-16
GP-D5-20
GP-D5-22
GP-D5-24
GP-D5-26
GP-D5-30
GP-D5-36
GP-D5-40
GP-D5-45
GP-D6-10
GP-D6-12
GP-D6-14
GP-D6-16
GP-D6-20
GP-D6-26
GP-D6-30
GP-D6-36
GP-D6-40
GP-D6-45
GP-D6-50
GP-D6-55
GP-D6-60
GP-D8-16
GP-D8-20
GP-D8-26
GP-D8-40
GP-D8-45
GP-D8-50
GP-D8-55
GP-D8-60
GP-D8-70
GP-D8-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length Outer Dia. (Max.)
(mm)
Surface Treatment

฿ 16.61

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 101.561.6Fabric

฿ 16.62

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 101.581.6Fabric

฿ 16.62

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 101.5101.6Fabric

฿ 16.63

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 101.5121.63Fabric

฿ 17.24

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 101.5161.63Fabric

฿ 18.46

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 101.5201.63Fabric

฿ 15.41

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10262.1Fabric

฿ 15.42

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10282.1Fabric

฿ 16.64

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102102.1Fabric

฿ 18.15

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102122.1Fabric

฿ 16.67

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102162.1Fabric

฿ 16.69

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102202.15Fabric

฿ 17.32

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102262.15Fabric

฿ 15.44

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.582.6Fabric

฿ 15.45

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.5102.6Fabric

฿ 15.47

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.5122.6Fabric

฿ 15.50

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.5162.65Fabric

฿ 16.73

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.5202.65Fabric

฿ 16.78

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.5262.7Fabric

฿ 16.67

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10383.1Fabric

฿ 16.69

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 103103.1Fabric

฿ 16.71

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 103123.1Fabric

฿ 16.75

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 103163.15Fabric

฿ 16.79

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 103203.2Fabric

฿ 17.46

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 103263.2Fabric

฿ 17.51

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 103303.25Fabric

฿ 17.37

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 104104.15Black oxide finish

฿ 17.40

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 104124.15Black oxide finish

฿ 17.47

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 104164.2Black oxide finish

฿ 17.54

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 104204.2Black oxide finish

฿ 18.86

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 104264.25Black oxide finish

฿ 20.75

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 104304.25Black oxide finish

฿ 21.47

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 104364.3Black oxide finish

฿ 22.14

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 104404.3Black oxide finish

฿ 25.41

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 104454.3Black oxide finish

฿ 20.53

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105125.15Black oxide finish

฿ 20.58

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105145.15Black oxide finish

฿ 20.64

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105165.2Black oxide finish

฿ 21.35

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105205.2Black oxide finish

฿ 21.41

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105225.25Black oxide finish

฿ 22.07

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105245.25Black oxide finish

฿ 22.99

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105265.25Black oxide finish

฿ 23.44

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105305.25Black oxide finish

฿ 24.81

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105365.25Black oxide finish

฿ 25.54

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105405.3Black oxide finish

฿ 26.88

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105455.3Black oxide finish

฿ 23.01

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106106.15Black oxide finish

฿ 23.08

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106126.15Black oxide finish

฿ 24.36

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106146.15Black oxide finish

฿ 24.43

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106166.15Black oxide finish

฿ 25.21

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106206.25Black oxide finish

฿ 25.45

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106266.3Black oxide finish

฿ 26.81

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106306.3Black oxide finish

฿ 28.85

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106366.3Black oxide finish

฿ 33.24

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106406.3Black oxide finish

฿ 34.06

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106456.35Black oxide finish

฿ 34.86

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106506.35Black oxide finish

฿ 35.65

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106556.35Black oxide finish

฿ 38.87

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106606.35Black oxide finish

฿ 33.35

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 108168.2Black oxide finish

฿ 33.61

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 108208.2Black oxide finish

฿ 36.45

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 108268.3Black oxide finish

฿ 43.46

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 108408.35Black oxide finish

฿ 45.60

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 108458.35Black oxide finish

฿ 50.21

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 108508.4Black oxide finish

฿ 53.57

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 108558.4Black oxide finish

฿ 55.72

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 108608.4Black oxide finish

฿ 61.24

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 108708.4Black oxide finish

฿ 103.62

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 108808.35Black oxide finish

Loading...

  1. 1

Basic Information

End Shape Standard Material Steel Properties General
Sales Unit Low Quantity (can be purchased from one) Material Free-Cutting Steel