1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PCS Slotted Set Screw / PCS-0000

PCS Slotted Set Screw / PCS-0000
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 14.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

[Nominal Thread Size (M)]3/4/6
[Material]PC (polycarbonate)
[Color]Transparent/black (*Only PCS-0606 B is black)
[Thermal Deformation Temperature]1.82 Mpa: 130°C
[UL Standard]UL94V-2 (material)

 
Part Number
PCS-0304
PCS-0406
PCS-0606B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit Color Screw M Diameter Size (X Notation) Size (-Notation)

฿ 80.00

HSK SCREW 1 Piece(s) Available 5 Day(s) 10340.5Box/packageTransparencyM3M3X4M3-4

฿ 34.34

HSK SCREW 10 Piece(s) 12 Day(s) 10460.7Box/packageTransparencyM4M4X6M4-6

฿ 14.18

HSK SCREW 10 Piece(s) 12 Day(s) 10661-blackM6M6X6M6-6

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Flathead Basic Shape Set Screw
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Application Standard Plastic Material PC