(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 2/2.6/3/4
[Material] Brass
[Treatment] Nickel plating (Ni)
Mounting Hole Shape | Phillips | Surface Treatment_02 | Nickel Plating | Detailed Shape | Disc |
---|---|---|---|---|---|
Material | Brass | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Flat End | Additional Shape | Standard |
Application | Standard | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part BF-0305 in the Brass Countersunk Machine Screw / BF-0000 series.
Part Number |
---|
BF-0206 |
BF-0208 |
BF-0210 |
BF-0306 |
BF-0308 |
BF-0310 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 6 | 0.4 | ||
฿ 76.96 | 1 Piece(s) | Available | 3 Day(s) | 10 | 2 | 8 | 0.4 | |
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 10 | 0.4 | ||
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 6 | 0.5 | ||
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 8 | 0.5 | ||
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 10 | 0.5 |
How can we improve?
How can we improve?