1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Raised Countersunk Small Screw / AF-0000

Aluminum Raised Countersunk Small Screw / AF-0000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Countersunk machine screw (AF-0000) [Material] aluminum [Processing] base material

 
Part Number
AF-0306
AF-0308
AF-0310
AF-0312
AF-0406
AF-0408
AF-0410
AF-0412
AF-0415
AF-0416
AF-0420
AF-0425
AF-0430
AF-0508
AF-0510
AF-0512
AF-0515
AF-0516
AF-0520
AF-0525
AF-0530
AF-0612
AF-0615
AF-0616
AF-0620
AF-0625
AF-0630
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 8.15

HSK SCREW 50 Piece(s) 10 Day(s) 10360.5

฿ 8.15

HSK SCREW 50 Piece(s) 10 Day(s) 10380.5

฿ 8.70

HSK SCREW 50 Piece(s) 10 Day(s) 103100.5

฿ 8.70

HSK SCREW 50 Piece(s) 10 Day(s) 103120.5

฿ 8.70

HSK SCREW 50 Piece(s) 10 Day(s) 10460.7

฿ 9.80

HSK SCREW 50 Piece(s) 10 Day(s) 10480.7

฿ 9.80

HSK SCREW 50 Piece(s) 10 Day(s) 104100.7

฿ 10.35

HSK SCREW 50 Piece(s) 10 Day(s) 104120.7

฿ 10.35

HSK SCREW 50 Piece(s) 10 Day(s) 104150.7

฿ 10.90

HSK SCREW 50 Piece(s) 10 Day(s) 104160.7

฿ 11.98

HSK SCREW 50 Piece(s) 10 Day(s) 104200.7

฿ 13.08

HSK SCREW 50 Piece(s) 10 Day(s) 104250.7

฿ 14.18

HSK SCREW 50 Piece(s) 10 Day(s) 104300.7

฿ 11.98

HSK SCREW 50 Piece(s) 10 Day(s) 10580.8

฿ 13.08

HSK SCREW 50 Piece(s) 10 Day(s) 105100.8

฿ 13.63

HSK SCREW 50 Piece(s) 10 Day(s) 105120.8

฿ 14.18

HSK SCREW 50 Piece(s) 10 Day(s) 105150.8

฿ 28.79

HSK SCREW 50 Piece(s) 10 Day(s) 105160.8

฿ 30.30

HSK SCREW 50 Piece(s) 10 Day(s) 105200.8

฿ 18.57

HSK SCREW 50 Piece(s) 10 Day(s) 105250.8

฿ 34.85

HSK SCREW 50 Piece(s) 10 Day(s) 105300.8

฿ 32.83

HSK SCREW 50 Piece(s) 10 Day(s) 106121

฿ 34.34

HSK SCREW 50 Piece(s) 10 Day(s) 106151

฿ 34.85

HSK SCREW 50 Piece(s) 10 Day(s) 106161

฿ 37.37

HSK SCREW 50 Piece(s) 10 Day(s) 106201

฿ 24.58

HSK SCREW 50 Piece(s) 10 Day(s) 106251

฿ 40.91

HSK SCREW 50 Piece(s) 10 Day(s) 106301

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 No Detailed Shape Disc
Material Aluminum Thread Type Metric coarse Basic Shape Standard (Round)
Sales Unit Box/package Tip Shape Flat End Additional Shape Standard
Application Standard Screw Type Complete thread