1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel 316 Set Button Head Screw (with KW) / UM-0000-T

Stainless Steel 316 Set Button Head Screw (with KW) / UM-0000-T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 3/4/5
Button Head Screw
[Material] Stainless Steel SUS316L
PTFE Washer (KW)
[Material] PTFE
[Color] White Opaque
[Heat Resistant Temperature] Continuous 240°C Incombustible
[UL Standard] UL94V-0 (Materials)

 
Part Number
UM-0306-T
UM-0308-T
UM-0310-T
UM-0312-T
UM-0315-T
UM-0316-T
UM-0320-T
UM-0325-T
UM-0406-T
UM-0408-T
UM-0410-T
UM-0412-T
UM-0415-T
UM-0416-T
UM-0420-T
UM-0425-T
UM-0430-T
UM-0435-T
UM-0508-T
UM-0510-T
UM-0512-T
UM-0515-T
UM-0516-T
UM-0520-T
UM-0525-T
UM-0530-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 8.70

HSK SCREW 10 Piece(s) 10 Day(s) 10360.5

฿ 32.32

HSK SCREW 10 Piece(s) 10 Day(s) 10380.5

฿ 8.70

HSK SCREW 10 Piece(s) 10 Day(s) 103100.5

฿ 32.83

HSK SCREW 10 Piece(s) 10 Day(s) 103120.5

฿ 9.25

HSK SCREW 10 Piece(s) 10 Day(s) 103150.5

฿ 33.33

HSK SCREW 10 Piece(s) 10 Day(s) 103160.5

฿ 33.33

HSK SCREW 10 Piece(s) 10 Day(s) 103200.5

฿ 33.84

HSK SCREW 10 Piece(s) 10 Day(s) 103250.5

฿ 33.84

HSK SCREW 10 Piece(s) 10 Day(s) 10460.7

฿ 33.84

HSK SCREW 10 Piece(s) 10 Day(s) 10480.7

฿ 33.84

HSK SCREW 10 Piece(s) 10 Day(s) 104100.7

฿ 34.34

HSK SCREW 10 Piece(s) 10 Day(s) 104120.7

฿ 34.85

HSK SCREW 10 Piece(s) 10 Day(s) 104150.7

฿ 35.35

HSK SCREW 10 Piece(s) 10 Day(s) 104160.7

฿ 35.35

HSK SCREW 10 Piece(s) 10 Day(s) 104200.7

฿ 37.37

HSK SCREW 10 Piece(s) 10 Day(s) 104250.7

฿ 37.88

HSK SCREW 10 Piece(s) 10 Day(s) 104300.7

฿ 38.89

HSK SCREW 10 Piece(s) 10 Day(s) 104350.7

฿ 36.87

HSK SCREW 10 Piece(s) 10 Day(s) 10580.8

฿ 37.37

HSK SCREW 10 Piece(s) 10 Day(s) 105100.8

฿ 37.88

HSK SCREW 10 Piece(s) 10 Day(s) 105120.8

฿ 38.38

HSK SCREW 10 Piece(s) 10 Day(s) 105150.8

฿ 38.89

HSK SCREW 10 Piece(s) 10 Day(s) 105160.8

฿ 39.90

HSK SCREW 10 Piece(s) 10 Day(s) 105200.8

฿ 41.92

HSK SCREW 10 Piece(s) 10 Day(s) 105250.8

฿ 42.93

HSK SCREW 10 Piece(s) 10 Day(s) 105300.8

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 No Detailed Shape Pan
Material Stainless Steel Thread Type Metric coarse Basic Shape Standard (Round)
Sales Unit Box/package Tip Shape Flat End Additional Shape Washer Included
Application Standard Screw Type Complete thread